Search Results for press-fit connector crosstalk
GENERAL C P PRODUCT INFORMATION C connectpositronic
suggest Ø3.56±0.08 [0.140±0.003] holes for connector mounting holes. contact hole pattern female straight solder connector code 3 standard part number pcib26w11f300a1 connector dimensions female straight solder connector with a.c. pass-through code 3 with mos*1-246.6 crimp contacts are not supplied with connector and must be ordered separately
BULKHEAD FEED-THROUGHS - Amphenol Aerospace
Connector Type Shell Style Service Class Shell Size - Insert Arrangement Contact Type Alternate Positions BTV 07 RW 21-35 SP B 1. Connector Type BTV Bulkhead Feed-Through Connector 2. Shell Style 00 Wall Mount Receptacle 01 Line Receptacle 07 Jam Nut Receptacle 5. Contact Type SP Socket-Pin PS Pin-Socket PP Pin-Pin
eco mate rm - Amphenol Sine
Step 9: Insert contacts into connector cavities Step 10: Assemble back shell Technical Information eco|mate® rm Right Angle Plug and Receptacle Cable Assembly (cont.) Assembly Instructions Step 11: Push shielding clip into backshell Step 13: Tighen metal nut Step 12 Push cable grommet into backshell Step 14: Male receptacle & plug (align the ...
Military to Commercial Shell Style Conversion Table - Amphenol Aerospace
Contact Us: 800-678-0141 • www.amphenol-aerospace.com 38999 III 38999 II 38999 I SJT Aquacon 2M 83723 26482 26500 Shell Size Insert Shell KK KK Commercial JT02
LUMINUS - Amphenol PCD
displays and monuments. Unlike many of the competitive connectors, which are multipiece assemblies, Luminus High Speed shells are a single piece housing, impervious to humidity and dust, further enhancing clean, crack free operations over the full operating temperature and environmental conditions. Luminus High Speed Type Page Inline Plug 7
8mm 3 poles 180°Plastic High Voltage Connector - Hybrid&EV connector ...
As a member of Amphenol Automotive products group, Amphenol Automotive Connection Systems (Changzhou) Co., Ltd., established in 2004, is a wholly owned subsidiary of Amphenol Group in China. Through more than 10 years of efforts, our company has formed six major business units and ten major product groups, including airbag connectors and harnesses, automotive buckle harnesses, automotive ...
Contact - Martec
Please get in touch we are always ready to help. Address: Martec Limited Thanet Way Whitstable Kent CT5 3JF. Tel: +44 (0)1227 287 781 Fax: +44 (0)1227 286 222 Email: sales@martec.ltd.uk
SPACE BLIND MATE CONNECTOR - Amphenol Aerospace
%PDF-1.4 %âãÏÓ 59 0 obj > endobj xref 59 51 0000000016 00000 n 0000001756 00000 n 0000001911 00000 n 0000006005 00000 n 0000006533 00000 n 0000008497 00000 n 0000008900 00000 n 0000009212 00000 n 0000009530 00000 n 0000009923 00000 n 0000010223 00000 n 0000010336 00000 n 0000010447 00000 n 0000010533 00000 n 0000014392 00000 n 0000014883 00000 n 0000015456 00000 n 0000017555 00000 n ...
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
radsok pcb | Amphenol Global Search | Amphenol
MIL-DTL-38999, MIL-C-26482 and MIL-5015, with a wide range of contact arrangements and options Amphenol Corporation Amphenol Aerospace 40-60 Delaware Avenue, Sidney, New York 13838-1395 Phone: 800-678-0141 or 607-563-5011 Fax: 607-563-5157 www.amphenol-aerospace.com This catalog has been specifically designed to assist in the critical process ...
About Us - SV Microwave
Amphenol Corp. is the world's second-largest connector company, producing electronic and fiber optic connectors, cable, and interconnect systems for applications converging technologies of voice, video and data communications, industrial/automotive, and military/aerospace. Florida Cage code: 95077
Amphenol Military & Aerospace Products Overview - Amphenol Socapex
M24308 Connector (D-Sub Connectors) MIL-PRF-12883 Relay Sockets Multiport Connectors & Contacts Quick Mount Relay 27 Rectangular EMI & EMP Interconnect EN4165 / SIM ASNE relays sockets NFC 93422 HE310A relay sockets Push Pull Connectors 3357 Series High Speed 28 Board Level Fiber Optic Interconnects EN4165 / SIM Elio EN4165 / SIM MPO 1900 Elio 29
SIZE TYPE B C- - Amphenol Sine
Machined Contacts, Sockets & Pins Part Number Description Size AWG Type *AT60-204-12141-10 Male Contact - Pin, Nickel-plated 12 10-12 Machined *AT62-203-12141-10 Female Contact - Socket, Nickel-plated 12 10-12 Machined AT60-220-1231 Male Contact - Pin, Gold-plated 12 12-14 Machined AT62-210-1231 Female Contact - Socket, Gold-plated 12 12-14 Machined
Amphenol PCD Shenzhen
Specifications, product pictures or information stated in the website are for reference only, please double check with us. 粤A1-123456789 深圳网站建设 深圳联雅 深圳网站建设 深圳联雅
ANYTEK terminal block screw Machined Pins IC sockets spring Pins and ...
Product description: TA7.5 1-Interlock: 7.5: 2P-16P: TAxx2161BB00G: Please refer to the pdf file. The website drawing is for reference only. For details, please contact sales.
MIL-DTL-5015, Matrix - Amphenol Aerospace
MIL-DTL-5015, Matrix CRIMP REAR RELEASE SERIES AMPHENOL CORPORATION 40-60 Delaware Avenue, Sidney, NY 13838-1395 • 800-678-0141 www.amphenol-aerospace.com • www.amphenolmao.com
Model 393B12 | PCB Piezotronics (it)
Electrical Connector: 2-Pin MIL-C-5015: 2-Pin MIL-C-5015: Electrical Connection Position: Top: Top: Mounting Thread: 1/4-28 Female: 1/4-28 Female: Mounting Torque: 2 to 5 ft-lb: 2.7 to 6.8 Nm * All specifications are at room temperature unless otherwise specified. Accessories. Supplied: 081B20:
www.amphenol-airlb.de
www.amphenol-airlb.de
Fluid Temperature Sensor - Pipe Clip - Amphenol
• Connector Position Assurance (CPA) • VW75174 approved connector system • IP57 Ingression Protection Rating • Operating Temperature: -40°C to +85°C • Suitable for Pipe Diameters: 15mm to 18mm • Amphenol FEP Connector - 428 313 000 Applications • Engine Coolant Temperature • Battery Pack Coolant Line Temperature
EU RoHS II CoC - amphenol-aerospace.com
M83723/95R1006N YES CONNECTOR, ELECTRICAL, PLUG 6(c) Per review of the materials & processes utilized in the manufacture of the above-listed part number, Amphenol Aerospace Operations (AAO) and Commercial Air Division (ACAD) hereby acknowledge the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)