Search Results for programmable logic controller
Control/Instrumentation Trex-Onics - TPC Wire
Motion Control ControlInstrumentation usData Igniter Wire Mining Cable Reeling Cable TPC Wire Cable USA 00--3 Canada 00--0 Mexico 00--3- tpcwire.com eifiations subet to ange. For olete seifiations and aailabilit , as our C ales eresentatie or all 001. ... programmable controllers, instrumentation, programming units, and portable controlling ...
IMAC2001 368 A Smart Sensor Signal Conditioner - PCB
Programmable Loop Controller (PLC) or other commonly available plant floor controller is not an option due to the typical dynamic signal bandwidths and processing involved. Some implementations of 4-20 milliamps proportional to overall level are just now becoming available however. REQUIREMENTS What is required in order to effectively deploy
Understanding Safety Integrity Levels - PCB
Electrical, electronic and programmable electronic (E/E/PE) systems have played an integral part in the operation of ... Functional safety is the control ... (for implementation of logic solver’s response). As referenced above, the individual components’ Probabilities of Failure must be examined before instituting into a SIS/SIF. Typically ...
Motor Vibration - PCB
alarm and control systems n Outputs 4-20 mA signals for peak acceleration and overall vibration Bearing Fault Detector PLUS Model 649A03 n Combination 4-20 mA Sensor PLUS vibration transmitter n USB Programmable: Fine tune transmitter to your specific machine parameters n Various output options: Integrates with your PLC system
Model 481A03 | PCB Piezotronics
16-channel, line-powered, ICP® sensor signal cond., fine gain, computer/front panel control, programmable filter. Powers ICP® sensors and in-line charge converters requireing constant current excitation. Preconfigured with the following options: 080, 038, 157, 101, 103, 012, 020, and 102. See specification for details.
Model 686C01 | PCB Piezotronics
USB-programmable electronic vibration switch, relay output, 0.25 to 5 in/sec pk, 2 to 1k Hz, top exit, 2-pin conn. The 686C01 Smart Vibration Switch is a low cost versatile and fully USB Programmable electronic vibration switch that replaces unreliable mechanical vibration switches.
Press Release: Endevco® Model 2775C PE/IEPE signal conditioner
Programmable integration – acceleration, velocity, or displacement outputs ; Switchable isolation; Ethernet/Web interface control . Three standard outputs are provided: an AC output voltage proportional to charge input, with max. ±40 mA current output to drive large capacitive loads; a DC output voltage of 10 Vdc full-scale for driving X-Y ...
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
Power Distribution Units (PDU) - Amphenol Socapex
Our Power Distribution Units (PDU) provide advanced load balancing, surge protection and spike protection per MIL-STD-1275C-E or MIL-STD-704A-F, and are expertly constructed to Control and diagnostic via CAN bus and/or RS-485 and/or Ethernet. Integrate crucial systems seamlessly, maximize energy use, and provide operations a strong foundation with 28V to 600V PDU Technologies.
Model 686B02 USB-programmable electronic vibration switch, relay ... - PCB
USB-programmable electronic vibration switch, relay output, 0.25 to 5 in/sec pk, 7 to 1k Hz, top exit, 2-pin conn Installation and Operating Manual For assistance with the operation of this product, contact the PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi ...
Model 649A04 Programmable Loop Powered, Current Output ... - PCB
Programmable Loop Powered, Current Output, Industrial Vibration Sensor Installation and Operating Manual For assistance with the operation of this product, contact PCB Piezotronics, Inc. Toll-free: 800-959-4464 24-hour SensorLine: 716-684-0001 Fax: 716-684-3823 E-mail: imi@pcb.com Web: www.imi-sensors.com
Absolute, Non-Contact Position Sensors Data Sheet L-Series Analogue ...
Digital: 0,1 mm; 0,01 mm (controller depending) Linearity < ± 0,02 % F.S. (Minimum ± 50 µm) Repeatability < ± 0,001 % F.S. Update Frequency Analogue: 1kHz / Digital: controller dependent Connection Type Cable outlet Input Voltage 24 VDC (-15 / +20 %) Current Drain 100 mA typical Ripple < 1 % peak to peak Temperature Coefficient < 40 ppm/ ºC
USB Programmable Smart Vibration Switch | PCB Piezotronics
USB Programmable Smart Vibration Switch Capture the Abilities of an Electronic Vibration Switch at a Mechanical Vibration Switch Price. Mechanical switches are prevalent in industrial vibration applications because of their price point, not because of their accuracy or precision.
AC 18 AWG Dual Key Micro Quick-Connects with Trex-Onics Cable - TPC Wire
AC 18 AWG cord sets made with Trex-Onics® Control Cable are designed for high cycle, constant motion applications, and provides excellent defense against impact, cutting, abrasion, oil and chemicals. ... • Programmable Controllers • Programmable Limit Switches • Proximity Switches • Robotics • Servo Motors • Sensors and Relays ...
Model 9110F | PCB Piezotronics
Portable Vibration Calibrator, includes on-board ICP®, Voltage, Charge & Modulated Current input, adjustable frequency range (5 Hz-10 kHz) and amplitude, sensitivity display, memory, programmable, pass/fail notification, creates calibration records
2 Sensor for Automotive Applications - Amphenol
and cooling in-cabin through demand control ventilation. Applications • Automotive HVAC - In-cabin air quality and comfort control. • CO2 refrigerant leak detection ® Amphenol Advanced Sensors Features • ABC Logic™ - Lifetime calibration warranty • Lin 2.0 output • Low power consumption • Selectable power modes • Mode-based ...
Scanning Receivers | Test & Measurement - PCTEL
The CW and Programmable Sweep Transmitter | 100 MHz – 2.5 GHz (OP714) is a portable transmitter, supporting in-building DAS and BDA testing with fixed and sweep features for network design and commissioning of critical communications and cellular networks.
Amphe-PRB Series - amphenol-industrial.com
4 Factory Automation/Process Control Applications. www.amphenolindustrial.com Amphenol 6 Insert Availability and Identification Insert Arrangement 24-BL Contact Number 5 ... SEE LOGIC NO.6 1.609 REF .094 MIN.300 MAX 1.535 REF .197 REF 1.750 REF 1.868 REF 1.7500-18 UNEF-2A PANEL GASKET Unit: Inches 1.969 MAX PA2 2.000 REF HEX NUT
NovaSensor | Pressure Sensors and Pressure Sensor Die
Digital compensation of the signal offset, sensitivity, and non-linearity is accomplished via 26-bit internal digital signal processor (DSP) running a correction algorithm. Calibration coefficients are stored on-chip in highly reliable, nonvolatile, multi-time programmable (MTP) memory.
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics | Measure vibration, pressure, force, and more