Search Results for programmable logic controller
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
IECEx - PCB
or Ethernet control. The 483C series are 8-channel 19” rack-mounted units that are based on the same signal conditioning electronics. They also range from units with simple stand-alone operation to more complex units with front panel keypad / display and Ethernet control. Both series offer units with a wide range of features including
Electronic Cables - Lutze Inc.
Suitable control applications include machine tools, machine and plant construction, conveyor systems, HVAC technology, assembly and production lines as well as other industrial applications. LUTZE Electronic multi-conductor cables are ideal for flexible and stationary applications and designed for easy handling and installation.
Amphenol CS
This site is best viewed on Google Chrome or Firefox or Safari or Edge. Terms of Use; Privacy Policy
www.amphenol-cs.com
To browse the Venia store, enable JavaScript in your browser.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Panel Pass Throughs - Lutze Inc.
With the pluggable Plug-and-Play standard interfaces, the connections between all control and data cables and the control cabinet are guaranteed. The LUTZE panel pass throughs have IP65 in 'cap closed' position and IP20 when in inserted operation, thus providing easy and safe access to the components and devices in the control cabinet.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Cicoil Flat Cables - TPC Wire
Control & Instrumentation; Cicoil Flat Cables; Cicoil Flat Cables. Share. Cicoil® Flat Cables are manufactured for ultra-flexibility and withstand tens of millions of flex cycles. Industrial automation systems demand cables that are flexible, lightweight, and fit into increasingly tight spaces. Many times, standard round cable cannot meet ...
Gen-Z PCI Express Interconnect Solutions Connectors
For control and management signals, there are 20 sideband channels (10 for the Tx side and 10 for Rx side). Sideband channels use 50 Ω ribbonized coax cables. The Gen-Z to Gen-Z ‘Y’ custom solution uses the same configuration for sideband and high-speed signals as the straight Gen-Z to Gen-Z solution,
Our Product Lines - Amphenol Sine
High-performance interconnect systems for a broad range of Industrial applications including factory automation, motion control, heavy equipment, alternative energy, rail mass transportation and advanced technology solutions for hybrid-electric vehicles. Call Us 1-800-394-7732;
Current control acc. to UL 2367 - Lutze Inc.
LÜTZE offers the current control LCOS-CC in two different versions: as a 1-channel, and a 2-channel version. One of the main advantages of the LCOS-CC is the integrated energy bus and the direct load connection to '+' and '–'. In accordance with the housing philosophy of LCOS Systems, all terminal blocks are pluggable, and therefore suitable ...
Motor, VFD, Servo and Feedback Cables - Lutze Inc.
For any standard motor supply application where shielding is not required, we recommend the use of LUTZE SILFLEX ® Tray-ER TPE, unshielded cables with PVC/Nylon insulation. These cables are available in sizes up to 4/0 and offer superior flexibility paired with ruggedness due to the premium TPE jacket.
Multi-purpose Signal Conditioners - PCB
MCSC Control Software. Signal conditioners equipped with an RS-232 or Ethernet interface come bundled with PCB's Multi-Channel Signal Conditioner control software. This user-friendly software presents a comprehensive table detailing the current settings for each channel of the unit.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Intelligent current monitoring - Lutze Inc.
LÜTZE offers the current monitoring LCOS-CC in two different versions: as a 1-channel and a 2-channel version. The central advantage of the LCOS-CC is the direct load connection to "+" and "–".
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model PRM2103-FF | PCB Piezotronics
Model PRM2103-FF:Permanent outdoor preamplifier for Model 831 with remote calibration check, humidity reading and heater, 377B02 pre-polarized microphone.
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Reliable current control for thousands of robots - Lutze Inc.
"The 24 V control voltage also needs a separate fuse for each circuit even in these compact units. Thanks to our longstanding working relationship, we knew Lütze as the manufacturer of the current control system LOCC-Box from other projects. Its narrow construction width of 8.1 mm per channel, it’s great flexibility due to the settable ...