Search Results for pt02c-20-41px003
ComboStak® 0.50mm & PowerStak® 2.00mm | Board-to-Board Connector | Amphenol
The ComboStak ® 0.50 mm BTB connectors are compact, hybrid (signal and power) board-to-board connectors. ComboStak ® 0.50 mm combines existing, BergStak ® 0.5mm pitch HS signal pins with 2.00mm pitch power blades.
Home - Lutze Inc.
Reliable flexible and continuous flexing cables and wire management for industrial automation
208C04 ICP® FORCE SENSOR Revision: G - PCB
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 100 Ohm ≤ 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Spectral Noise(1 Hz) 0.000798 lb/√Hz 0.00356 N/√Hz [1] Spectral Noise(10 Hz) 0.000286 lb/√Hz 0.00128 N√Hz [1]
Force Sensors | PCB Piezotronics
4-20 mA Transmitters. Vibration Transmitters; Reciprocating Machinery Protector; DIN-Rail Mount Module; Displays & Alarms; Bearing Condition Monitors; Hazardous Area Approved; Embeddable OEM Pellets; Vibration Switches. USB Smart Switches; Electronic Switches; Mechanical Switches; Pressure Transducers. ICP® (Up to 250 F) Charge (Up to 1200 F ...
Model TO603C02 | PCB Piezotronics
Model TO603C02:Dual output (vibration/temperature), industrial, ceramic shear ICP® accel, 500 mV/g, 0.5 to 3k Hz, top exit, 3-pin conn, single point I
MODEL 378C20 1/2 PREPOLARIZED RANDOM INCIDENCE MICROPHONE - PCB
dB[A] re 20 μPa; 14. Inherent Noise with 426E01 Preamp; dB[A] re 20 μPa. 16; Harmonic Distortion Limit: 3%. dB re 20 μPa; 146. Distortion Limit with 426E01 Preamp; dB re 20 μPa. 137; Environmental Specifications. Operating Temperature Range ; Microphone ºF (ºC)-40 to +248 (-40 to +120) Operating Temp. with 426E01 Preamp ºF (ºC)-40 to ...
Model HT378B02 | PCB Piezotronics
63 dB re 20 µPa: 63 dB re 20 µPa [1] Electrical: Polarization Voltage: 0 V: 0 V [5] Excitation Voltage: 20 to 32 VDC: 20 to 32 VDC: Constant Current Excitation: 2 to 10 mA: 2 to 10 mA: Output Bias Voltage: 10 to 14 VDC: 10 to 14 VDC: Maximum Output Voltage: ±7 Vpk: ±7 Vpk: Output Impedance: 55 Ohm: 55 Ohm: Physical: Housing Material ...
ICP® PRESSURE SENSOR - pcb.com
Model Number 137B21A ICP® PRESSURE SENSOR Revision: B ECN #: 51260 Performance ENGLISH SI Measurement Range(for ±1V output) 1 kpsi 6,895 kPa Sensitivity(± 15 %) 1 mV/psi .145 mV/kPa
Explosion proof vibration transmitter, velocity, RMS, 1.0 in/sec
Explosion proof vibration transmitter, 4-20 mA output proportional to RMS velocity, 1.0 in/sec full-scale measurement range, ±5% sensitivity tolerance at full scale, certified Explosion Proof for use in hazardous locations. Vibration transmitter features. Explosion proof certification;
Model EX603C01 | PCB Piezotronics
Model EX603C01:Intrinsically-safe industrial ceramic shear ICP® accel, 100 mV/g, 0.5 to 10K Hz, top exit, 2-pin conn., single point ISO 17025 accredit
PCB Piezotronics | Measure vibration, pressure, force, and more
PCB Piezotronics — Sensors to measure vibration, acoustics, force, pressure, load, strain, shock, and torque.
BIAXIAL ICP® ACCELEROMETER - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 150 Ohm ≤ 150 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant ≥ 0.3 sec ≥ 0.3 sec Settling Time(within 1% of bias) ≤ 2 sec ≤ 2 sec Spectral Noise(10 Hz) 8 µg/ √Hz 78.5 (µm/sec2)/ Hz [1]
Model HT378A21 | PCB Piezotronics
67 dB re 20 µPa: 67 dB re 20 µPa [1] Electrical: Polarization Voltage: 0 V: 0 V [4] Excitation Voltage: 20 to 30 VDC: 20 to 30 VDC: Constant Current Excitation: 2 to 20 mA: 2 to 20 mA: Output Bias Voltage: 10 to 14 VDC: 10 to 14 VDC: Maximum Output Voltage: ±7 Vpk: ±7 Vpk: Output Impedance: 50 Ohm: 50 Ohm: Physical: Housing Material ...
Model HT378C20 ICP MICROPHONE SYSTEM Installation and Operating ... - PCB
20 Log where S is the sensitivity of the microphone in mV/Pa, and P ref is the reference pressure in air, which is 20 x 10-6 Pa. The decibel scale is logarithmic and more closely matches the response reactions of the human ear to the pressure fluctuations. Some examples of typical sound pressure levels are shown in the table below.
Machinery health monitoring using displacement sensors
PC420DPP-40 displacement sensor • PC: Designed to work with an existing process control system for machinery health and process monitoring • 420: Outputs a value between 4 and 20 mA that represents the overall vibration at the monitoring point • D: The vibration is integrated to displacement to detect faults at the 1x running speed • PP: Displacement is measured “peak-to-peak ...
209C01 ICP® FORCE SENSOR Revision: J - pcb.com
Model Number 209C01 ICP® FORCE SENSOR Revision: J ECN #: 45224 Performance ENGLISH SI Sensitivity(± 15 %) 2200 mV/lb 494,604 mV/kN Measurement Range(Compression) 2.2 lb 0.00979 kN
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.8 to 2.4 sec 0.8 to 2.4 sec Settling Time(within 10% of bias) ≤ 5 sec ≤ 5 sec Spectral Noise(1 Hz) 300 µg/√Hz 2,943 (µm/sec2)/√Hz [1]
ICP® PRESSURE SENSOR - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Sensing Geometry Compression Compression Sensing Element Quartz Quartz Housing Material 17-4 Stainless Steel 17-4 Stainless Steel Diaphragm Invar Invar
Hazardous area sensors
Store Checkout Down Notice Phone : +1-301-330-8811 1-800-WILCOXON
PROTIMETER Timbermaster - amphenol-sensors.com
wood at 20°C (70°F). In general, tim-ber that is hotter than 20°C will give higher readings and timber colder than 20°C will give lower readings. An approximate manual correction of 0.5% moisture content per 5°C may be subtracted from timber that is above 20°C. For timber that is below 20°C, a manual correction of 0.5%