Search Results for pt02c-20-41px003
P51 Pressure Sensor - ssi-sensors.com
20 mA = 4 - 20 mA (8 to 30 V input only) MOV = Option for 5 V and 20 mA for voltage spike protection *Other port configurations may be available. Consult factory. MOQ's apply. *Other harness lengths available - contact factory. MOQ's will apply. Harness Information • Stranded Copper: Tinned • Outer Jacket PVC: 24 mil • Vent Tube: 1.57 mil
Model TO603C01 Platinum Low-cost Industrial ICP® Accelerometer ...
conditioners should use higher capacity (up to 20 mA) constant current circuits in place of the diodes, particularly when driving long signal cables (see Section 5). Decoupling of the data signal occurs at the output stage of the signal conditioner. A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially ...
Model 691C41/691020 | PCB Piezotronics
Model 691C41/691020:Switch box with switched & continous outputs, 10" x 8" x 6" NEMA 4X (IP66) fiberglass enc, 6 channels, terminal str
APXVBB26H2 43-C-I20 - 4-Ports, X-Pol, Panel Antenna, 2.5m, 2x 698 ...
dB 19 20 23 Cross Polar Discrimination over Sector dB 13 10 9 F/B at +/-30deg Total Power dB 23 22 22 First Upper Side Lobe Suppression dB 17 19 22 Electrical Downtilt Deg 0 to 10 Cross Polar Isolation dB 27 Interband Isolation dB 27 VSWR - 1.5 Passive Intermodulation (3rd Order, 2 x 43dBm) dBc -153 Maximum Effective Power per
POWER-TREX - TPC Wire
Storage & Deployment Solutions Work safety requirements and the potential for natural disasters may dictate the need for a storage system designed to keep materials in optimal condition.
Model 2160G01 | PCB Piezotronics
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
TRIAXIAL ICP® ACCELEROMETER Revision: C - PCB
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage(Room Temperature) 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.5 to 2.0 sec 0.5 to 2.0 sec Settling Time(within 10% of bias) <1.5 sec <1.5 sec Spectral Noise(1 Hz) 1187 µg/ √Hz 11,644 (µm/sec2)/ Hz [1]
Model 118A02 Hydraulic pressure sensor, 20k psi, 0.10 pC/psi (long life ...
.200 16.5 20 .50 6.6 50 1.0 3.3 100 Passage Resonance vs. Passage Length Actual resonant frequencies measured in practice may differ slightly from the chart values. These differences are due to variations in the velocity of propagation of sound in air caused by changes in
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Excitation Voltage 20 to 30 VDC 20 to 30 VDC Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 8 to 12 VDC 8 to 12 VDC Discharge Time Constant 0.8 to 2.4 sec 0.8 to 2.4 sec Settling Time(within 10% of bias) ≤ 5 sec ≤ 5 sec Spectral Noise(1 Hz) 300 µg/√Hz 2,943 (µm/sec2)/√Hz [1]
Model EC | PCB Piezotronics
Model EC:2-socket high temperature connector w/environmental boot, SS ring, & adaptor (MIL-C-5015 compatible)
PS1-VOC-2000 Datasheet - SGX Sensortech
• All performance is based on conditions at 20°C, 50% RH and 1 atm, flow rate>150qcm/min, using SGX recommended circuitry. • Sensor performance is temperature dependant; please contact SGX for temperature performance other than 20°C. • Do not solder to the connector pins as this may damage the sensor and thereby invalidate the warranty.
Repair and Maintenance Returning Equipment Contact Information ... - PCB
JES 1/3/20 JES 1/3/20 BAM 1/3/20 SCHEMATIC DIAGRAM SHELL CENTER PIN 7 2 5 2 4 PCB Piezotronics Inc. claims proprietary rights in the information disclosed hereon. Neither it nor any reproduction thereof will be disclosed to others without the written consent of PCB Piezotronics Inc. REVISIONS REV DESCRIPTION DIN NR RELEASED TO DRAFTING 50133 ...
4-20 mA Vibration Transmitters - wilcoxon.com
COVID-19 update Phone : +1-301-330-8811 1-800-WILCOXON. Home; Products. Product categories; New products; Test & Measurement Products; Vibration transmitters – iT series
Temposonics II
5 DIGITAL SYSTEM ADJUSTMENTS 20 6 ELECTRONIC CONNECTIONS 21 6.1 General 21 6.2 Transducer Connections 22 6.3 Digital Counter Card Connections 24 6.3.1 Latch Pulse 25 6.3.2 Protocol 25 6.3.3 Latch Inhibit Input 25 6.4 Counter Cards - Natural Binary Output 26 6.5 Counter Cards - BCD Output 29 6.6 System Calibration 32
PCB
2 to 20 mA <500 Ohm 8 to 12 VDC 78.5 (urn/sec2)/NlHz 29.4 (um/sec2)/ÅHz 29.4 (urn/sec2)NHz >108 Ohm 18 mm x 42.2 mm 51 gm No Metric Equivalent 2.7 to 6.8 Nm Ceramic Shear Stainless Steel Welded Hermetic 2-Pin MIL-C-5015 Top ICP@ ACCELEROMETER OPTIONAL VERSIONS Revision: B ECN 38753 [2] [3]
ICP® PRESSURE SENSOR - pcb.com
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 10 to 15 VDC 10 to 15 VDC Electrical Isolation ≥ 108 Ohm ≥ 108 Ohm Physical Sensing Geometry Compression Compression Sensing Element Quartz Quartz Housing Material 316L Stainless Steel 316L Stainless Steel
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
Model 052AP003AC | PCB Piezotronics
Polyurethane cable, 2-conductor twisted pair w/drain, shielded, 3-ft, 2-socket MS3106 connector w/strain relief (meets MIL-C-5015) to BNC plug
Model 442c04 | PCB Piezotronics (en)
3425 Walden Avenue Depew, NY 14043. Sensorline SM 716.684.0001. info@pcb.com +1 800-828-8840
Table of Contents - Amphenol CS
GS-20-0361 APPLICATION SPECIFICATION TITLE PAGE REVISION ExaMAX® Connector System, press-fit products . NUMBER CATEGORY GS-20-0361 APPLICATION SPECIFICATION TITLE PAGE REVISION ExaMAX® Connector System, press-fit products H ) DATE PB Fu 2023-05-12 ®