Search Results for pt02c-20-41px003
ICP® PRESSURE SENSOR - pcb.com
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance < 100 Ohm < 100 Ohm Output Bias Voltage 8 to 14 VDC 8 to 14 VDC Physical Sensing Element Quartz Quartz Housing Material 304L/316L Stainless Steel 304L/316L Stainless Steel Thread Adaptor Material 316L Stainless Steel 316L Stainless Steel
Motion Control ire and Cable Trex-Onics Low Capacitance Shielded Power ...
Max Conductor Temperature 90°C Cold Temperature Rating -20°C FT4 Flame Rating Suitable for Class I, II, Division 2*** Finely Stranded Tinned Copper Conductors Fine stranding improves flex-life and reduces conductor fatigue and breakage. Tinned conductors resist corrosion and are easier to solder. Low-Friction, Non-Wicking Fillers
200 W 3 dB Coupler (90° Hybrid) - AMPHENOL PROCOM
Port-Port Isolation > 18 dB (typ. 20 dB) (Port 1 to 4 or 2 to 3) VSWR < 1.3:1 Mechanical Compliance RoHS Connection(s) N(f), 4.3/10(f) or 7/16 DIN(f) Dimensions 125.6 x 99.6 x 46.1 mm / 4.94 x 3.92 x 1.81 in. (incl. connectors and flanges) Weight Approx. 0.865 kg / 1.91 lb. Mounting 5.2 mm / 0.205 in. dia. (4 holes) Environmental
Model 208C01 FORCE SENSOR KIT Installation and Operating Manual - PCB
cost, 2427 VDC, 2- -20 mA constant current supply. Figure 1 schematically illustrates a typical ICP sensor system. PCB offers a number of AC or battery-powered, single or multi-channel power/signal conditioners, with or without gain capabilities for use with force sensors. In addition, many data
PLATINUM LOW-COST INDUSTRIAL ICP® ACCELEROMETER - PCB
Model Number 602D01 PLATINUM LOW-COST INDUSTRIAL ICP® ACCELEROMETER Revision: C ECN #: 53502 Performance ENGLISH SI Sensitivity(± 10 %) 100 mV/g 10.2 mV/(m/s²) [1] Measurement Range ± 50 g ± 490 m/s² Frequency Range(± 3 dB) 30 to 480,000 cpm 0.5 to 8,000 Hz [2]
Model 200C20 ICP® Force Sensor Installation and Operating Manual - PCB
cost, 2427 VDC, 2- -20 mA constant current supply. Figure 1 schematically illustrates a typical ICP sensor system. PCB offers a number of AC or battery-powered, single or multi-channel power/signal conditioners, with or without gain capabilities for use with force sensors. In addition, many data
Model 478B05 3 Channel DC Sensor Signal Conditioner Installation ... - PCB
DC (current limited to 20 mA maximum) to the capacitive sensor. The current limit is set to allow for proper operation of the sensor and for protection against damage to other sensors that may be mistakenly connected to the signal conditioner. The sensed signal line is the output of the sensor. The ground connection to the sensor is provided.
www.pctel.com
We would like to show you a description here but the site won’t allow us.
Oxygensensor Datasheet - SGX Sensortech
Storageconditions 0-20°C Warranty 12months LifetimeDetails HousingMaterial PPO Housing ImportantNotes • All performance is based on conditions at 20°C, 50% RH and 1 atm, flow rate>150qcm/min, using SGX recommended circuitry. • Sensor performance is temperature dependant; please contact SGX for temperature performance other than 20°C.
Super-Trex® Reduced Diameter Control Cable (18 AWG)
conductor counts from 5 to 65 conductors. 20 AWG, 16 AWG and 12 AWG also available. 1. BUNCH STRANDED TINNED SOFT DRAWN. COPPER — Longer flex life in flexing and twisting applications. Easier to solder. 2. POLYESTER TPE CONDUCTOR. INSULATION — Oil resistant and has high dielectric, tensile and mechanical properties. 3. CONDUCTORS ARE CODED ...
Model 138A02 Tourmaline ICP® underwater blast sensor, 4.71 ... - PCB
Model 138A02 Tourmaline ICP® underwater blast sensor, 4.71" length, 1000 psi, 5 mV/psi Installation and Operating Manual For assistance with the operation of this product,
Dual-input process meters - Wilcoxon Sensing Technologies
99389 Rev.A 08/20 1 Key features • Dual input process meter with math functions • 0-20 mA, 4-20 mA, 0-5 V, 1-5 V, and ± 10 V inputs • SunBright display models for outdoor applications • NEMA 4X, IP65 front panel • Input power options include 85-265 VAC or 12-24 VDC • 2 or 4 relays + isolated 4-20 mA output options • Includes PC-based
Product Finder - Lutze Inc.
LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com
SmartFlex Pressure Sender: 3 Pin Packard (0 - 5000 PSI) - Gemeco
SmartFlex Pressure Sender: 3 Pin Packard (0 - 5000 PSI) Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
is a registered trademark of PCB Piezotronics, Inc.
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 7 to 12 VDC 7 to 12 VDC Discharge Time Constant 0.24 to 1.0 sec 0.24 to 1.0 sec Settling Time(within 10% of bias) < 3 sec < 3 sec Spectral Noise(1 Hz) 1,200 µg/√Hz 11,772 (µm/sec2)/√Hz [1]
Model 045ET005AC | PCB Piezotronics
Very high temperature low noise PFA cable, 2-conductor, twisted pair, shielded, 5-ft, 2-socket, 400°F, 7/16-27 UNS-2B plug to BNC plug
TRIAXIAL ICP® ACCELEROMETER - pcb.com
Constant Current Excitation 2 to 20 mA 2 to 20 mA Output Impedance ≤ 200 Ohm ≤ 200 Ohm Output Bias Voltage 9 to 16 VDC 9 to 16 VDC Discharge Time Constant 0.24 to 1.0 sec 0.24 to 1.0 sec Settling Time(within 10% of bias) < 3 sec < 3 sec Spectral Noise(1 Hz) 1,200 µg/√Hz 11,772 (µm/sec2)/√Hz [1]
Model TO622B01 Platinum Precision Industrial ICP® Accelerometer ... - PCB
conditioners should use higher capacity (up to 20 mA) constant current circuits in place of the diodes, particularly when driving long signal cables (see Section 5). Decoupling of the data signal occurs at the output stage of the signal conditioner. A 10 to 30 µF capacitor coupled with a resistor shifts the signal level to essentially ...
SGX-4CO - SGX Sensortech
Sulphur Dioxide 20 ppm <2 ppm Hydrogen 100 ppm <40 ppm Nitric Oxide 35 ppm <5 ppm Ethanol 200 ppm 0 ppm Ammonia 50 ppm 0 ppm Chlorine 0.5 ppm 0 ppm Note: This table is for reference only. Calibration should be carried out with the actual gas at a known concentration. POISONING SGX sensors are designed to operate in a wide range of harsh ...