Search Results for r-atp requirements military
EU RoHS Declaration - svmicrowave.com
meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration. Amphenol . Title: RoHSTemplate Created Date:
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the ...
UNLESS OTHERWISE SPECIFIED Amphenol THIRD ANGLE PROJECTION
3dview a b c d e f a b c d e f 1342 5 678 1 2 3 4 5 6 7 cb4.17.f1 sheet third angle projection this document is the property of amphenol australia pty. ltd.. no part ...
www.amphenol-sensors.com
www.amphenol-sensors.com
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the ...
L L I S T A m - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 a2 rts018*4sxx ecomate aquarius, receptacle, flange,size 18, 4 pos, socket materials list
Deutsche Akkreditierungsstelle GmbH - Amphenol Automotive
Relative Feuchte 95 % r.F. DIN EN 60068-2-78 IPX7/IPX8 Tauch-Prüfung bei RT bis 25 m DIN EN 60529 ISO 20653 Überdruck bis 4 bar DIN EN 60529 IP1X bis IP4X Objekt - / Zugangssonde Prüfkraft: ±10 % DIN EN 60529 ISO 20653 Sinus-Anregung / Frequenzbereich 5 Hz bis 2.000 Hz Frequenz: ...
Amphenol Aerospace
Contact, Socket, Coaxial Type LJT-R, Crimp (MIL-C-38999 Series I & III) Installation Instructions See table on reverse side for coaxial cable recommended, type assembly instructions code, stripping dimensions, tool selector settings, crimping tool, positioner and insertion/removal tool information. Type Assembly
Types S/AS/ES Precision Probe Thermistor | Temperature Standards
Special versions available for military and space use; Features Long term stability; Rugged construction; Suitable for liquid immersion; Typically not affected by shock and vibration; NIST certified calibration; Specifications Type: S: AS: ES: Temperature Range: 0°C to 60°C: 0°C to 60°C: 0°C to 100°C: Stability:
EU RoHS Declaration - svmicrowave.com
meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration. Amphenol . Title: RoHSTemplate Created Date:
AMPHENOL SOCAPEX MICRO HDAS - GENERIC HOW TO ORDER
HOW TO ORDER –MICRO HDAS 90° on PCB 1. 2. 3. 4. 5. 6. Series Number of rows Connector type Number of contacts Contact type Fitting MHDAS 2 M 016 YC E61 2. Number ...
D D 13, 19, 25, 37 AND 54 CONTACT TYPE - Amphenol Sine
2 CH A NGE F IS R OM PL T L.V 16-04-04 82 7 P.M P.M 2 0/ 6 20/02/06 CABLE GLAND WITH STRAIN RELIEF IN PG THREAD 4 CH A NGE F IS TOBL K T.N 17/02/06 8478. Title: 55010234000214.idw Author: liemvo Created Date:
IR11BR Miniature Infrared Gas Sensor for Monitoring Carbon Dioxide up ...
requirements of CSA standard C22.2 No. 30-M 1986. File No. 107498. Underwriters Laboratories Inc. recognise the IR11BR as components in intrinsically safe single- or multi-gas detectors for use in Class 1, Division 1, Groups A, B, C and D hazardous locations. It has satisfied the requirements of UL913, fifth edition. File E186043. IR11BR
offers.tpcwire.com
%PDF-1.5 %âãÏÓ 6 0 obj > endobj xref 6 120 0000000016 00000 n 0000003079 00000 n 0000003192 00000 n 0000003776 00000 n 0000003940 00000 n 0000003975 00000 n 0000005016 00000 n 0000006059 00000 n 0000007202 00000 n 0000008354 00000 n 0000008913 00000 n 0000009468 00000 n 0000010649 00000 n 0000010975 00000 n 0000012362 00000 n 0000012531 ...
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the ...
EU RoHS DECLARATION - SV Microwave
ITEM # RoHS COMPLIANCE STATUS 1211-66195 YES W/ EXCEPTION 6C Steve Wirth Engineering Manager (561) 840-1800 swirth@svmicro.com Signed for and on behalf of SV Microwave, Inc
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the ...
SOLUTIONS - Amphenol Sine
Requirements UL1277 s-61-402 Ulti-Max Heat distortion 121°C <25 <25 <25 Cold bend @ -25°C pass - pass @ -35°C - pass pass @ -50°C pass pass pass Heat shock @ 121°C pass - pass Ulti-Max fi Cable Jacket Miscellaneous Property Requirements UL1277 s-61-402 Ulti-Max Vertical Tray Flame Test pass - pass Sunlight Resistance (720 hr.) pass - pass ...