Search Results for r-atp requirements military
G:SharedAmphenol Customer DatasheetsEcoMate RMRT Kit ...
ecomate® RM/RSSM/Aquarius™ - Contact Size 16 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 09/2021 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating Male Female
B RT0W61210P*H* B1 - Amphenol Sine
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rt0w61210p*h* eco-mate,plug,size 12,10pos,pin. b1 - released drawing jun-26-2014 ben see part number chart materials list
EU RoHS DECLARATION - svmicrowave.com
ITEM # RoHS COMPLIANCE STATUS 3221-40022 YES W/ EXEMPTION 6C Steve Wirth Engineering Manager (561) 840-1800 swirth@svmicro.com Signed for and on behalf of SV Microwave, Inc
G:EngineeringacadContactsA SeriesStamped and FormedSize ...
Title: G:EngineeringacadContactsA SeriesStamped and FormedSize 20CAD2DCustomerC-AT62-20-02XX-A3.dwg Author: rorman Created Date: 3/5/2025 9:33:33 AM
DEPLOYABLE FIBER OPTIC REEL SYSTEM (INJECTED MOLDING)
Title: DEPLOYABLE FIBER OPTIC REEL SYSTEM (INJECTED MOLDING) Author: FSICORP\rfreisner (FSI1WS056) Created Date: 2/5/2015 4:43:10 PM
Exhaust Gas Recycle (EGR) Temperature Sensor
R/T Curve 150°C Sensor R/T Curve 300°C Sensor 150°C and 300°C RTD sensor : • Temperature / Resistance Characteristics • PT100 Class B RTD per DIN EN 60751 • Resistance = 100 ohms @ 0ºC • Accuracy for the entire temperature range: (per DIN EN 60751) = ±0.30 + 0.005*|T| where |T| = absolute value of temperature, in ºC Temperature °C
Amphenol AAO/ACAD Product Compliance - Environmental Engineering
RoHS 2 provides that EEE has to meet the requirements of the Directive. Since equipment consists of different components, the EEE itself can only meet the substance requirements if all its components and parts meet the substance restriction requirements of RoHS 2, including non-electronic or non-electric components like fasteners or the ...
Thermomerics Laboratory Grade Calibration Standards
Title: Thermomerics Laboratory Grade Calibration Standards Author: Amphenol Advanced Sensors Subject: Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with shielded extension leads.
2M801 HIGH SPEED DUAL-START ACME THREADS
M Electroless Nickel R o H S A m p hen o l E U / 20 /9 5 C NF Olive Drab Cadmium MT Durmalon (Ni PTFE) R o H S Am p hen o l E U /20 2 / 95 C ZN Olive Drab Zinc Nickel R o H S Am p hen o l E U /20 2 /95 C ZNU Black Zinc Nickel R o H S Am p hen o l E U /20 2 / 95 C STAINLESS STEEL Z1 Passivated R o H S Am p hen o l E U /20 2 /95 C 6. KEYING Part ...
EU RoHS Declaration - svmicrowave.com
meet the requirements of RoHS Directives 2011/65/EU and 2015/863/EU, except on any that are marked as "NO" in the 'RoHS COMPLIANCE STATUS' column. Exemptions, if taken, are noted in the same column. EU RoHS Declaration. Amphenol . Title: RoHSTemplate Created Date:
SOLUCIONES PARA LA INDUSTRIA AUTOMOTRIZ - offers.tpcwire.com
PREGUNTE POR NUESTROS PRODUCTOS DISEÑADOS A MEDIDA • 800-521-7935 • CANADÁ 800-545-0122 • MÉXICO 001-877-283-1696. 2. Soluciones para la industria automotriz
BoardLock Family - Amphenol Sine
www.amphenol-sine.com www.amphenol-sine.com BoardLock™ Family Comparison Chart (See individual datasheets on www.amphenol-sine.com for full specs, faceviews, keying location and product dimensions.) Series BoardLock ™ AT BoardLock ™ AT13/15 BoardLock ™ ATF13 Image Positions 2, 3, 4, 6, 8, 12 and 18 2, 4, 6, 8, 12, 13 and 18 2, 3, 4, 6, 8 and 12
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
particular requirements, firmly press and hold the SETUP key (the DOWN arrow key) for 2 seconds. The lower part of the screen appears similar to Figure 4 below. Figure 4: Setup Menu The factory default settings are: • Temp - Off • Psy. Cal. Options - Off • Device auto off - 3 mins • Back Light - 0 mins (off) Use the LEFT and RIGHT arrow ...
PROTIMETER - amphenol-sensors.com
relationship between the relative humidity (r.h) of air and the moisture content of typical softwoods. The horizontal lines show the typical range of hu-midities met in various circumstances. Wood kept in these environments will gradually come into equilibrium at the moisture content levels indicat-
Type CSP Thermometrics Laboratory NTC Temperature Standards
R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.84438 30.00 0.82461 5.00 2.28160 35.00 0.68340 10.00 1.84096 40.00 0.56913 15.00 1.49390 45.00 0.47620 20.00 1.21899 50.00 0.40025 25.00 1.00000 Nominal Curve for CSP60BT103M Temperature °C Resistance Ratio R T/R 25 Temperature °C Resistance Ratio R T/R 25 0.00 2.94227 65.00 0.23773
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
particular requirements, firmly press and hold the SETUP key (the DOWN arrow key) for 2 seconds. The lower part of the screen appears similar to Figure 4 below. Figure 4: Setup Menu The factory default settings are: • Temp - Off • Psy. Cal. Options - Off • Device auto off - 3 mins • Back Light - 0 mins (off) Use the LEFT and RIGHT arrow ...
Pipe Clip Temperature Sensors
3 Specifications Part Number Contact tab width / mm Pipe dimension /mm Clip Type Resistance at (Tref) B (25/85) / K JS3227A 4.8 13 Front 10,000 (25)
Thermomerics Laboratory Grade Calibration Standards
Title: Thermomerics Laboratory Grade Calibration Standards Author: Amphenol Advanced Sensors Subject: Temperature Standards consist of ultra-stable NTC thermistor probes assembled into thin wall stainless steel housings with shielded extension leads.
Thermometrics Ambient Sensor - amphenol-sensors.com
R 0.19 in 0.02 in (0.5 14.0 0.16 in Oso in 0.45 in 111.5 . Title: Thermometrics Ambient Sensor Author: Amphenol Advanced Sensors Subject: Thermometrics Ambient Sensor, Optimizing Internal Automotive Temperature Keywords:
DESCRIPTION L A m p h e n o l
of: sh: rev: dwg no: title: rev description date revisions eco by appr 1 1 b1 rthp6203p*h-16sx eco-mate,plug,3.6mm pin contact,3pos,3pos,crimp type,shielding,cord grip