Search Results for r2-4
SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 4 ...
SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 4 inches (102 mm) Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ... SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 9 inches 135101-R2-09.00. SMA Straight Jack to Unterminated 0.047 Hand ...
n type male connector | Amphenol Global Search | Amphenol
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 082-6095-RFX PDF Customer Drawing (Size: 161 kb) 082-6095-rfx IGS 3D Model (Size: 866 kb ) Product Life Cycle. ... N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 7 inches 175101-R2-07.00 SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm ...
696-960 / 696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
Low Band #2 / Mid Band #2 R2 / Y2 696-960 MHz / 1695-2700 MHz (6x) 4.3-10 Female Electrical Characteristics R1 R2 Y1 Y2 Frequency Bands (MHz)
SIZE TYPE B C- - Amphenol Sine
4.2 reverse current: 50 microamps maximum 4.3 power dissipation: 120 milliwatts maximum 4.4 forward voltage: 4 volts maximum 4.5 reverse voltage: 5 volts maximum 5. resistor specifications: 5.1 resistance value (r1): 330 ohms; 5.2 resistance value (r2): 0 ohms; 5.3 power rating: 1 8 watts 5.4 max.working voltage: 150 volts 6. suppressor diode ...
antenna | Amphenol Global Search | Amphenol
4 dB gain – Half wave decoupled antenna; TNC male connector; Contact Us. Overview; Applications; Downloads; UHF Terminal antenna, 440-470 MHz. Model Numbers: 510079; Critical Communications; Datasheet; Features. ... 1427-2690 | 1427-2690 MHz PRODUCT OVERVIEW Frequency Range (MHz) 698-960 698-960 1427-2690 1427-2690 Array R1 R2 Y1 Y2 https ...
696-960 / 696-960 / 1695-2700 / 1695-2700 MHz - Amphenol Antenna Solutions
Low Band #2 / Mid Band #2 R2 / Y2 696-960 MHz / 1695-2700 MHz (6x) 4.3-10 Female Electrical Characteristics R1 R2 Y1 Y2 Frequency Bands (MHz)
APXVBB26B 43-C-I20 - 4-Ports, X-Pol, Panel Antenna, 2.6m, 2x 694-960MHz ...
ELECTRICAL SPECIFICATIONS Electrical Specification Header LOW BAND ARRAY (694-960 MHZ) [R2] Frequency Band MHz 694-806 790-894 880-960 Gain Typical dBi 17.1 17.1 17.3
18-Port Antenna
Array R1 R2 B1 B2 Y1 Y2 Y3 Y4 Y5 Connector 1-2 3-4 5-6 7-8 9-10 11-12 13-14 15-16 17-18 Polarization XPOL XPOL XPOL XPOL XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) ...
Amphenol Amphenol Taiwan Corporation Sheet 1
4. Performance and testing 4.1 Test requirements and procedures summary Test Test procedure Condition of test specimens Test criteria Visual & Dimensional inspection EIA-364-18 Visual, dimensional and functional inspection. Must meet the minimum requirements specified by product drawing. Electrical: Low level contact
REVISIONS - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c 3.5 moisture resistance: ip68 ( im of water for a period of 24 hours, mated condition ); ip69k( mated condition ) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part: arc16-24sx* plug ( x = a,b,c,d keys ; * = all modifications) 5. see sheet 2 for other key arrangements 6.
METRIC MODIFIED U1 FOR 35mm 1156 BGA FSK1156CR1002
4 ffp1156cr1002 35mm, 1156 footprint specification ref 5 bs2500cr1001 u1 board stiffener 1 6 cr08-01 rc connect-r 1156 7 m20shcs20 m2 socket head cap screw x 20mm l 4 8 m15dp08 m1.5 x 8mm dowel, steel, 9159a008 2 9 031dp0125 1/32 x .125 dowel pin 8 modified u1 for 35mm 1156 bga revisions www.ardentconcepts.com weight: dwg. no. rev c title: rev ...
APXVBB20B 43-C-I20 - 4-Ports, X-Pol, Panel Antenna, 2.0m, 2x 698-960MHz ...
4-Ports, X-Pol, Panel Antenna, 2.0m, 2x 698-960MHz, 65deg, Integrated RET APXVBB20B_43-C-I20 REV : G amphenol-antennas.com All values nominal unless tolerances provided; information contained in the present datasheet is subject to confirmation at time
METRIC MODIFIED U1 FOR 41mm 1600 BGA FSK1600CR1002
4 ffp1600cr1002 41mm, 1600 footprint specification ref 5 bs2500cr1001 u1 board stiffener 1 6 cr08-01 rc connect-r 1600 7 m20shcs20 m2 socket head cap screw x 20mm l 4 8 m15dp08 m1.5 x 8mm dowel, steel, 9159a008 2 9 031dp0125 1/32 x .125 dowel pin 8 revisions www.ardentconcepts.com weight: dwg. no. rev c title: rev. date approved proprietary and ...
SMPM Straight Solder Plug 0.047-inch Conformable 50 Ohm
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 3 inches 175101-R2-03.00 SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 300 mm 095-725-117M030 SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 901-2GA200000AE
REVIEW OF THE APPLICATION OF DESIGN GUIDELINE VDI 2230 - PCB
4. Mechanics of the rotation of flanges (geometry (5)). 5. Mechanics of flanged joints with plane bearing face (geometry ((6), (7) and (8)). From an understanding of the actual design of the joint being considered, the design engineer can select the most appropriate calculation method using the idealized models given.
C-HVCONF01XXX-Ä£ÐÍ)
4 3 6 5 2 1 4 3 6 5 2 1 4 3 6 5 r=470Ω +12v dc +12v dc r1 r=1kΩ r2 r=1kΩ r2 (green light) (red light) (blue light) 2 table 6: pt1000 temperature sensor parameter specification and requirement standard din en 60751 tolerance class 2b(r0:±0.24%) operating temperature range -50 °c to +130 °c temperature coefficient tcr=3850 ppm/k measuring ...
B A1 - Amphenol Sine
3.4 insulation resistance: 1000 megohms min @ 25°c. 3.5 moisture resistance: ip68(im of water for a period of 24 hours,mated condition); ip69k (mated condition) 3.6 mating cycle durability: 100 cycles 3.7 rohs compliant 4. mating part:athd06-1-12s* plug ( * = modifications ) 5. all dimensions are for reference use only. 6.
SMA PCB End Launch Jack 50 Ohm | 132357-11 - Amphenol RF
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 11 inches 175101-R2-11.00 SMP Right Angle Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 150 mm 095-725-120M015 SMPM Right Angle Plug to SMPM Straight Plug 0.085 Hand Formable 50 Ohm 750 mm 095-725-114M075
SMA to SMA Cable Assemblies - Amphenol RF
N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters; N-Type to AMC Adapters; N-Type to BNC Adapters; N-Type to C-Type Adapters ... SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 3 inches 135101-R2-03.00. View Details. Add to Parts List Add to Compare. SMA Straight Bulkhead Jack to SMA Straight Plug ...
SMA Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 8 inches 135101-R2-08.00 N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 4 inches 175101-R2-04.00 N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 7 inches 175101-R1-07.00