Search Results for r2-4
APXVAA4L18_43-U-NA20 - Amphenol Antenna Solutions
Model has been discontinued, but stock is available. 12-Ports, X-Pol, Panel Antenna, 1.8m, 2x 617-894/ 4x 1695-2690 MHz, 65deg, Integrated RET
APXVBB34L20AB 43-C-I20 - 12-Ports, X-Pol, Hybrid Beam Antenna, 2.0m, 2x ...
• 4 ports / 2 cross pol systems in low band (698-960MHz), 65deg 4 ports + 4 ports, each 33deg. beam based on 2 cross pol systems (1710-2690 MHz), separated ... [R2] Frequency Band MHz 698-806 790-894 880-960 Gain Typical dBi 14.8 14.8 14.8 Gain Over all Tilts dBi 14.3 +/- 0.5 14.4 +/- 0.4 14.2 +/- 0.6 Azimuth Beamwidth 3dB Deg 72.6 +/- 8.4 67 ...
Cable Components DC-BLK-2.5G-... - AMPHENOL PROCOM
R2: 800 - 1100 MHz R3: 1700 - 2500 MHz: Type: DC-block: Max. Input Power: 250 W: Insertion Loss: 0.4 dB: Max. Voltage: ... Power Dividers and Splitters in 2-4-way configurations. Max. power up to 500 W in frequency range 70-2700 MHz. Read more. Explore all Power Splitters and Dividers. DAS Antennas.
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 500 ...
N-Type Panel Mount Jack 4 Hole Round Post 50 Ohm 0.433 Post 0.358 PTFE 082-6712-433358 SMPM Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm 925-118C-51S SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 36 inches 095-902-450-036
Amphenol
4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list
Amphenol
4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list
Panel Antennas XPA U2-L4-2.0 - AMPHENOL PROCOM
2 ports on LTE450 and 4 ports on LTE700/800/850. AISG Remote electrical tilt (RET) on both bands. Horizontal Beamwidth optimised for tri-sector configuration. Fully enclosed / extruded glass fiber shroud for improved weather protection. ... 698 - 960 MHz (R2, R3) Max. Input Power: 400 W: 300 W:
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
4 PACS - .000 4 PACS T TT S R1 R2 M HRAD M. F HRAD A S B HRAD AA PA HCSS R SIZE 21-25 SIZE 25L-37. M S • Office: 1 607 563-5218 • Email: msimondsamphenol-aao.com amphenol-aerospace.com • amphenolmao.com RADSOK® & TEMPER-GRIP TECHNOLOGY ADVANTAGES Notice: Specifications are subject to change without notice. Contact your nearest Amphenol ...
Review of the Application of Design Guideline VDI 2230 - PCB
4. Mechanics of the rotation of flanges (geometry (5)). 5. Mechanics of flanged joints with plane bearing face (geometry ((6), (7) and (8)). From an understanding of the actual design of the joint being considered, the design engineer can select the most appropriate calculation method using the idealized models given.
PCU-KIT-4-xx - Amphenol Antenna Solutions
Portable control unit kit with USB data cable, 3m AISG cable, 24V power supply, padded transit bag and software CD, North American style
R-Series Position Sensors - Temposonics
Temposonics ® R-Series position sensors feature the highest performance, accuracy and reliability in magnetostrictive linear position technology and are designed for advanced motion control implementations in industrial applications.. Powerful position sensor with high accuracy and reliability; Available as; Rod version (RH) for cylinder integrated position measurement
2C2UT360X06F xys1 - Amphenol Antenna Solutions
Connector Type (4x) 4.3-10 FEMALE Dimensions 610 x Ø371 mm (24.0 x Ø14.6 in) Radome Color Options GREY, BROWN or BLACK Features • Diplexed omni configuration with 4 connectors • Ideal for small cell applications • Available with 4.3-10 connectors • Available for order with a grey, brown or black radome DIPLEXED
SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch ...
SMA Right Angle Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 12 inches 135103-R2-12.00 SMPM Right Angle Plug to SMPM Straight Plug Tflex 405 50 Ohm 24 inches 095-725-128-024 SMPM Straight Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 12 inches 095-725-112-120
Temposonics
R1 or R2 Your Tempo II has an integral cable, 5 foot length, and an in-line 6-pin MS male connector. To retrofit, the GH model has 2 options available: 1. See Table C on page 4 or contact MTS Applications Engineering to see if you can connect the GH model sensor directly to your controller / interface card, and no longer use the Analog Output ...
Amphenol
4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list
Amphenol
4x r2.54 4x r1.02 59.20 min. 35.25 min. internal sealing surface finish to be or better3.2 0.13 4x r7.60 max. see p/n chart of: sh: rev: dwg no: title: rev description date revisions eco by appr 3 2 a2 at15-18px-bmxxxx boardlock pcb mount receptacle,18pin,straight,at series materials list
Electromagnetic shaker system - Wilcoxon Sensing Technologies
1 µlb/√Hz (4.4 µN/√Hz) Connector2 BNC Output cable R2-2-J5-10 Mass below force gage (including stud) 140 grams (0.31 lb) Effective stiffness3 >500 x 10 6 lb/in (87 x 10 9 N/m) Diameter of mounting surface 1.62 in. (4.1 cm) Mounting stud, stainless steel 3/8-16 UNC Recommended screw down torque 70 in-lb (7.9 Nm) Temperature range 0° to +80°C
scsi-3 | Amphenol Global Search | Amphenol
In addition to these signal connectors, Amphenol also has a wide range of power wire-to-board connectors. Minitek Pwr ® connectors are available in 3.0mm, 4.2mm and 5.7mm pitch sizes with current ratings up to 8.5A, 9A and 23A per circuit respectively. Both Minitek Pwr ® 3.0 and 4.2 are available in high current and BMI versions. The high ...
SMA Straight Solder Jack 0.047-inch Conformable 50 Ohm
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 12 inches 175101-R2-12.00 SMA Straight Solder Plug RG-405 0.086-inch Conformable 50 Ohm 132294 SMPM Right Angle Plug to SMPM Straight Plug 0.047 Hand Formable 50 Ohm 500 mm 095-725-115M050