Search Results for r2-4
2L6U4VT360X06Fwxys4 - Amphenol Antenna Solutions
Canister, 2FT, 24-Port, Omni Pattern, XPOL, (2x) 617-906 | (6x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt
BA1312-4 - Amphenol Antenna Solutions
Omnidirectional Fiberglass Antenna, 218-225, 5.1dBi, N Female
NovaSensor PT3511 Pressure and Temperature Sensor Die
NovaSensor PT3511 Pressure and Temperature Sensor Die
General purpose accelerometers - wilcoxon.com
Mounting 1/4-28 UNF tapped hole Output connector and mating connector see Connections table below Recommended cabling J10 Connections Model Connector pin Power/Signal Common Mating connector 777 2-position terminal block + – N/A 777B BNC coaxial center contact shell R2 98159 Rev.C.1 09/18 1.90" Ø.75" 11/16" HEX 2.2" BNC 2 POS CONNECTOR ...
C-BAND SPECTRUM - Amphenol Antenna Solutions
R1 R2 PCS 1850-1990 4x4 MIMO Y2 Y1 C-BAND 3700-4200 4x4 MIMO P1 P2 AWS 1695-2700 4x4 MIMO Y4 Y3 C-BAND 3700-4200 4x4 MIMO P4 P3 CBRS 3550-3700 4x4 MIMO P6 P5 600 617-906 4x4 MIMO R1 R2 HIGH GAIN 2FT 24-PORT OMNI Bottom View Illustration Only Actual Model May Differ info@amphenol-antennas.com • www.amphenol-antennas.com 5 ALL UNDER
SMA Jack to SMA Plug Adapter 50 Ohm Straight | 132171 - Amphenol RF
SMA Panel Mount Jack 4-Hole Flange Solder RG-405 0.086-inch Conformable 50 Ohm 132107 SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 3 inches 135101-R2-03.00 You May also be Interested in
ORDERING OPTIONS - Amphenol Antenna Solutions
Manual Electrical Tilt (MET) --- 4.3-10 Female 5978600P-1 Remote Electrical Tilt (RET) AISG v2.0 / 3GPP Multi-Device Control Unit (MDCU) 4.3-10 Female 5978600PG-1 Multi-Device Dual Unit (MDDU) ... ELECTRICAL SPECIFICATIONS Ultra Low Band R2 Frequency Range MHz 698-960
471..855 MHz - Amphenol Antenna Solutions
%PDF-1.4 %âãÏÓ 1 0 obj /OP true /Type/ExtGState /OPM 1 >> endobj 2 0 obj /OP false /Type/ExtGState >> endobj 3 0 obj /Metadata 4 0 R >> endobj 5 0 obj /OP true /Type/ExtGState >> endobj 6 0 obj /Metadata 7 0 R >> endobj 8 0 obj /SA true /Type/ExtGState >> endobj 9 0 obj /Metadata 10 0 R >> endobj 11 0 obj /Domain[0 1] /Filter/FlateDecode ...
Panel Antennas XPA U2-L4-2.7 - amphenolprocom.com
2 ports on LTE450 and 4 ports on LTE700/800/850. AISG Remote electrical tilt (RET) on both bands. Horizontal Beamwidth optimised for tri-sector configuration. Fully enclosed / extruded glass fiber shroud for improved weather protection. ... 698 - 960 MHz (R2, R3) Max. Input Power: 400 W: 300 W:
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 4 M 175101-R2-M4.00 SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 11 inches 095-725-119-011 UG-23D/U N-Type Straight Clamp Jack RG-8 RG-213 RG-225 50 Ohm 082-209
2L6U4VX065X06Fwxys4 - Amphenol Antenna Solutions
Panel, 2FT, 24-Port, 65°, (2x) 617-906 | (6x) 1695-2700 | (4x) 3300-4200 MHz, Fixed Tilt
NovaSensor NPB 101 Digital Barometric Pressure Sensor
The pull up resistors (R1, R2) of two line serial bus are recommended to be around 2.2~10K ohm. VDD is recommended 1.7 ~ 3.6V. Pull up voltage should be use VDD. Figure 7 - Hardware pin connection diagram NPB 101. NovaSensor NPB 101 | 9 Reflow Profile Reference J-STD-020-C, J-STD-033 Maximum Peak
Temposonics
4 3 MH C 1 M N 1 2 G 3 V02 5 0 0 7F FD Baudrate 3 250 kbit/sec 4 125 kbit/sec Node ID 7F hex FD Electrical configurations hex MH Analog G 1 = VDC 3 = GND 4 = Sig 2 = n.c. H 1 = VDC 2 = Sig 3 = GND 4 = n.c. MH Digital F 2 = VDC 4 = CAN HI 5 = CAN LO 1 = n.c. MH Analog A01 4…20 mA V02 0.5…9.5 VDC C01 CANopen J01 SAE J1939 Mechanical ...
Panel Antennas XPA U2-L4-2.0 - amphenolprocom.com
2 ports on LTE450 and 4 ports on LTE700/800/850. AISG Remote electrical tilt (RET) on both bands. Horizontal Beamwidth optimised for tri-sector configuration. Fully enclosed / extruded glass fiber shroud for improved weather protection. ... 698 - 960 MHz (R2, R3) Max. Input Power: 400 W: 300 W:
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
4 PACS - .000 4 PACS T TT S R1 R2 M HRAD M. F HRAD A S B HRAD AA PA HCSS R SIZE 21-25 SIZE 25L-37. M S • Office: 1 607 563-5218 • Email: msimondsamphenol-aao.com amphenol-aerospace.com • amphenolmao.com RADSOK® & TEMPER-GRIP TECHNOLOGY ADVANTAGES Notice: Specifications are subject to change without notice. Contact your nearest Amphenol ...
7X 2X 0 2X 7X - ardentconcepts.com
8 7 6 5 4 3 2 1 8 7 6 5 4 3 2 1 the information contained in this drawing is the sole property of ardent concepts, inc. any reproduction in part or as a whole without the written permission of ardent concepts, inc. is prohibited. proprietary and confidential drawn checked eng appr. sizebtitle: dwg. no. rev scale: 4:1 weight: sheet 1 of 1 ...
Temposonics
R1 or R2 Your Tempo II has an integral cable, 5 foot length, and an in-line 6-pin MS male connector. To retrofit, the GH model has 2 options available: 1. See Table C on page 4 or contact MTS Applications Engineering to see if you can connect the GH model sensor directly to your controller / interface card, and no longer use the Analog Output ...
Temposonics
R1 or R2 Your Tempo II has an integral cable, 5 foot length, and an in-line 6-pin MS male connector. To retrofit, the GH model has 2 options available: 1. See Table C on page 4 or contact MTS Applications Engineering to see if you can connect the GH model sensor directly to your controller / interface card, and no longer use the Analog Output ...
FFP10X1072SN0501 - Sheet1 - Amphenol Ardent Concepts
4x r2.00 r 0.80 5.44 37.75 3 6 m2 screw clearance hole 4x 2.40 thru 4x slip fit m1.5 dowel pin non-plated through hole drilled and reamed 6.27 5 1.55 0.00 +0.03 thru 4x 24.79 ... 4 projection angles: the information contained in this drawing is the sole pad to pad to mounting donut coplanarity to be within .001". change note material finish ---
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 3 ...
SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters; SMA to FAKRA Adapters; ... 135101-R2-03.00. Find In Stock & Buy Now. SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 3 inches (76 mm) Add to Parts List Add to Compare. View Compare.