Search Results for r2-4
SMP Straight Solder Plug 0.047-inch Conformable 50 Ohm
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 18 inches 135101-R2-18.00 SMA Panel Mount Jack 2-Hole Flange Solder 50 Ohm 132253 SMP Straight Plug to SMP Straight Plug 0.047 Hand Formable 50 Ohm 3 inches 095-725-119-003
Temposonics® R-Series RF Position Sensors
Temposonics® RF is a high-performance sensor with a flexible sensor rod. Whether used for straight or curved position measurements, the RF sensor is available from short to very long stroke lengths, up to 20 meters. The sensor`s ability to bend during installation or replacement can solve difficult confined space type applications. Due to its long measuring length and multi-position ...
10142344 | Amphenol Global Search | Amphenol
Search Results for 10-72628 1710-2690 MHz - Amphenol Antenna Solutions ... dB > 10.1 > 8.5 > 8.5 > 7.5 Maximum Effective Power Per Port Watts 250 W Inter/Intra Cluster Isolation dB > 25 All parameters are compliant with BASTA revision V11.1 ELECTRICAL SPECIFICATIONS Ultra Low Band R2 Frequency Range MHz 698-960 MHz 698-806 790-862 824-894 880 ...
ePower-Lite Series - Amphenol Industrial Operations
and 4-pole connectors incorporate patented RADSOK® technology which provides higher amperage, lower T-rise and voltage drop, and less resistance. RADSOK’s twisted grid ... R2 16.900.1 30.800.1 44.500.1 THREAD LENGTH 6 4-M3 0.5MM 5 x 3.20 4 MIN. 8 5.7mm ePower-Lite • High current, 120A Max rated current
Temposonics II Ordering Guide
H OW T O O RDER TEMPOSONICS II BUILD-TO-ORDER UNITS How to Order Temposonics II Position Sensors Temposonics II Transducer, Standard Style RB = STANDARD, 3/8 in. SST rod, screw on integral connector RC = 3/8 in. SST rod, quarter turn integral connector RO = 3/8 in. SST rod, 5 ft. integral cable, pigtail connection The following styles (R1 - R3) are deivations of Style RO.
Panel Antennas XPA U2-L4-2.7 - amphenolprocom.com
2 ports on LTE450 and 4 ports on LTE700/800/850. AISG Remote electrical tilt (RET) on both bands. Horizontal Beamwidth optimised for tri-sector configuration. Fully enclosed / extruded glass fiber shroud for improved weather protection. ... 698 - 960 MHz (R2, R3) Max. Input Power: 400 W: 300 W:
round contact | Amphenol Global Search | Amphenol
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm 0.705 Post 0.590 PTFE 901-2PF705590AE N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 250 mm 175101-R2-M0.25 SMP Right Angle Plug to SMP Right Angle Plug 0.085 Hand Formable 50 Ohm 50 mm 095-725-117M005
SMA PCB End Launch Jack 50 Ohm 0.062 PCB Square flange High Frequency 0 ...
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 48 inches 135101-R2-48.00 SMP Right Angle Plug to SMP Right Angle Plug 0.047 Hand Formable 50 Ohm 7 inches 095-725-121-007 SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm 901-1PA200000AE
Data Sheet R-Series V RH5 Profinet 551962 - Temposonics
4 Temposonics® R-Series V RH5 PROFINET IO RT IRT See TECHNICAL DRAWING Fig. 3: Temposonics® RH5 with ring magnet RH5-M/S-A/-V – RH5 with threaded fl ange M18×1.5-6g or ¾"-16 UNF-3A, example: Connection type D58 (connector output) SER NSRN 1 4 5 2 1 4 5 2 a 17 (0.67) Sensor eecronics osin 68 (2.68)
APXVAA24X 43-U-A20 - Amphenol Antenna Solutions
Array R1 R2 Connector 1-2 3-4 4 PORTS Polarization XPOL Azimuth Beamwidth (avg) 65° Electrical Downtilt 2-12° Dimensions 2436 x 609 x 215 mm (95.9 x 24.0 x 8.5 in) APXVAA24X_43-U-A20 APXVAA24X_43-V-A20 65° 2436 mm INTEGRATED RET This antenna provides a 4-Port multi-band flexible platform for use in deployment scenarios encompassing 600MHz ...
10-Port Antenna - Amphenol Antenna Solutions
Array R1 R2 R3 Y1 Y2 Connector 1-2 3-4 5-6 7-8 9-10 Polarization XPOL XPOL XPOL XPOL XPOL Azimuth Beamwidth (avg) 65° 65° 65° 65° 65 ...
SMA Straight Plug to SMA Straight Plug RG-142 50 Ohm 24 inches
SMA Straight Jack to SMA Straight Jack 0.141 Hand Formable 50 Ohm 4 inches 135108-R2-04.00. Contact Us. Subscribe and Stay Connected with Amphenol RF. Submit. By submitting your email, you are agreeing to receive occasional updates from Amphenol RF. This site is protected by reCAPTCHA and the Google.
Réf De A Date Sujet - Amphenol Socapex
R2 - Sans précision de l’indice de la spécification dans votre commande, l’indice en notre possession est considéré comme le dernier en vigueur. R3 - Pour toute spécification manquante, une réserve sera formulée sur notre accusé de réception (AR). Nous
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 7 ...
SMA Straight Plug to SMA Straight Plug 0.141 Hand Formable 50 Ohm 7 inches (178 mm)
CFIT-Flex Standard CFIT-Flex - charlesindustries.com
Trays, (4) Cable Brackets (1) Std. Splice Basket Plate, (7) Small Hinged Splice Trays, (3) Cable Brackets X Custom Options - Refer to last two digits ... R2 12 Fiber Ribbon Fanout* (1) Std. Bulkhead, 12 Fiber Ribbon Fanout*, Ground Stud R3 R4 (1) Std. Bulkhead, 12 Fiber Ribbon Fanout*, Inner Security Door
Owego - Amphenol Aerospace
%PDF-1.5 %µµµµ 1 0 obj >>> endobj 2 0 obj > endobj 3 0 obj >/XObject >/ProcSet[/PDF/Text/ImageB/ImageC/ImageI] >>/Annots[ 20 0 R] /MediaBox[ 0 0 612 792 ...
SMA PCB End Launch Plug 50 Ohm Square Flange High Frequency 0.010 Pin
RF Connector SMA PCB End Launch Plug 50 Ohm Sq Flange High Frequency 0.010 Pin
Model 8159-1013A STRAIN GAGE SENSOR SIGNAL CONDITIONER ... - PCB
1. Open the back panel of the meter case by removing the four (4) screws located in the corners of the panel face. 2. Expose the connector circuit board located on the back of the back panel. NOTE: For newer units, the boards use R2 and R3 instead of JP2 and JP3. 3. Remove the solder jumpers from JP2 and JP3 to ENABLE sense lead setting. 4.
Model R687A02 - PCB
%PDF-1.4 %âãÏÓ 14 0 obj > endobj 185 0 obj >stream H‰¤”Oo 1 Åïþ s„ Ž=k ... [ql2‡™ Š$¶ 8¬x ›ˆ˜Ä t ñrp¤¸/8æ p² âC¹¤¤fó¹qñ º.K njmÍ {r2“8 ¡?“•Èä³é.)É©L^6‹gþ, qmé¢"[šZ[Z š ™~Q¨ÿºø7%îí"½ øÜ3ˆÖ÷‡í¯üRê`ÌŠj³ë ...
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 750 mm
N-Type Straight Plug to N-Type Straight Plug 0.141 Hand Formable 50 Ohm 250 mm 175101-R2-M0.25 N-Type Straight Plug to N-Type Straight Plug 0.085 Hand Formable 50 Ohm 1 M 175101-R1-M1.00 N-Type Straight Plug to N-Type Straight Plug LMR-195 50 Ohm 36 inches 175101-21-36.00