Search Results for radial cable
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
I 2 I Temposonics® R-Series V RP5 PROFINET IO RT IRT Data Sheet 5 3 1 esemen cce 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide)
Sensors for Monitoring Rotary Screw Compressors - PCB
Mounting is generally recommended on the casing of the compressor as close to the radial bearings as possible. A comprehensive predictive maintenance program that includes monitoring vibration on typically critical rotary screw compressors can improve downtime and increase efficiency with maintenance scheduled in advance of catastrophic failure.
PRODUCT PORTFOLIO - SV Microwave
Insertion Loss 2 MHz to 40 GHz .12 * √(f(GHz)) Radial Float ± .010” ... contact SV directly for customized cable solutions – whether you are looking for low loss, phase stability or phase/delay matched sets, SV can build a custom cable to meet your needs. VITA 67.3 SMPM
SMPS Male PCB QB Thru-Hole Connector, R/A - SV Microwave
SMPS Male PCB QB Thru-Hole Connector, R/A, 3811-40105 has detailed product design resources. Available in our smallest form factor yet!
SMPM Male PCB Surface Mount Connector, R/A, FD
EU RoHS Directive 2011/65/EU Yes, w/ Exemption 6C . These products comply with the substance restrictions of the Restriction on Hazardous Substances Directive 2011/65/EU (RoHS2).
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ - Temposonics
momentary radial magnetic field and torsional strain on the waveguide. ... /IP68 (for cable outlet) Shock test 100 g (single shock), IEC standard 60068-2-27 Vibration test 15 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-4
Data Sheet ER CANopen - Temposonics
I 5 I Temposonics® ER CANopen Data Sheet FREQUENTLY ORDERED ACCESSORIES – Additional options available in our Accessories Guide 551444 Cable connectors 3 Cord sets 53 (2.09) (() 38 (1.5) Ø (Ø 57 (2.25) 57 22 Ø 2 Ø 2 45.5 (1.8) M12 4 (0.16) M12 A-coded female connector
Accessories and Other | Products - Amphenol
SV Microwave has the ability to create custom alignment tools that easily solve for radial alignment in multiport board-to-board solutions. This tool can be configured for any number of ports and a variety of RF interfaces like: SMP, SMPM and SMPS and more. ... Cable glands are available with Metric and PG threads for harsh environments and EX ...
Synapse - SV Microwave
7080-0840 Synapse Male to 2.92mm Male 12” Cable Assembly for .047 Cable 7080-0841 Synapse Female to 2.92mm Male 12” Cable Assembly for .047 Cable Synapse Male to 2.92mm Male 12” Cable Assembly for SV 87 Low Loss Cable 7080-0843 Synapse Female to 2.92mm Male 12” Cable Assembly for SV 87 Low Loss Cable 1.50 2.00 2.50 3.00 3.50 4.00
Temposonics
Cable with M12 A-coded female connector (5 pin), straight – pigtail Part no. 370 673 Cable with M12 A-coded female connector (5 pin), angled – pigtail Part no. 370 675 Material: GD-Zn, Ni Anschlussart: Schraubanschluss Kontakteinsatz: CuZn Kabel Ø: 4…8 mm Ader: 1,5 mm² Betriebstemperatur: −30…+85 °C Schutzart: IP67 (fachgerecht ...
SMPM Male PCB Surface Mount Connector (Glass Seal), SB
Conformable Cable Assemblies; Flexible Cable Assemblies; Adapters. Between-Series Adapters; In-Series Adapters; Tee-Series Adapters; VITA. Contacts and Connectors; ... Radial Misalignment 3° Max : Environmental Corrosion (salt spray) MIL-STD-202, Method 101, Condition B ...
SMPS Male PCB Edge Launch Connector, 2 Port, SB
SV Microwave introduces the SMPS Male PCB Edge Launch Connector, 2 Port, SB 3811-60050. Check out the product's technical specifications now!
Commercial Aerospace | Markets | Amphenol
In addition to connector and interconnect assembly products, we also provide rigid and flexible printed circuits as well as high-technology cable management products. Our products are specifically designed to operate in the harsh environments of commercial aerospace while also providing substantial weight reduction, simplified installation and ...
RLKU12-50JFLA - 1/2' RADIAFLEX® RLKU Cable, A-series - RFS Technologies
This RADIAFLEX® radiating cable utilize a low-loss cellular polyethylene foam dielectric and a smooth copper outer conductor which offers a superior electrical performance together with ... Coupling loss values are measured with a radial (below 650 MHz) or parallel (above 650 MHz) orientated dipole antenna. ...
Industrial | Markets - Amphenol
Panel mount and cable termination options are available with or without finger-proof protection. ... loaded bullets have been designed for repeatable RF performance under all states of compression by solving axial and radial misalignment issues when fully mated.
Temposonics
creates a momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases ... Ingress protection 3 IP67 (if mating cable connector is correctly fitted) Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 15 g / 10…2000 Hz IEC standard 60068-2-6 (resonance ...
Industrial | Markets - Amphenol
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors. ... Amphenol LTW's Cable Joiner was designed and developed for simple, quick, and reliable cable interconnections. ...
Temposonics
momentary radial magnetic field and torsional strain on the waveguide. ... Cable length: 275 mm Cable Ø: 5 mm Operating temperature: −40…+105 °C M12 connector: Brass/Nickel DT connector: DT04 3 pin Material: PVC Jacket Cable length: 275 mm Cable Ø: 5 mm Operating temperature:
SMPS Male PCB Solder-In Connector (.009"), SB - SV Microwave
The SMPS Male PCB Solder-In Connector (.009"), SB" 3811-40005 is now available at SV Microwave. Place your order with Digi-Key and Mouser Electronics!
Data Sheet R-Series V RH5 SSI - Temposonics
Data transmission rate 70 kBaud 1…1 MBaud, depending on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position or velocity, position and temperature in the sensor electronics housing Measurement parameters Resolution: Position 0.1…100 µm (0.0001…0.1 mm)