Search Results for radial cable
Data Sheet R-Series V RM5 POWERLINK (Doc Part No. 552117)
Connection type 2 × cable with M12 female connector (D-coded), 1 × cable Operating voltage +12…30 VDC ±20 % (9.6…36 VDC); The RM5 sensors must be power supplied via an external Class 2 power source in accordance with the UL approval Power consumption Less than 4 W typical Dielectric strength 500 VDC (DC ground to machine ground)
Mobile Networks | Markets | Amphenol
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors. ... MQ8 PCB mount connector with 8 ports blind mate multi coaxial cable assembly.
Data Sheet E-Series EH IO-Link - temposonics.com
I 2 I Temposonics® E-Series EH IO-Link ata Sheet 4 5 3 1 Measurement cycle 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (Waveguide)
Data Sheet *%ZLWKWKUHDGHG DQJH$QDORJ - Temposonics
momentary radial magnetic field and torsional strain on the waveguide. ... /IP68 (for cable outlet) Shock test 100 g (single shock), IEC standard 60068-2-27 Vibration test 15 g/10…2000 Hz, IEC standard 60068-2-6 (excluding resonant frequencies) EMC test Electromagnetic emission according to EN 61000-6-4
Humboldt Male PCB Surface Mount Connector, 4 Port
Radial Misalignment 3° Max : Environmental ... Cable Builder Attributes Mating Connector H14C : Electrical Frequency 40 GHz : Impedance 50 ohms ...
Automotive | Markets - Amphenol
Amphenol RF offers a variety of board-to-board solutions engineered to maximize radial and axial float, eliminating the need for cables between the boards and simplifying designs to eliminate assembly errors. ... Boltrack™ connector comes in a 4-pair right-angle board receptacle and cable plug mating combination. The connector can resist ...
SMPS Male PCB QB Thru-Hole Connector, R/A - SV Microwave
SMPS Male PCB QB Thru-Hole Connector, R/A, 3811-40105 has detailed product design resources. Available in our smallest form factor yet!
radsok-power-connectors-catalog-amphenol-industrial
flat-ribbon cable, and interconnect systems. Amphenol has long been the accepted leader in providing quality connectors ... - A RADSOK® is a RADial SOcKet Contact. - Developed from flat stamped grid twisted into a hyperbolic geometry to form socket contact with unique characteristics. 4
Data Sheet EH CANopen - temposonics.com
momentary radial magnetic field and torsional strain on the waveguide. ... Cable length, m 1000 800 500 250 125 < 25 < 50 < 100 < 250 < 500 The sensor will be supplied with ordered baud rate, changeable by customer via LSS Measured value Position, Multi-position measurement with maximum 2 magnets
SMPS Female to Female Bullet (OAL 0.118") - SV Microwave
The RF series SMPS Female to Female Bullet (OAL 0.118")" 1138-4002 from SV Microwave. Our products can meet your expectations at various levels.
Accessories and Other | Products - Amphenol
SV Microwave has the ability to create custom alignment tools that easily solve for radial alignment in multiport board-to-board solutions. This tool can be configured for any number of ports and a variety of RF interfaces like: SMP, SMPM and SMPS and more. ... Cable glands are available with Metric and PG threads for harsh environments and EX ...
Data Sheet R-Series V RFV SSI - Temposonics
Data transmission rate 70 kBaud 1…1 MBaud, depending on cable length: Cable length < 3 m < 50 m < 100 m < 200 m < 400 m Baud rate 1 MBd < 400 kBd < 300 kBd < 200 kBd < 100 kBd Measured value Position or velocity, position and temperature in sensor electronics housing Measurement parameters Resolution: Position 0.1…100 µm (0.0001…0.1 mm)
Model 5308D-02A | PCB Piezotronics
TORKDISC® System comes complete with receiver unit, 24 foot cable, and 12 VDC power supply. Measurement Range: 20000 in-lb (2260 Nm) Temperature Range: +32 to +185 °F (0 to +85 °C) ... Permissible Radial Float (rotor to stator) 0.25 in: 6.4 mm: Rotating Inertia (without adaptors)
SMPM Female R/A to SMA Male R/A 24" Cable Assembly for .085 Cable"
SMPM Female R/A to SMA Male R/A 24" Cable Assembly for .085 Cable" 7032-7242
UG-913/U BNC Right Angle Clamp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm
Cable - Clamp: You May also be Interested in. BNC Straight PCB Jack Through Hole 50 Ohm 112483. BNC Cable Plug RG-55 RG-142 RG-223 RG-400 50 Ohm 112526T. BNC Straight PCB Jack Through Hole Bulkhead Front Mount 75 Ohm 112411.
Basics of Fiber Optics
Figure 12: Construction of a Single Fiber Cable Figure 13: Example of the Construction of a Multi- Fiber Cable II.3 Connectivity Fiber optic links require a method to connect the transmitter to the fiber optic cable and the fiber optic cable to the receiver. In general, there are two methods to link optical fibers together. II.3.1 Fusion Splice
SMPS Male PCB Surface Mount, 2 Port (Glass Seal), SB - SV Microwave
Conformable Cable Assemblies; Flexible Cable Assemblies; Adapters. Between-Series Adapters; In-Series Adapters; Tee-Series Adapters; VITA. Contacts and Connectors; ... Radial Misalignment 3° Max : Environmental Temperature Rating -65°C to +165°C ...
Data Sheet EP2 CANopen - Temposonics
momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases a torsional ... Ingress protection1,2 IP67 (if mating cable connector is correctly fitted) Shock test 100 g (single shock) IEC standard 60068-2-27 Vibration test 8 g/10…2000 Hz IEC standard 60068-2-6 (resonance ...
Temposonics
creates a momentary radial magnetic field and torsional strain on the waveguide. The momentary interaction of the magnetic fields releases ... Cable length, m 1000 800 500 250 125 < 25 < 50 < 100 < 250 < 500 The sensor will be supplied with ordered baud rate, changeable by customer via LSS Measured value Position Measurement parameters
Data Sheet R-Series V RP5 Profinet 551961 - Temposonics
I 2 I Temposonics® R-Series V RP5 PROFINET IO RT IRT Data Sheet 5 3 1 esemen cce 1 Current pulse generates magnetic fi eld 2 Interaction with position magnet fi eld generates torsional strain pulse 3 Torsional strain pulse propagates 4 Strain pulse detected by converter 5 Time-of-fl ight converted into position Sensing element (waveguide)