Search Results for radiall rf connectors
SMPM RF Series Technical Specifications - SV Microwave
The SMPM connector was developed to improve the SMP connector's application density and operating frequency range. Learn more about this RF Series. Check Inventory. Register. Log in. Compare Products List. Check Inventory. Register. ... Radial Misalignment: 3° Max; Temperature Rating -65°C to +165°C; Corrosion (salt spray) ...
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132146 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146 STP 3D Model (Size: 308 kb ) 132146 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
These connectors use our complete line of crimp, solder, PC tail, and compliant pin contacts from size 0 to size 22D. Filter Connectors . Our Filter Connectors are based on the most popular Mil-Specs: D38999 Series I, II, III; 26482; 5015; and 2M Micro 38999. We also build Filter Adapters, Diode Connectors, and Metal Oxide Varistor (MOV ...
Cross Reference Products | Part Number Search - Amphenol CS
Search for an Exact Competitor Part number or type an “*” to search by partial Part Number. For example: 1234* or *234* To Search Multiple Parts at once, copy/paste or type one part number per line. Example: Part number 1 Part number 2 Part number 3 Part number with “*” will be considered invalid
CONEC connectors by CONEC
These connectors are used where dust and spray water occur and functioning of usual connectors would be negatively affected. These connectors are available as standard or high density in the usual pole number. D-SUB Combination and D-SUB filter connectors are also available in protection class IP67.
SMPS RF Series Technical Specifications - SV Microwave
SV Microwave offers a complete line of SMPS connectors. Ideal for high-density applications, explore its detailed specifications now. Check Inventory ... SMPS RF Series. ... Radial Misalignment: 3° Max; Temperature Rating -65°C to +165°C; Corrosion (salt spray) ...
Pre-Tinned (De-Golded) PCB Connectors - SV Microwave
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. These connectors are designed to work with our automated de-golding process which mitigates undesirable remnants of gold plating in the solder joint. ... Radial Misalignment: 3° Max; Temperature Rating-65°C to +165°C ...
Threaded SMPM Connectors, Adapters and Cable Assemblies
SV Microwave presents threaded SMPM connectors, adapters, and cable assemblies featuring a standard SMPM RF interface. ... and cable assemblies that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force. These threaded SMPM interconnects are ideal for high vibration environments while still ...
SMA Plug to SSMA Jack Adapter 50 Ohm Straight | 242189 - Amphenol RF
SMA Plug to SSMA Jack Adapter 50 Ohm Straight
Radio Frequency Connectors | Products - Amphenol
Amphenol LTW's RF connector (radio frequency connector) is an electrical connector designed to work at radio frequencies in the multi-megahertz range. RF connectors are typically used with coaxial cables and are designed to maintain the shielding that the coaxial design offers. Available in SMA, N-Type, with various termination choices.
SMP Straight Smooth Bore Receptacle Jack Round Post Thread-in 50 Ohm
RF Connector SMP Straight Smooth Bore Receptacle Jack Round Post Thread-in 50 Ohm. Downloads. SMP-MSSB-CSB PDF Customer Drawing (Size: 112 kb) SMP-MSSB-CSB STP 3D Model (Size: 467 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
Mission-critical Power And Signal Connectors - Positronic
Browse Connectors. Browse our product portfolio in three convenient ways: by product category, by product attribute or by application type. Browse; Drawing Library. This link gives you access to over 10,000 2D drawings and 3D STEP files for immediate download. ...
SMP RF Series Technical Specifications - SV Microwave
SV Microwave offers a complete line of SMP connectors that conform to DSCC 94007, 94008, and MIL-STD-348. Discover the specifications now. ... SMP RF Series. SV Microwave offers a complete line of SMP connectors that conform to DSCC 94007, 94008, and MIL-STD-348. ... Radial Misalignment: 3° Max; Temperature Rating -65°C to +165°C; Corrosion ...
SC-Type Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency SC-Type Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of SC-Type Connectors at Amphenol RF online.
SMPM Product Series - Amphenol RF
Radial Misalignment. ± 0.51 mm. Mechanical. TemperatureRange. −65°C to +165°C. RoHS Compliance. Compliant with Excemption 6C. ThermalShock. MIL-STD-202, Method 107, Condition B. Corrosion. ... Amphenol RF Subject: SMPM Connector Series Keywords: SMPM, SMPM connector, SMPM bullet adapter, SMPM adapter, Amphenol RF SMPM ...
Application Notes | Product Brochures | SV Microwave
Extended Ferrule RF Cable Connectors ; QB® QuarterBack Product Line : SuperFlex Ø.047 RF Cable Assemblies : Pre-tinned (De-golded) PCB Connectors ; Low Profile RF Cable Assemblies : SMPM Spring Bullets : Armored RF Cable Assemblies ; Non-Magnetic Interconnects: SMP Spring Bullets : Keyed SMA RF Cable Assemblies ; Solderless Compression Mount ...
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm | 132142 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 132142 PDF Customer Drawing (Size: 52 kb) 132142 STP 3D Model (Size: 403 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
High Speed Solderless PCB Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial solderless compression mount connectors are ideal for high frequency printed circuit board applications where precision is key. Our solderless application makes assembly fast, easy and without damaging the PCB board. ... Radial Misalignment: 3° Max; Temperature Rating-65°C to +165°C; Corrosion (salt ...
SMP and SMPM Spring Bullets for Gang Mating | SV Microwave
SV Microwave’s SMP and SMPM spring bullets guarantee maximum RF performance by eliminating gaps between the bullet and shroud during gang mating. Additionally, these spring loaded bullets have been designed for repeatable VSWR performance under all states of compression by solving radial misalignment issues when fully mated.
RF Connectors - Amphenol RF
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.