Search Results for radsok
High Power 5015 Connectors with Advanced Contacts
RADSOK contacts with typical silver plating finishes have demonstrated the survival of 20,000 mating cycles. Even with continuous exposure to harsh environmental abuse (salt, sand, and high humidity). RADSOK contacts have been tested to maintain low contact resistance beyond 10,000 mating cycles.
PowerLok G1 - Amphenol TPI (ATPI) - Amphenol Technical Products ...
PowerLok G1 is a low cost, compact, metal-shell interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. Up to 1000V ranging from 5A-500A (Continuous @ 80°C) with HVIL, 360° shielding, environmental sealing, keying, straight and right-angle configurations, and up to 4 power circuits. ...
Home | Amphenol Industrial Operations
Our product portfolio encompasses power interconnects utilizing RADSOK® contact technology, ruggedized military derivative commercial cylindrical connectors such as AC Threaded (SAE AS50151 style), PT (MIL-DTL-26482 style) and GT reverse bayonet style, assemblies and harnesses using these and other industry standard interconnect.
epower-connectors-catalog-amphenol-industrial
RAD-11-50 11.0mm RADSOK® contact assembly, 50mm² RAD-11-75 11.0mm RADSOK® contact assembly, 75mm² RAD-11-95 11.0mm RADSOK® contact assembly, 95mm² RAD-08-BB 8.0mm RADSOK® contact assembly, BUSBAR RAD-08-25 8.0mm RADSOK® contact assembly, 25mm² RAD-08-35 8.0mm RADSOK® contact assembly, 35mm² RAD-08-50 8.0mm RADSOK® contact assembly ...
5015 | Amphenol Global Search | Amphenol
• All the shell styles and finishes of the Matrix 5015 family are available, including firewall styles and non-decoupling style • Recommended for applications up to 150° operating temperature • Up to 40% increased current carrying capability • RADSOK contacts provide high amperage capability with minimal
amphe-power-radsok-technology-catalog-amphenol-industrial
Amphe-Power Connectors with RADSOK Technology SL-391-4 ® ® † Socket cylinder within female contact has several equally spaced longitudinal beams twisted into a hyperbolic shape. † As male pin is inserted, axial members in the female half
News - Amphenol Industrial Operations
RADSOK, which stands for RADial SOcKet, is a high-performance electrical contact technology developed by K&K Stamping, which was then purchased... Read More. New solar product facility opening in Mesa, Arizona.
surlok-compression-lug-radsok-data-sheet-amphenol-industrial
RADSOK connector. The plastic housing snaps over the connector and acts as a protective cover. The plastic housing is available for all sizes. This secure connection ensures voltage and amperage levels will be maintained throughout the duration of the application. The RADSOK high amperage contact technology utilizes
PowerLok G2 - Amphenol TPI (ATPI) - Amphenol Technical Products ...
PowerLok G2 is a high performance, compact, aluminum alloy interconnect solution utilizing RADSOK® contact technology for EV and Hybrid transportation applications. G2 provides electrical ratings up to 1500VDC and 500A (Continuous @ 80°C Ambient) with IP67/6K9K sealing, 360° shielding, 500 hr salt spray, multiple keying options, straight and ...
C360 G01 141 E2 Radsok® housing for click|fit, 6mm contact,
Radsok® housing for click|fit, 6mm contact, 10-16 mm² cable diameter. A pluggable grounding system based on the two patented Wall bushing and Radsok technologies. Enables a practical equipotential bonding, which need not be hardwired. Our click|fit technology is vibration-proof and VDE approved.
radsok-power-connectors-catalog-amphenol-industrial
RADSOK® contact technology can provide roughly 50% more current through the same size pin. Con-nectors utilizing this RADSOK® technology will out-perform similar products in the market hands down. The Sidney, NY facility, nestled at the foothills of the Catskill Mountains, is over 307,000 square
N020366136002 Radsok® 3.6 mm contact with click|fit for 4 m
N020366136002 Radsok® 3.6 mm contact with click|fit for 4 mm-6 mm² cable diameter . N020366136002 Radsok® 3.6 mm contact with click|fit for 4 mm-6 mm² cable diameter. $0.00. Contact. PART NUMBER: N020366136002. Datasheet: View / Download. 125. SPECIFICATIONS: Type: PCB, PE; Contact Size: 3.6mm;
Contacts for High Power Amphenol Aerospace Mil-Power Connectors
For more information on RADSOK® products from Amphenol: www.amphenol-industrial.com and www.radsok.com Contact Amphenol Aerospace Operations, Sidney, NY (Phone: 607-563-5011) or Amphenol Power Solutions, Fraser, MI (Phone: 586-294-7400) The Amphenol ® RADSOK Solution to Bring more Power to the Board... Three High Amperage Products: PowerBlokTM
C390 – 4mm Radsok R8S - Amphenol Automotive
C390 – 4mm Radsok R8S High voltage, high current contact system Part-No.: N 02 040 7901 012 – Single contact N 02 040 7104 012 – 10mm² crimp contact w/o contact clip N 02 040 7114 202 – 10mm² crimp contact with contact clip N 02 040 7105 212 – 6mm² crimp contact w/o contact clip
SurLok Plus Series - Amphenol Australia
Incorporating the latest R4 RADSOK® Technology, SurLok Plus™ is a compact, quick mating, and robust product line. The RADSOK® high amperage contact technology utilizes high tensile strength properties of a stamped and formed, high conductivity alloy grid to produce low insertion forces while maintaining a large conductive surface area.
Amphenol Automotive | 4mm RADSOK® – C390 – R8S
4mm RADSOK® – C390 – R8S. Article no. N02 040 7901 012. Product Description A contact grid made of a beryllium-free copper alloy. Its feature is a radially twisted lamella layout for self-cleaning with an outstanding contact resistance. Further information (PDF) Amphenol Tuchel Automotive.
Amphenol
RADSOK® contact technology can provide roughly 50% more current through the same size pin. Con-nectors utilizing this RADSOK® technology will out-perform similar products in the market hands down. The Sidney, NY facility, nestled at the foothills of the Catskill Mountains, is over 307,000 square
38999 TRI-POWER CONNECTORS - Amphenol Aerospace
enabling the RADSOK ® contacts’ high current rating compared to traditional power contact designs. HIGH MATING CYCLE DURABILITY RADSOK contacts with typical silver plating finishes have demonstrated survival of 20,000 mating cycles. Even with continuous exposure to harsh environmental abuse (salt, sand, and high humidity). RADSOK
RTHP6203SNH-16S2 3 Position Plug, Female with Shielded Backs
RTHP6203SNH-16S2 3 Position Plug, Female with Shielded Backshell with RADSOK® Technology, High Amperage, 630V, Crimp, Shell Size 20-Plug, 3 Position, Call Us 1-800-394-7732 My Account