Search Results for radsok
MP6ARS8S Pin Contact with RADSOK® Technology - amphenol-sine.com
RTHP6203PNH-16S2 3 Position Plug, Male with Shielded Backshell with RADSOK® Technology, High Amperage, 630V, Crimp, Shell Size 20 REQUEST A QUOTE RTHP6203SNH-16S2 3 Position Plug, Female with Shielded Backshell with RADSOK® Technology, High Amperage, 630V, Crimp, Shell Size 20
HP50CCS Pin Contact, Machined - amphenol-sine.com
HP50CCS Pin Contact, Machined, Crimp Barrel, Radsok®, Size 8mm, Silver, Wire Range 40-50mm², 1AWG-Pin Contact, Machined, Crimp Barrel, Radsok®, Si Call Us 1-800-394-7732 My Account
amphe-rxs-connector-radsok-data-sheet-amphenol-industrial
The Amphe-RXS incorporates Amphenol’s RADSOK® technology for higher amperage, lower t-rise, less resistance and lower mating forces. Because RADSOK® allows ~50% more amperage through the same size pin, using them in the Amphe-RXS makes it extremely compact. These power terminals can range in size from 2.4 mm to 5.7 mm (up to 120 A continuous).
Amphenol GT Series Reverse Bayonet Coupling Connectors
RADSOK® technology, the GTC-M Series with metal clip inserts and GT-PC Series for high voltage power applica-tions. There is also information on other Amphenol Industrial Products for the Rail Industry at the end of this catalog. For further information on your individual application require-
Amphenol Connector Basics Terminology Guide
RADSOK® Contact* - A unique socket contact design with a stamped and formed twisted inner grid.Socket cylinder within the female contact has several equally space longitudinal beams twisted into a hyperbolic shape. As male pin is inserted, axial members in the female half deflect, imparting high current flow across the connections.
amphe-pd-radsok-catalog-amphenol-industrial
RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000 RADSOK ® Plug, 1500V C10-752161-000 RADSOK Receptacle, 1500V RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 ...
Radsok - Amphenol Sine
2.4 Radsok contacts and housings High Power contacts and touch-proof housings. 3.6 mm, 6.0 mm and 8.0 mm Radsok 14 2.5 Wallbushing Connector family Feed-through-power Connector. 6.0 mm and 8.0 mm Radsok IP65/IP67 against the wall IP20 in mated condition 16 2.6 Tools Eletro hydraulic crimping unit and crimping dies. 18 2.7 Radsok industrial ...
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature. MGT-5015 Reverse Bayonet Coupling An expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and Black Zinc Nickel for military applications. ...
HS95DCS Socket Contact, Machined - amphenol-sine.com
HS95DCS Socket Contact, Machined, Crimp Barrel, Radsok®, Size 10mm, Silver, Wire Range 85-95mm², 3/0AWG-Socket Contact, Machined, Crimp Barrel, Radsok Call Us 1-800-394-7732 My Account
radsok-power-to-board-ptb-data-sheet-amphenol-industrial
RADSOK® PGY™ is a right angle, co-planar or orthogonal card edge connector series available in 2.4mm, 3.6mm and 5.7mm contact sizes. The 5.7mm is the highest current board level product rated to 120 amperes. Connection to the board is through a solder reflow process. The busbar pin will mate horizontally with the
amphe-pd-radsok-catalog-amphenol-industrial
RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000 RADSOK ® Plug, 1500V C10-752161-000 RADSOK Receptacle, 1500V RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 ...
C10-765127 | Amphenol Global Search | Amphenol
Search Results for c10-765127-0701 ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version
UPC Series - Amphenol Industrial Operations
RADSOK® technology which provides higher amperage, lower T-rise and voltage drop, and less resistance. RADSOK’s twisted grid configuration allows for up to 50% more current to pass through the same size pin, while providing increased reliability and cycle durability, as well as lower mating forces.
Connectors | Products - Amphenol
This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contacts for up to 250 amps possible in a ruggedized harsh environment, metal, reverse bayonet coupling, power, and signal connector. With over 280 insert arrangements ranging from 1 to 85 contacts per connector with a standard operating ...
amphe-pd-radsok-catalog-amphenol-industrial
RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000 RADSOK ® Plug, 1500V C10-752161-000 RADSOK Receptacle, 1500V RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 ...
High Power 5015 Connectors with Advanced Contacts
RADSOK contacts with typical silver plating finishes have demonstrated the survival of 20,000 mating cycles. Even with continuous exposure to harsh environmental abuse (salt, sand, and high humidity). RADSOK contacts have been tested to maintain low contact resistance beyond 10,000 mating cycles.
MGT-5015 Reverse Bayonet Coupling Connectors - Amphenol Aerospace
Upgraded socket contacts include the RADSOK® high current sockets and Amphenol’s Temper-Grip socket, which carries more current than a standard contact at higher temperatures than a RADSOK® MGT-5015 comes with either Neoprene or Viton material inserts and either gold or silver plated contacts. MGT-5015 can operate in a temperature range of ...
RADSOK® | High Power Contacts - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
radsok | Amphenol Global Search | Amphenol
RADSOK® is a pin and socket technology that uses a flat grid with a hyperbolic geometry to provide robust, high-density contact. It has low contact resistance, low insertion forces, and high mating cycle durability for various applications.