Search Results for radsok
RADSOK® | High Power 5015 | Power Products - Amphenol Aerospace
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
MIL-DTL-5015 High Power Connectors and Contacts - Amphenol Aerospace
Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature. MGT-5015 Reverse Bayonet Coupling An expansion of the GT-5015 series, offering a rugged environment connector in new finishes such as Durmalon and Black Zinc Nickel for military applications. ...
HP25BCS Pin Contact, Machined - amphenol-sine.com
HS25BCS Socket Contact, Machined, Crimp Barrel, Radsok®, Size 6mm, Silver, Wire Range 20-25mm², 4AWG REQUEST A QUOTE RTHP6141SNH25-EC 6mm Plug, Female with Short Unshielded Backshell and End Cap with Individual Rear Wire Seal, High Amperage, Crimp 630V, Shell Size 14
UPC 14mm - Amphenol Industrial Operations
The connector’s RADSOK twisted grid configuration allows for up to 50% more current to pass through the same size pin, while providing increased reliability, cycle durability and lower mating forces. The UPC 14mm also offers a quick lock and release function and a keyway design to prevent incorrect mating. It meets an IP67 rating when mated ...
radsok-power-connectors-catalog-amphenol-industrial
The RADSOK® Super Twist contact was developed to enable greater radial misalignment tolerance or “float,” in drawer and blind mate applications. Greater radial gatherability is achieved in the Super Twist (ST) contact by adding additional “twist” to a larger RADSOK® contact. Using a larger O.D RADSOK® creates addi-
amphe-pd-radsok-catalog-amphenol-industrial
RADSOK ® Plug, 3.6mm C10-752155-000 RADSOK Receptacle, 3.6mm C10-474495-000 RADSOK® Receptacle, 3.6mm C10-752160-000 RADSOK ® Plug, 1500V C10-752161-000 RADSOK Receptacle, 1500V RADSOK® Amphe-PD Cable Assemblies are Available Plug Connector with Crimp Terminals Part Number Description C10-752156-000 BLACK, 3.6MM - AWG 12 C10-752157-000 ...
POWERSOK® HVDC & HVAC male cable connector family
The RADSOK® R8S round contact system, proven over many years, ensures efficient and reliable power transmission. The RADSOK® contact offers very high power density and enables the design of the HV connectors. The POWERSOK® product family is the benchmark in installation space and compactness, and the necessary robustness at the same time. ...
RTHP0141PN-25C 6mm Single Pole Square Flange Receptacle, Male, High ...
HS25BCS Socket Contact, Machined, Crimp Barrel, Radsok®, Size 6mm, Silver, Wire Range 20-25mm², 4AWG REQUEST A QUOTE RTHP6141SNH25-EC 6mm Plug, Female with Short Unshielded Backshell and End Cap with Individual Rear Wire Seal, High Amperage, Crimp 630V, Shell Size 14
ecomate rm high amperage - Amphenol Sine
RADSOK® products are offered exclusively by Amphenol. Our Ecomate® RM products are designed to be a competitive alternative to other industry standard products while maintaining the best possible mechanical and environmental quality on the market. Our Ecomate® RM products feature UL94-V0 flammability ratings, RoHS compliance, rugged nickel ...
RTHP6121SNH16-BS2 3.6mm Plug, Female with 90° Shielded Backshell with ...
RTHP6121SNH16-BS2 3.6mm Plug, Female with 90° Shielded Backshell with RADSOK® Technology, High Amperage, Crimp, 630V, Shell Size 12-Plug, 1 Position, Call Us 1-800-394-7732 My Account
RADSOK® | MGT-5015 Reverse Bayonet Coupling | Electric Mobility ...
RADSOK® technology is based upon a stamped and formed flat grid, uniquely twisted into a hyperbolic geometry to provide robust, high-density contact to the mating pin contact.Most pin and socket technologies rely upon spring (beam element) properties of the contact elements, which tend to weaken over time. Unlike most other pin and socket solutions, the RADSOK® also utilizes the tensile ...
C390 – 14mm Radsok R8S - Amphenol Automotive
currrent profile ((105°C): currrent profile ((125°C): volta age range: con tamination limits: con tact resistance: mat ting cycles: tem perature ra ange: ntact): 360A at 95 5mm2 410A at 12 20mm2 315A at 95 5mm2 360A at 12 20mm2 260A at 95 5mm2 300A at 12 20mm2. >.
HV Connectors | Amphenol Global Search | Amphenol
PowerLok G1 is a low cost, compact, metal-shell interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. Up to 1000V ranging from 5A-500A (Continuous @ 80°C) with HVIL, 360° shielding, environmental sealing, keying, straight and right-angle configurations, and up to 4 power circuits.
Amphe-RXS Connector Series - Amphenol Industrial Operations
RADSOK’s remarkable ability to allow approximately 50% more amperage through the same size pin results in a remarkably compact design for the Amphe-RXS connectors. These power terminals are available in a range of sizes, from 2.4 mm to 5.7 mm, providing continuous amperage up to 120 A.
Board-Level Connectors | Products | Amphenol
This series, utilizing RADSOK® socket contact technology for board-to-board mezzanine application, compact footprint, metal circular, press-fit high power connector. With five sizes ranging from 2.4mm, 3.0mm, 3.6mm, 4.8mm, and 6.0mm contact sizes and up to 120 amps possible with a standard operating temperature from -40°C to +125°C.
Voltarius High Power Interconnect - Amphenol Aerospace
Description: Voltarius is a high-power interconnect system optimized for high-voltage applications. This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. The Voltarius also provides essential safety features such as interlock circuitry and a secondary locking mechanism.
IDS-16-4 Ahe - Amphenol
Amphenol’s exclusive RADSOK® contact system. The new Tru-Loc connector series is designed to perform in demanding environments, such as under valve covers on diesel engines and in high vibration sensor applications. Tru-Loc features a molded thermoplastic main plug body with secondary latch and a fluoroelastomer main joint seal that is
radsok | Amphenol Global Search | Amphenol
The RADSOK® technology’s primary advantage lies in its ability to maintain a low milli-volt drop and minimize temperature rise during the transmission of high currents. Ideal for high amperage applications, the 18mm EMI Wind-Lok® is particularly well-suited for electrical generators, offshore petroleum power distribution, fuel cells, load
amphe-power-radsok-technology-catalog-amphenol-industrial
The PowerBlokTM is designed to bring up to 70 Amperes to the board, utilizing our custom 3.0mm RADSOK® design. The compliant pins are press-fit into the board to secure a solid connection and even flow. High power to the board in a small footprint. (1/2”x1/2”) 3.0mm RADSOK carries up to 70AMPS.
MGT-5015 Reverse Bayonet Coupling Connectors | RADSOK® | High Power ...
Upgraded socket contacts include the RADSOK® high current sockets and Amphenol’s Temper-Grip socket, which carries more current than a standard contact at higher temperatures than a RADSOK® MGT-5015 comes with either Neoprene or Viton material inserts and either gold or silver plated contacts. MGT-5015 can operate in a temperature range of ...