Search Results for radsok
radsok | Amphenol Global Search | Amphenol
RADSOK® is a pin and socket technology that uses a flat grid with a hyperbolic geometry to provide robust, high-density contact. It has low contact resistance, low insertion forces, and high mating cycle durability for various applications.
PowerLok G1 - Amphenol TPI (ATPI) - Amphenol Technical Products ...
PowerLok G1 is a low cost, compact, metal-shell interconnect solution utilizing RADSOK contact technology for EV and Hybrid transportation applications. Up to 1000V ranging from 5A-500A (Continuous @ 80°C) with HVIL, 360° shielding, environmental sealing, keying, straight and right-angle configurations, and up to 4 power circuits. ...
UPC Series - Amphenol Industrial Operations
RADSOK® technology which provides higher amperage, lower T-rise and voltage drop, and less resistance. RADSOK’s twisted grid configuration allows for up to 50% more current to pass through the same size pin, while providing increased reliability and cycle durability, as well as lower mating forces.
radsok-power-connectors-catalog-amphenol-industrial
RADSOK® contact technology can provide roughly 50% more current through the same size pin. Con-nectors utilizing this RADSOK® technology will out-perform similar products in the market hands down. The Sidney, NY facility, nestled at the foothills of the Catskill Mountains, is over 307,000 square
Amphenol®
35A with RADSOK®, 25A with standard contacts 1 12 AWG-55 °C to 125 °C with 150°C upon request 133N 100 1000MΩ Min. (at 25 °C) 1500 AC (RMS) IP67 (mated) 500 VAC 16-12 AWG Size 8 System 70A with RADSOK®, and 60A with standard contacts 1 8 AWG-55 °C to 125 °C with 150°C upon request 156N 100 1000MΩ Min. (at 25 °C) 1500 AC (RMS) IP67 ...
14.0mm RADSOK for UPC Right Angle Plug Connector
5 Step 3: Preassemble crimping barrel. lnsert the wire conductor into the crimping barrel (Figure 3.1) Notes: Do not include step 3 when using 150mm2 cable Figure 3.1 Figure 3.1a Step 4: Crimping the contact lug to the wire (Figure 4.1) Figure 4.1a Figure 4.1b Figure 4.1c Note: No sharp burrs after crimping, and single copper wire cannot be exposed, if it has, it must be cut out.
LP-597331-735 | Amphenol Global Search | Amphenol
RADSOK ® is a pin and socket technology that uses a flat grid with a hyperbolic geometry to provide robust, high-density contact. It has low contact resistance, low insertion forces, and high mating cycle durability for various applications.
C10-765127 | Amphenol Global Search | Amphenol
Search Results for c10-765127-0701 ... C10-731162-000(long) 70A C10-729922-000 (for 8AWG) C10-747999-000 (for 10AWG) POWERBLOK™ WTB Product Data 12 www.amphenol-industrial.com. 14 PGY™ Type Example Sizes Rated Current Application Mated Part Above Board (Solder) 3.6mm, 5.7mm 35~120+A Configured to customer applications Above Board HD Version
surlok-plus-series-catalog-amphenol-industrial
The RADSOK® high amperage contact technology utilizes high tensile strength properties of a stamped and formed, high conductivity alloy grid to produce low insertion forces while maintaining a large conductive surface area. The R4 version of the RADSOK® represents
HP50CCS Pin Contact, Machined - amphenol-sine.com
HP50CCS Pin Contact, Machined, Crimp Barrel, Radsok®, Size 8mm, Silver, Wire Range 40-50mm², 1AWG-Pin Contact, Machined, Crimp Barrel, Radsok®, Si Call Us 1-800-394-7732 My Account
5015 | Amphenol Global Search | Amphenol
Boeing Certified BACC 5015 connectors are high power commercial aerospace connectors designed to operate in severe water & moisture prone environments. Features proven RADSOK® technology along with the high current, high temperature Temper-Grip to provide a solution for any operating temperature.
UPC Series - Amphenol Industrial Operations
RADSOK® technology which provides higher amperage, lower T-rise and voltage drop, and less resistance. RADSOK’s twisted grid configuration allows for up to 50% more current to pass through the same size pin, while providing increased reliability and cycle durability, as well as lower mating forces.
PowerLok G2 - Amphenol TPI (ATPI) - Amphenol Technical Products ...
PowerLok G2 is a high performance, compact, aluminum alloy interconnect solution utilizing RADSOK® contact technology for EV and Hybrid transportation applications. G2 provides electrical ratings up to 1500VDC and 500A (Continuous @ 80°C Ambient) with IP67/6K9K sealing, 360° shielding, 500 hr salt spray, multiple keying options, straight and ...
radsok | Amphenol Global Search | Amphenol
RADSOK® is a pin and socket technology that uses a flat grid with a hyperbolic geometry to provide robust, high-density contact. It has low contact resistance, low insertion forces, and high mating cycle durability for various applications.
Amphenol Aerospace
This high-power connector series is designed to provide performance up to 1000VDC and 450A and features proven RADSOK® technology. Resources. Catalogs and Data Sheets Browse and download our entire collection of catalogs and data sheets Configurator Configure and download 2D drawings and 3D models for thousands of part numbers ...
Amphenol®
• RADSOK ® R4 hyperbolic socket design ensures many points of contact • The SMT RADSERT™ is compatible with standard surface mount board fabrication processes • RADSERT™ 2.4mm (35A), 3.0mm (60A), 3.6mm (70A), 5.7mm (120A) & 8.0mm (200A) • No special crimp tools required • No threaded fasteners • Faster through-put
catalog | Amphenol Global Search | Amphenol
end of catalog) include: GT Amphe-Power® Connectors with RADSOK® technology, the GTC-M Series with metal clip inserts and GT-PC Series for high voltage power applica-tions. There is also information on other Amphenol Industrial Products for the Rail Industry at the end of this catalog. For further information on your individual application ...
Socket Contact with RADSOK® Technology. Crimp - Amphenol Sine
Socket Contact with RADSOK® Technology. Crimp Barrel, Size 8 (3.6mm), Wire Range 10mm², 8AWG. Title: C:Users ormanDesktopDescriptions to UpdateC-MS6ARS8S-10_REV_B1.dwg Author: rorman Created Date:
radsok-power-connectors-catalog-amphenol-industrial
RADSOK® contact technology can provide roughly 50% more current through the same size pin. Con-nectors utilizing this RADSOK® technology will out-perform similar products in the market hands down. The Sidney, NY facility, nestled at the foothills of the Catskill Mountains, is over 307,000 square
14.0mm RADSOK for UPC Right Angle Plug Connector
5 Step 3: Preassemble crimping barrel. lnsert the wire conductor into the crimping barrel (Figure 3.1) Notes: Do not include step 3 when using 150mm2 cable Figure 3.1 Figure 3.1a Step 4: Crimping the contact lug to the wire (Figure 4.1) Figure 4.1a Figure 4.1b Figure 4.1c Note: No sharp burrs after crimping, and single copper wire cannot be exposed, if it has, it must be cut out.