Search Results for raspberry pi pico c tutorial
Telaire T7000 Series - amphenol-sensors.com
<60 seconds at 72°F (22°C) Calibration Interval 12 months, offset adjustment using single gas at 0 to 1000 ppm CO 2. Full factory calibration available. Performance—Temperature Channel Temperature Range • Voltage output: 32°F to 104°F (0°C to 40°C) • Display: 32°F to 122°F (0°C to 50°C) Display Resolution 0.1°F (0.1°C) Display ...
Voltage Compensated, Media Isolated, High Pressure Sensors
Operating (9) –40 to 257°F (–40°C to 125°C) Compensated Range 32 to 158°F (0°C to 70°C) Vibration 10 gRMS 20 to 2000Hz Shock 100 g 11 milliseconds Life (Dynamic Pressure Cycle) 610 x 10 cycles Mechanical (1) Weight Code0.06 lb (28 g) NPI–15A–XXX 0.10 lb (47 g) NPI–15B/H/J–XXX
Centaur High Bandwidth 38999 PCB Connectors - Amphenol Aerospace | High ...
Our Centaur interconnect product is now available in a compliant eye press fit tail option. Supporting data rates up to 10 Gbps with options of 32 to 40 differential pairs – this configuration can now connect straight to your board for a rugged 38999 integrated system.
TSD-10 Turbidity Sensor - amphenol-sensors.com
-10°C ~ 90°C Storage Temperature Range-20°C~ 90°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation The sensor operates on the principle that when light is passed through a sample of water, the amount of light
AT06-12SC-OMRDGRN 12 Position Overmolded Plug, Socket, Reduc
AT06-12SC-OMRDGRN 12 Position Overmolded Plug, Socket, Reduced Seal, Keyed C, Green-12 Position Overmolded Plug, Socket, Reduced Seal, Keyed C, Green Call Us 1-800-394-7732 My Account
HB114-U6S12-180-LI - HYBRIFLEX® - RFS Technologies an Amphenol Company
RFS Technologies designs and manufactures premium-quality cable and antenna solutions for wireless, public safety, distributed antenna system (DAS) and other telecom markets in North America. As an Amphenol company, we’re part of a global powerhouse in high-technology, interconnect, sensor and antenna solutions that’s enabling the electronics revolution across almost every industry.
Colinear, 3 dBd Base Station Antenna for the 700 MHz Band CXL 700-3SL
Operating temperature range -30 °C to +70 °C ORDERING Model Product No. Frequency CXL 700-3SL 100000475 746 - 807 MHz CLAMP SET (INCLUDED) CXL 700-3SL Page: 1 of 2 Last edited: 2023/08/16. TYPICAL GAIN AND VSWR CURVE TYPICAL RADIATION PATTERN (E-PLANE) TYPICAL RADIATION PATTERN (H-PLANE)
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MP10A23xx_REV_B3-Model
NTC Type JR - amphenol-sensors.com
nominal at 77°F (25°C) • Eyelets to fit M3, M4 & M5 screw sizes • Range of wire lengths 1.97 in to 78.74 in (50 mm to 2000 mm) (dimension WL in diagram on page 2) • Typical applications include semiconductor heatsinks, enclosure panels NTC Type JR Amphenol Advanced Sensors.
Type CSP Thermometrics Laboratory NTC Temperature Standards
of 2500 ohms @25°C, is furnishedwith calibration over the range of 0° to 50°C. • The CSP60BT103M has a nominal resistance of 10K ohms @25°C and is furnished with calibration over the range of 0° to 100°C. The calibration table normally furnished with the CSP60BA252M provides data every 0.25°C between 0° and 50°C. The table furnished with
TECHNICAL FEATURES - rfstechnologies.com
Storage Temperature °C (°F) -40 to 70 (-40 to 158) Operation Temperature °C (°F) -40 to 65 (-40 to 149) Installation Temperature °C (°F) -20 to 65 (-4 to 149) Jacket Specifications UL1569 Type MC, UL Listed EXTERNAL DOCUMENT LINKS Installation Guidelines: Download QuickShip 2.0 Program Information: Download On-line Factory Test Results: View
NTC Type NDP - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDP102C2R1 NDP102C2R2 NDP102C2R3 NDP102C2R5 NDP102C2R10 2000 2 3540 ± 1% 257 (125) NDP202C2R1 NDP202C2R2 NDP202C2R3 NDP202C2R5 NDP202C2R10
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
to 60°C, calibration is performed at the triple point of water (0.01°C) and 15°C, 25°C, 30°C, 37°C, 50°C, and 60°C. For the range of 0°C to 100°C, calibrations are performed at the triple point of water, 25°C, 30°C, 37°C, 60°C, 80°C, and 100°C. Two-wire calibrations are performed using a wheatstone Bridge calibrated to an
NTC Type NDK - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDK102C2R1 NDK102C2R2 NDK102C2R3 NDK102C2R5 NDK102C2R10 2000 2 3540 ± 1% 257 (125) NDK202CR1 NDK202C2R2 NDK202C2R3 NDK202C2R5 NDK202C2R10
TSW-10 Turbidity Sensor - amphenol-sensors.com
-30°C ~ 80°C Storage Temperature Range-10°C~ 80°C Rated Current Max. 30 mA Insulation Resistance Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation The sensor operates on the principle that when light is passed through a sample of water, the amount of light transmitted through the sample ...
EU RoHS II Certificate of Conformance - amphenol-aerospace.com
10-407576-01F YES CONTACT, PIN 6(c) Per review of the materials & processes utilized in the manufacture of the above -listed part number , Amphenol Aerospace Operations and Commercial Air Division hereby acknowledges the referenced product is in conformity with the following: Directive 2011/65/EU (as amended)
NTC Type NDL - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDL102C2R1 NDL102C2R2 NDL102C2R3 NDL102C2R5 NDL102C2R10 2000 2 3540 ± 1% 257 (125) NDL202C2R1 NDL202C2R2 NDL202C2R3 NDL202C2R5 NDL202C2R10
Telaire Ventostat T8100 NS and NSP Series CO2 Sensor
0.2% FS per °C (±0.11% per °F) Stability <2% of FS over life of sensor (15 years) Pressure Dependence 0.135% of reading per mm Hg Certifications CE and RoHS compliant Signal Update Every 5 seconds CO2 Warm-up Time < 2 minutes (operational) 10 minutes (maximum accuracy) Operating Conditions 32°F to 122°F (0°C to 50°C) 0 to 95% RH, non ...
NTC Type NDP - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDP102C2R1 NDP102C2R2 NDP102C2R3 NDP102C2R5 NDP102C2R10 2000 2 3540 ± 1% 257 (125) NDP202C2R1 NDP202C2R2 NDP202C2R3 NDP202C2R5 NDP202C2R10
Application SpotlightApplication Spotlight
0-2000 ppm and 0-5000ppm (-5K). The simple interface and 5V input and I2C output allows for quick and simple integration. The T6703 is the smallest Non-Dispersive Infrared (NDIR) CO2 Sensor of this type on the market. NDIR sensors out-performs electrochemical sensors in accuracy, repeatability and longevity.