Search Results for raspberry pi pico c tutorial
CONTINUED PRODUCT IMPROVEMENT NECESSITATES THAT ENDEVCO OF PCB EXPORT ...
edvps7284a c 12/15/23 nad update to calibration data jkn 54447 . continued product improvement edved279-1 rev g document edvps7284a revision c page 2 of 5 necessitates that endevco of pcb north carolina reserves the right to modify these specifications without notice to holders of previous issues. ...
NTC Type C100 - amphenol-sensors.com
• Maximum power at 77°F (25°C) 75 mW; derated from 100% at 77°F (25°C) to 0% at 212°F (100°C) Type C100 Specifications Epoxy-coated chip thermistor Select appropriate part number below for resistance and temperature tolerance desired. R25°C Material System R25°C ± 1% R25°C ± 2% R25°C ± 5% R25°C ± 10%
Category II, according to IEC - lutze.com
1 Fig.1 Connection / Anschlüsse Fig.2 Dimensions / Maße Fig.3 Distances / Abstände Fig.4 Do (1) DC input (2) DC output (load) (3) Battery connection
Pipe Clip Temperature Sensors
±1.0°C (3% on resistance) at a specified reference temperature. • Application robust: 250,000 thermal cycles between 25 & 85 °C equating to 15 years life expectancy for a typical boiler. • Surface-mount configurations available. • Maximum continuous working temperature to +90°C • Withstand Voltage, 750 Vac for a broadly
SMA Right Angle Plug to SMA Right Angle Plug RG-188 50 Ohm 24 inches ...
SMA Right Angle Plug to SMA Right Angle Plug RG-188 50 Ohm 24 inches (610 mm)
Thermomerics Laboratory Grade Calibration Standards
±0.0015C from 0°C to +60°C & ± 0.0025°C from +60°C to +100°C (ES) • Stability 0.005°C / year (S) 0.002°C / year (AS) 0.005°C / year (ES) • Traceable to the National Institute of Standards and Technology (NIST) Typical Applications • General Laboratory and Hospital Use
NTC Type NDK - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDK102C2R1 NDK102C2R2 NDK102C2R3 NDK102C2R5 NDK102C2R10 2000 2 3540 ± 1% 257 (125) NDK202CR1 NDK202C2R2 NDK202C2R3 NDK202C2R5 NDK202C2R10
Mid-frequency vector sensor - アンフェノールジャパン株式会社
Operating temperature –10° to +60°C Diameter 1.62 in. Length 2.80 in. Buoyancy in water –65% Weight, without cables 95 grams Cable2 6 cables, 15 ft. each External material polyurethane Options: Connector; cable length ø1.62” 2.80” Cable Lead color Function Power White PWR (+) Black PWR (–) Shield Cable shield3 Digital (RS-485)6,7 ...
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
2Displayed if °C units chosen in Setup. Page 2 Protimeter Psyclone Starting the Psyclone for the First Time The Psyclone comes with two AA, 1.5V batteries already installed. To begin using the meter, extend the retractable probe and press the (ON) button. The LCD screen briefly
Cable Probe Temperature Sensors
• Maximum temperature to +105°C Amphenol Advanced Sensors. Housing Cable Grommet Connector On-pipe Dry well Part Number Housing Material Housing Dimensions /mm Resistance at (T ref ) /W B (25/85) / K Cable description Cable length /mm JS4710 Brass 5x30 12,000 (25) 950 (100) ±5%
Multimedia 2016 17 - el-cab.com.pl
-20°C - + 70°C 2 x BNC/AMP (W/H/D) 203 x 163 x 28 mm Monitor LCM 1009 10.4-inch LCD monitor for the connection of up to two cameras or video sources. Mounting the driver‘s seat or on the front hatch above the driver. MB-2-104-01 2x Camera input // Protection class IP 54 800 x 600 350 cd/m² 12 - 36 V-20°C - + 70°C 2 x BNC/AMP
ZTP-135H Thermopile IR Sensor - amphenol-sensors.com
42 60 78 kW 25°C Resistance T.C 0.12 %/°C Responsivity 42 58 78 V/W 500K, 1 Hz Responsivity T.C -0.10 %/°C Noise Voltage 32 nV rms R.M.S., 25°C NEP 0.55 nW/Hz1/2 500K, 1 Hz Detectivity 1.27 E08 cmHz1/2/W 500K, 1 Hz Time Constant 25 ms Specifications Thermopile Chip Thermistor for Temperature Compensation Parameter Limits Units Condition Min ...
Telaire T3000 Series CO2 Sensors for Harsh Environments
2 and 0°C to +25°C, At 25°C to 50°C additional ±0,1% of reading or ±0,01 vol% CO 2 (whichever is larger) per degree C. *Tolerance based on span gas of ±2% ** ABC Logic not deactivated Temperature Dependence 0.2% FS / °C Response time, tau (63%) < 200 sec Aging (Dual Wavelength only) +/- 5% of reading annual drift.
ATP15-4P-BM01GRY 4 Position Straight PCB Flange Mount Recep - Amphenol Sine
Operating Temperature:-55°C to +125°C Housing Material: Thermoplastic Dielectric Value: Dielectric withstanding voltage less than 2 milliamps current leakage @ 1500 volts AC
P330W Eval Kit - amphenol-sensors.com
P330W Eval Kits are available in both, analog and digital output I2C configurations. Wire Samples are currently offered utilizing 46 AWG (40µm) core wire. Applications • Cardiovascular • Respiratory • Intracranial • Urological/Rectal • Ablation • Nephrology • Endovascular • Guided biopsies • Labor and childbirth • Trauma ...
L2TNF-PL | ANDREW
100 °C | 212 °F: Corrosion Test Method IEC 60068-2-11: Immersion Depth 1 m: Immersion Test Mating Mated: Immersion Test Method IEC 60529:2001, IP68: Moisture Resistance Test Method ...
BOTLA - el-cab.com.pl
SCARICA LA SCHEDA TECNICA DATASHEET DOWNLOAD LAM S.p.A. Via Guido Rossa, 4 -41057 Spilamberto (MO) - Italy Tel. +39 059 784392 - Fax +39 059 8638048
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
2Displayed if °C units chosen in Setup. Page 2 Protimeter Psyclone Starting the Psyclone for the First Time The Psyclone comes with two AA, 1.5V batteries already installed. To begin using the meter, extend the retractable probe and press the (ON) button. The LCD screen briefly
Psyclone™ Protimeter Thermo-Hygrometer Operating Manual
2Displayed if °C units chosen in Setup. Page 2 Protimeter Psyclone Starting the Psyclone for the First Time The Psyclone comes with two AA, 1.5V batteries already installed. To begin using the meter, extend the retractable probe and press the (ON) button. The LCD screen briefly
NTC Type NDL - amphenol-sensors.com
25/85°C K Maximum Operating Temperature °F (°C) Code R25°C ± 1% Code R25°C ± 2% Code R25°C ± 3% Code R25°C ± 5% Code R25°C ± 10% 1000 2 3540 ± 1% 257 (125) NDL102C2R1 NDL102C2R2 NDL102C2R3 NDL102C2R5 NDL102C2R10 2000 2 3540 ± 1% 257 (125) NDL202C2R1 NDL202C2R2 NDL202C2R3 NDL202C2R5 NDL202C2R10