Search Results for rca connector meaning
0.50mm Pitch FFC/FPC Autolock Connectors - Amphenol CS
F33M/F332 series is a 0.50mm pitch right angle Non-ZIF flex connector with an autolock mechanism and surface mount termination. It features a height of 2.45mm and comes in 6 to 68 contacts. 0.50mm Pitch FFC/FPC Autolock Connectors - F33M/F332 | Flex Connectors | Non-ZIF Cable Terminations
Item # MP-101, Microphone Plug - Amphenol NEXUS Technologies
Browse Item # MP-101, Microphone Plug in the Amphenol NEXUS Technologies catalog including Item #,Item Name,Description,Conductors,Application,Overall Width,Overall Height,Overall Length,Contact Material,Body Material,Alternate P/N
METRAL POWER, HIGH POWER AND COAX CONNECTORS - Amphenol CS
signal modules. The connectors are designed in accordance with IEC 61076-4-104 and Telcordia GR-1217-CORE. Metral® power, high power and coax connectors support power solution with current rating of 3 to 40A for each pin. They are available in 4 and 5 row versions. The power connector range featuring blade contacts is
Automotive Coaxial Solutions - amphenolbroadband.com
applications. TFC has designed coaxial cable solutions to address the critical performance characteristics, specified operating temperature ranges, and the demanding cable routing inherent in the automotive market. With our global manufacturing footprint, TFC is positioned as a localized supply chain partner for your production cable requirements.
High Power 38999 Connectors with High Current Contacts
The Amphenol Tri-Power connector series incorporates your choice of RadSok contacts, Temper-Grip High Current contacts, or standard high power contacts. Paired with the proven performance of the MIL-DTL-38999 connector series, the Tri-Power series offers a variety of tooled arrangements specifically designed to carry high current (70 to 250 amps per contact, 240 to 1000 amps per connector).
AX3F 3 Pole Socket (Female) Plug. XLR AX Audio Cable Connec - Amphenol Sine
Typical Cable Retention Force: Approximately 22Kg to 44Kg, depending on cable material and diameter Cable OD Range: 3mm to 8mm (0.11" to 0.314") Mating Cycles: 1000
Category-8 (Cat-8) Cable Guide: Frequently Asked Questions ... - Amphenol
Category-7 (CAT-7), was ratified over 20 years ago (2002) with the intention of supporting 10-Gigabit Ethernet traffic over a maximum cable length of 100-meters (330-feet) using 600-MHz of bandwidth. CAT-7a expanded the bandwidth limit to 1000-MHz with the aim of acting as a substitute for coaxial cable in 860-MHz Cable TV applications.
Mini Cool Edge IO Connector System - Amphenol
Mini Cool Edge IO is an internal flyover connector system used in server, storage and data centers. Internal flyover is a trend that supports design flexibility and reach for high data rate signals inside the box. With a 0.60mm signal pin pitch and curren
USB 3.1 Gen 1 - GSB31X & GSB32X Series - Amphenol CS
are other significant features of these connectors. SuperSpeed USB is backwards compatible with USB 2.0. TARGET MARKETS USB 3.1 Gen 1 - GSB31X & GSB32X Series § Over 10 times performance increase over USB 2.0 § Backwards compatible with USB 2.0 § High-speed 5Gb/s transmission § Optimized power efficiency § Fast Sync-N-Go technology ...
Model 691A50/08 BNC Termination Enclosure Installation and Operating Manual
Electrical Connector(Input) Terminal Block Terminal Block Electrical Connector(Output) BNC Jack BNC Jack Cable Input PGME07 PGME07 Housing Material Fiberglass Fiberglass Size (Height x Width x Depth) 8 in x 6 in x 4 in 203 mm x 152 mm x 102 mm Weight 2.5 lb 1.14 kg All specifications are at room temperature unless otherwise specified.
ANSYS HFSS 3D Component Models - Amphenol RF
Amphenol RF offers ANSYS HFSS 3D component models of printed circuit board connectors for download. These self-contained 3D models allow designers and engineers to simulate the performance of a PCB connector on their PCBa product within a specific design prior to placing an order. By eliminating the need for physical prototypes, therefore ...
Class L Heavy Duty High Power Connectors - Amphenol Aerospace
DESIGN FEATURES OF AMPHENOL CLASS L PROVIDES: Greatest Capacity - Current ranges 40 to 200 amps, conductor sizes 6 to 4/0.; Safety - Complete protection of personnel and equipment if connectors are inadvertently disconnected under load.; Foolproof Mating - Design incorporates voltage, current, frequency, phase and grounding requirements; Standardization - MIL-DTL-22992 Class L insert ...
SHORTFORM - Amphenol Australia
Amphenol Australia | 22 Industry Boulevard, Carrum Downs VIC 3201 | 03 8796 8888 amphenol.com.au 5 SurLok Plus™ Series Image Termination Radsok® Size (mm) Part Number Image Cable Size Radsok® Size (mm) Amps Part Number Threaded Post 5.7 SLPRATPSR 16mm2 5.7 100 SLPPA16BSR 8 SLPRBTPSR 25mm2 5.7 120 SLPPA25BSR 35mm2 8 150 SLPPB35BSR 50mm2 8 200 SLPPB50BSR Threaded Post 5.7 SLPRATPSB 16mm2 5.7 ...
Assembly Instructions - Amphenol Sine
FlexGrip™ Prep Details: During cable prep specific to using the FlexGrip backshell, be sure excess shielding material is pulled back over the cable jacket and taped down. This allows for ease of sliding FlexGrip™ parts into place. Note: ** Cable prep is same for P1 (Male) connectors using FlexGrip™ backshells as P2 (Female).
5-Pin Male Chassis Connector - gemeco.com
5-Pin Male Chassis Connector. Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W
AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug ...
RF Connector AUTOMATE Type B Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm D Code. Downloads. FMB4NXRP-PCB-1 Customer Drawing (Size: 229 kb) AUTOMATE® Mini-FAKRA Type B Connector Series Datasheet (Size: 305 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
CRATE | Products - Amphenol Aerospace
Rectangular Connectors. LRM - Line Replaceable Module HDB3/HSB3 Connectors HDAS Series Connectors Ruggedized SATA Connector MIL-DTL-55302 Low Mating Force Connectors Ruggedized VME64x ...
AT04-12PA-RD01 | 12-Way, Receptacle, Male, Connector, A Position Key ...
AT04-12PA-SS01 12-Way Receptacle, Male Connector with A Position Key and Extended Shroud and Solid Rear Grommet and Endcap.Comparable to PN# DT04-12PA-C017. REQUEST A QUOTE. AT06-12SA-EC01 12-Way Plug, Female Connector with A Position Key and End Cap. Comparable to PNs# DT06-12SA-E003, DT06-12SA-EP06, 934456212.
Premier Marine Electronics & Accessories Supplier | Gemeco
Airmar 2025 pricing is live! Contact our Sales team with any questions at 803-693-0777 or [email protected] (Mon-Fri, 8:30 AM - 5:00 PM EST)
5.5 mm DC Power Plug - US Wire
Benefits of Using Our Right Angle DC 5.5mm Power Plug in Your Cable Assembly Design Utilizing our right angle mold for the common 5.5mm DC power connector will give your cable assembly the strength and durability you desire. We all know how much pulling and strain the DC power cords to our laptops and other […]