Search Results for rca connector meaning
Field install TNC Male Connector RG-59
Support. Cables & Adapters. Mix and Match Cables 1kW; Mix and Match Cables 600W; Mix and Match CHIRP Cables; Transducer Identification. B744V/VL Newer Version
FAQ - Amphenol Socapex
The « IP » defines the resistance of the product against solids (first number) and liquids (second number).
When mated, the Powersafe is defined as IP68.
DCD-08RFMC-RC8CA0: RBL Connector | Amphenol LTW
DCD-08RFMC-RC8CA0, Amphenol LTW RBL series connectors featuring a push lock with latch mechanism for intuitive mating with audible and tactile feedback. With this quick lock design, RBL series contributes time-saving installations and assures a secure connection.
Structure Family - Amphenol Sine
specifically designed for cable assembly operations requiring custom molding or shrink tube requirements. The added connector structure results in enhanced connection integrity that is an essential component for connecting cable in harsh environments. IP ratings vary depending on series. The
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight ...
AUTOMATE Type A Mini-FAKRA Straight Jack Quad to Gen 3.5 FAKRA Straight Jack Cable Assembly IP67 RG-174 LL 1 Meter Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors ...
Busbar Connectors - Amphenol CS
Amphenol offers a range of power interconnect solutions ideal for various industrial, energy storage, and EV charging applications. The BarKlip ® XP300 and XP200 busbar mounted connectors are designed to distribute up to 300A and 200A, respectively, to single pole busbars with ultra-low end-of-life contact resistance. They can be configured as PCB-mounted busbar connectors.
ILLUSTRATION: COMPLETE KIT WAVE SPRING - Amphenol Sine
1 rt06128pnh connector 8 mp16m23f contact, pin, size 16 2 housing body coupling nut 11/16-24 unef thread notes: 3) recommended crimp tools: hand crimper: mfx-3959 pneumatic crimper: mfx-3960 4) extraction tool: qxrt16 2) contact barrel range: 16awg to 18awg 5) materials: housing body: zinc die cast, nickel plated insulation insert: pa66, ul94/v-0
Code Compliance - Lutze Inc.
UL Listings such as CMG, CMX, PLTC, ITC-ER, TC-ER, MTW, WTTC, Flexible VFD and Servo/Flexible Motor Supply Cable. Download Cable Solutions Catalog. Share : Code Compliance. NEC - regulates the field level NFPA 79 - regulates the machine level UL 508A - regulates the cabinet level. Further products. Control Cables To the product .
Hermetic Connectors - アンフェノールジャパン株式会社
These connectors are miniature threaded, hermetically sealed connectors that are designed to meet and exceed the mechanical and environmental requirements IEC-61076-2-101 with fixed pin contacts, fused into a glass dielectric insert. These connectors are available as receptacle with eyelet, solder bucket and/or pcb contacts. Connector ...
MIL-C-39012 INSPECTION - Amphenol RF
shows cable entry dimensons. ferrule mark 'm39012/26-0503 74868 yyww' (4 digit date code, year and week) 0.027#.002/.000 safety wire holes scale 2.000 scale 2.000 recommended cable stripping dimensions. author: amphenol rf created date:
Field Installable AC & DC Micro Connectors - TPC Wire
TPC IRE & CABLE USA 800-521-7935 CANADA 800-545-0122 MEXICO 001-877-283-1696 Speci˜cations ubject o hange. or omplete peci˜cations nd vailability, k our TC Sles Representative r all 00-521-7935. 212 Mini Quick-Connects™ Micro Quick-Connects™ Nano Quick-Connects™ Specialty 20.5mm Quick-Connects™ Eternet Cable
BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 120 inches
BNC Straight Plug to BNC Straight Plug RG-59 75 Ohm 120 inches (3048 mm)
8mm 90° SMARTSOK® – 1S | High Power Connector
A sealed, small, and simple design, with a plug instead of a screw solution. The connector is equipped with our unique 8mm RADSOK® contact system solution. It offers a high transmission and performance, which fits into any mounting & installation space.
I:DRAWINGRJMGRJMG1BD3B8K1ANR Model (1) - Amphenol CS
Title: I:DRAWINGRJMGRJMG1BD3B8K1ANR Model (1) Author: kiko Created Date: 9/26/2007 5:01:45 PM
MHV Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Cable - Clamp: Thread Direction: Standard: You May also be Interested in. MHV Straight Flat Tab Jack Bulkhead Non-Constant Impedance IP67 000-28400. UG-931/U MHV Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance 000-27000. MHV Right Angle Clamp Plug RG-59 RG-62 Non-Constant Impedance 000-28100.
SMA PCB End Launch Jack 50 Ohm 0.062 PCB | 132255 - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm 0.062 PCB Ribbed Flange. Downloads. 132255 STP 3D Model (Size: 439 kb ) 132255 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
PHEN/PHEC | Board to Board Connectors | Amphenol
PHEN/PHEC is a series of 1.27mm pitch board-to-board products that can tolerate a maximum misalignment of 1.3mm between the plug and receptacle. This ensures no damage to the housing or contact during angular mating. The tolerance is the result of the r
Omni Antennas 7073159 - AMPHENOL PROCOM
Amphenol Procom offer quality Cable Components like Grounding Kits, Coaxial Loads, Attenuators, Arrestors, DC-blocks and SWR Analyzers. See our products here. Explore all Cable Connectors. Corrugated Cables. Amphenol Procom offers several Corrugated Cables like Super Flexible- and Cobber Cables. All are of the highest quality on the market.
SMA Straight Plug to SMA Straight Plug RG-316DS 50 Ohm 18 inches ...
Connector 2 Part Number: 132178: Export Control Classification Number: EAR99: IP Rating: Not Rated: Impedance (Ohms) 50: Isolated: No: Low PIM: No: Mil Qualified: Not Mil Qualified: Non Magnetic: No: Panel Mounting Feature: Not Applicable: Temp (Max Degrees Celsius) 135: Temp (Min Degrees Celsius)-55: You May also be Interested in.
N-Type Protective Caps - RF Accessories - Amphenol RF
N-Type Protective Caps feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors ...