Search Results for recopilación de datos numericos y datos agrupados
LWL Sachsenkabel GmbH
LWL Sachsenkabel GmbH
WARNING - Amphenol Sine
NEXT ASS’Y: 3) Note reference =X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.sineco.com Amphenol CA0161A223XX012A1 1 1 KMM 12-MAY-14 MRF 12-MAY-14 KMM RFC 12-MAY-14 HALF C-4) RoHS COMPLIANT 3) MECHANICAL DATA: TEMPERATURE RANGE: -40°C TO +100°C PROTECTION: IP68 (MATED CONDITION) MATING CYCLES: >500 2) ELECTRICAL DATA ...
B B2 - Amphenol Sine
next ass'y: x clinton township, mi 48036 ecomate rm,receptacle, size 14,8pos,socket. b b2 none 1 1 tommy master keyway 4-Ø3.2 28.6 23.0 23.0 28.6 notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber. o-ring:nbr/silicone rubber. 2 ...
C:Users ormanDesktopDescriptions to UpdateC-RTHP0203PxH REV A1
y z key pos part number abc d 105 140 215 265 79 140 215 265 105 126 215 265 105 140 215° 259° rthp0203pzh 105 140 215 330 rthp0203pyh rthp0203pxh rthp0203pwh rthp0203pnh of: sh: rev: dwg no: title: rev description date revisions eco by appr a1 released drawing sep-25-2020 ronald process specifications: material specifications: quantity ...
C:Users orceDesktopNew folder (7)C-MA7CAE1200-Sx REV A1 - Amphenol Sine
NEXT ASS'Y: 3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol M23A,PLUG,STR,12P,E TYPE B MA7CAE1200-Sx A1 11 Drack Feb.20,2016 NONE C-Feb.25,2016 Drack Tommy Item Part number Cable OD Range 1 2 3 MA7CAE1200-S1 4.5~7.5 mm 11.0~15.0 mm
B B2 - Amphenol Sine
next ass'y: x clinton township, mi 48036 ecomate rm,receptacle, size 14,2+2 pos,pin,end cap. b b2 none 1 1 tommy notes:(unless otherwise specified) 1. material: shell:zinc alloy,nickel plated. insert:thermoplastic,ul94 v-0. end cap:thermoplastic,ul94 v-0. plastic bushing:thermoplastic,ul94 v-0. seal gasket:nbr/silicone rubber.
B RTS1BS14*3SHECxx A1 - amphenol-sine.com
NEXT ASS’Y: Amphenol 3) Note reference = X Clinton Township, MI 48036 ECO-MATE, RECEPTACLE, END CAP FLANGE,SIZE 14, 3 POS, SOCKET B RTS1BS14*3SHECxx A1 1 1 Blink Oct-25-2018 Tod Oct-25-2018 Tommy Oct-18-2018 NONE SILICONE RUBBER. SILICONE RUBBER. SILICONE RUBBER. SEE TABLE. 2 MILLIAMPS CURRENT LEAKAGE@2500 VOLTS AC. IN THE MATED CONDITION,
C:TempM-N 01 025 0029 BIS 0033 Rev01 - Amphenol Sine
Title: C:TempM-N_01_025_0029_BIS_0033_Rev01.ps Created Date: 6/13/2007 12:16:44 PM
Z:工稉酨Connector teamM23-M40-RT8 RT360 Contact And Accessory设è ...
Title: Z:工稉酨Connector teamM23-M40-RT8_RT360 Contact And Accessory设计è¾fiå⁄º2.1 Design and Drawing2.1.5 Customer drawing2D customer draiwng .MachinedC-MP10A23xL_REV_A2-Model
B3 - UPDATED 04DEC15 MRF Tommy - Amphenol Sine
NEXT ASS'Y: 3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol M23, RECEPTACLE, STRAIGHT, THREADED B MA1LAxxx00 B3 C-MA1LAxxx00 1 1 Drack Jun.27,2015 NONE C-NOTES: UNLESS OTHERWISE SPECIFIED 1. MATERIAL: INSULATION INSERT: PA66,UL94 V0
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
NEXT ASS'Y: 3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol KIT, ECO-MATE RM B RT061412PNH03SS-K 02 11 MRF 20AUG18 NONE C--02 - ADDED IP69K RATING 4/21/2020 RO DR HOUSING BODY SEAL NOTES: 3) RECOMMENDED CRIMP TOOLS:
C:TempM-NA T 3XXX 009 Rev02 - Amphenol Sine
Title: C:TempM-NA_T_3XXX_009_Rev02.ps Created Date: 7/30/2008 1:03:21 PM
ILLUSTRATION: COMPLETE KIT - Amphenol Sine
NEXT ASS'Y: 3) Note reference = X 44724 Morley Drive Clinton Township, MI 48036 Sine Systems - www.amphenol-sine.com Amphenol KIT, ECO-MATE B RT061823PNH-K 04 11 MRF 10SEP13 NONE C--02 - REVISED CORD GRIP RANGE - - - 03 - REPLACED WAGON WHEEL WITH SHIELDING CLIP 9/19/2022 RO RO 03
Z:工稉酨Connector teamM23-M40-RT2 RT 9é¡¹çł® .188æł´æŒ°çflµå”‰è¾fiå ...
y y ( y? * I 1:; < = & & & & 6 5 Q \ ecomate® RM/RSSM/Aquarius™ - Contact Size 12 Options Amphenol Sine Systems 44724 Morley Drive, Clinton Township, MI 48036 USA www.amphenol-sine.com 10/2023 Machined, Crimp Contacts Part Number Contact Size (AWG) Wire Range (mm²) Plating