Search Results for red black tree visualization
Model 132A31/004AW Micro ICP® pressure sensor, 140 mV/psi ... - PCB
If the needle moves to the red area of the fault monitor meter, output is zero and a short is indicated. The short could be located in the amplifier cable connectors or in the power unit. If the pointer moves into the yellow area of the fault monitor meter, an open circuit is indicated with full power supply voltage.
ProFinPlus - About Amphenol Procom
Colour Black (RAL 9005) Dimensions Approx. 82 x 172 mm / 3.23 x 6.77 in. Max. Roof Thickness 3 mm / 0.12 in. Whip Connection M6 Weight 0.26 kg / 0.57 lb Mounting 18.5 mm / 0.8 in dia. hole Max roof curvature: 2.0 mm/0.08 in (on 142 mm) GNSS Antenna P1dB (GNSS Amplifier) Approx. +7 dBm
C:UsersROrmanDesktopFLS Customer DWG Drawing updateUpdated 5-16C ...
shell:thermoplastic,black,ul94 v-0. insert:thermoplastic,black,ul94 v-0. seal gasket:silicone rubber,red. 2. specifications: 2.1 rated current:see table1. 2.2 rated voltage:see table1. 2.3 operating temperature:-40°c~125°c. 2.4 dielectric withstanding voltage:see table1. 2.5 insulation resistance:5000 megohms min.
RTS6BS10N3W3S03 Plug, 6 (3+3) Position, Female, Shell Size - Amphenol Sine
RTS10CCRR Coding color ring, Red, size 10. Compatible to part # UTS610CCRR. REQUEST A QUOTE. RTS10CCRY Coding color ring, Yellow, size 10. Compatible to part # UTS610CCRY. REQUEST A QUOTE. RTS1BS10N3W3P03 Receptacle, Inline, 6 (3+3) Position, Male, Shell Size 10, with Back Shell and Silicone Seal. Comparable to PN# UTS1JC103W3P
Amphenol PCD Shenzhen IEC VEHICLE CONNECTOR CABLE ASSEMBLY-POTTING
0.5mm² (Red) 6mm² (Blue) RC=680Ω MODE OF CONNECTION: A3 1 1:1 2 OF 2 ITEM QTY UNIT 3 1 AR m 1 EA 2 3C*6mm² +1C*0.5mm² BK OD=12.8±0.4 P/N CABLE HVCOSMR6PF506L0000 VEHICLE CONNECTOR, 1P,32A,BLACK DESCRIPTION P05B000006 SINGLE-WALL H.S.T: Ø6.0 WHITE 4 P05B000002 SINGLE-WALL H.S.T: Ø2.5 WHITE 0.02 m 0.06 m Identifier: Comply with EN17186 ...
ECHO Wireless Vibration System – Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
AT06-12SB-MM01 12-Way Plug, Female Connector with B Position
AT06-12SB-MM01 12-Way Plug, Female Connector with B Position Key and Reduced Diameter Seal (E-Seal) and End Cap. Comparable to PNs# DT06-12SB-CE01, DT06-12SB-CE05, 934456121
WITH HIGH POWER CONTACTS - Amphenol Aerospace
M S • fce: 1 07 5-51 • Email: msimondsamphenol-aaocom amphenol-aerospacecom • amphenolmao.com RAM-LOCK WITH TEMPER-GRIP TESTING Heat Rise: The operating sleeve of the Ram-Lock connector typically runs 15-25% cooler than the conductors inside, see example below of the size 4 AWG contact. Additional sizes can be tested by request.
SIMMZ2022PA - Amphenol Air LB
SIM2D40N Plug Clicker nut 2 Modules Metallic Shielded Black nickel Without polarization . SIM2D40K Plug Clicker nut 2 Modules Metallic Shielded Bright nickel Without polarization . SIM2D40V Plug Clicker ...
19 Rack mounting kit for MPX 2/6 , MPX 70/6 , DPF 2/6 and DPF 70/6 ...
2 black M5x6 mm screw 4 M4x6 mm screw To be ordered seperately: Cables for Motorola SLR 5500 500 mm RG 400 cable 50 Ohm N(m) straight /N(m) angle 500 mm RG 400 cable 50 Ohm N(m) straight / BNC(m) angle To be ordered seperately: Cables for ICOM IC-FR5000 and FR6000 500 mm RG 400 cable 50 Ohm N(m) straight / N(m) angle
CA0161B22603012 Ecomate 7 Position (6 +PE) Circular Molded,
CA0161B22603012 Ecomate 7 Position (6 +PE) Circular Molded, Std. Strain relief, Female to Leads, 16AWG, PVC, TC-ER, UL Flexible Cable Assy, 3 Meter
AHDP04-18-06SN-BRA 6 Positions, Receptacle, Socket, Shell S - Amphenol Sine
AHDP04-18-06SN-BRA 6 Positions, Receptacle, Socket, Shell Size 18, Reversed Arrangement, Normal Diameter Seal, Backshell Ring Adapter (Snap-on)
GPS-C 4/TETRA-S BBMU/... - amphenolprocom.com
Black-chromed brass Spring : Black-chromed stainless steel: Colour: Black: Height: Approx. 670 mm / 26.38 in. Weight: Approx. 0.06 kg / 0.13 lb. Mounting: On the GPS-Combi mount: GPS Antenna; P1dB (GPS Amplifier) Approx. +7 dBm: Coverage (GPS) Hemispherical: Gain (GPS) 28 dBic in axial direction (typ.)
Battery Failure & Hydrogen Leakage H2+CO - Amphenol Sensors
We believe that making sustainable choices in the way we conduct our business creates short-term and long-term value for our stakeholders. We do not create long-term value by merely complying with regulations, but we go beyond compliance to find ways to green our operations and our products to ensure continuity of the material and human resources that we need to operate the business.
LRM - Line Replaceable Module | HVDC | High Voltage Connectors ...
LRM surface mount connectors meet the high density needs of today’s integrated electronic modules. The flexibility in design allows Amphenol to meet and exceed the wide variety of user requirements. With multiple different contacts being used in the connectors, mainly digital (brush), there are thousands of combinations of inserts that are possible.
catalogue TV CTVoct2013 WEB0 - Amphenol-Air LB
t Black Zinc Nickel (Cadmium free plating) t Nickel-PTFE (Cadmium free plating) Contacts t More than 80 contact arrangements including high density and power versions t Size 00,4, 8, 10, 12, 16, 20, 22D, 23 contacts (stan-dard contacts are plated 1.27 µm minimum gold) t Signal, power, twinax, coaxial, quadrax contacts, optical termini Contact ...
341361 | aldenproducts.com
Maximum Cable Diameter. 0.26. Housing Color
Receptacle Short 4 Modules Metallic Standard Black nickel Polarization ...
Receptacle Short 4 Modules Metallic Standard Black nickel Polarization A Not mounted