Search Results for red black tree visualization
Module For crimped contacts Socket Without peripheral sealing 4 ...
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu
NUeVoS ProDUCToS - offers.tpcwire.com
Cable industrial de red Ethernet CAT6 Chem-Gard™ de 200 °C Resistente al calor, la abrasión y las sustancias químicas INfORMACIóN PARA REALIzAR PEDIDOS (llame para conocer los precios y la disponibilidad) TPC Wire & Cable CorP. NUeVoS ProDUCToS CARACTERÍSTICAS Y BENEfICIOS 1. Está disEñado para sEr utilizado En una
MobiLED Colour - el-cab.com.pl
Voltage Nominal 24 V DC Supply 18-32 V DC Power consumption Nominal 2-6 A (varies with the sign size and colour area) Data communication RS 485 or IBIS EMC EU Directive 89/336/EEC and 2004/104/EG Rail standard CE and e mark EN50155:2001 Ambient environment Temperature range –30 to +70°C Relative humidity <93% RH at +40°C
Grainmaster i Intergrated moisture and temperature measurement
Electrical rejects are inked with red dots. Visual rejects are inked with black or blue dots. Each wafer will have the following information: Lot number, wafer number, device number, and the number of good dice. Die dimensions: 2.7 mm x 3.2 mm x 0.4 mm (0.10 in x 0.12 in x 0.02 in) Die Height (H) No glass 0.4 mm 33 mil 1.2 mm 93 mil 2.8 mm
Configurator Singles | Amphenol
Part # 340206: type: PL900SM-N Connector: Circuit Count: 14: Contact Plating: Gold: Contact Size: 22: Contact Termination: Crimp/Solder: Contact Type: Machined, Gold ...
Product sheet - Amphenol Antenna Solutions
Colour Black Weight (g) 220 Height (mm) 90 Hole diameter (mm) 14 or 18 Sheet metal thickness (mm) 0,6 to 1,9 Whip MA712UV05 Base MA711LV11 reserve the right to modify or amend any antenna or specification without prior notice The specification shown above is indicative of the product and full technical details can be obtained directly from the ...
AT06-12SD-SRGRY 12-Way Plug Female Connector with Strain Re
AT04-12PD-MMBLK 12-Way Receptacle, Male Connector with D Position Key, Extended Shroud, Reduced Diameter Seal (E-Seal) and End Cap, Black REQUEST A QUOTE AT04-12PD-MMGRN 12-Way Receptacle, Male Connector with D Position Key, Extended Shroud, Reduced Diameter Seal (E-Seal) and End Cap, Green
Website Registration - amphenol-ns.com
Your shopping cart is empty. Product Qty Amount; From: Until:
Module With straight PCB contacts Pin With peripheral sealing 5 ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
2.1Design and Dra) - amphenol-sine.com
black blue brown green red white yellow color part number chart atp06-6s-omrdgry atp06-6s-omrdblk atp06-6s-omrdblu atp06-6s-omrdbrn atp06-6s-omrdgrn atp06-6s-omrdred atp06-6s-omrdwht atp06-6s-omrdyel p/n w/ rd seal refer to part number chart for available connector colors contact size min. insul o.d. typical wire range max. insul o.d. 12 3.40 ...
Module With wire wrap contacts Pin With peripheral sealing Contacts #22 ...
Module With wire wrap contacts Pin With peripheral sealing Contacts #22 Polarization D
Module With straight PCB contacts Socket With peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
t10750ms 250 3.0ghz19 - Amphenol Broadband Solutions
ABS Coaxial Cable Product Information Sheet Type: T10750MS / 250 MESS regulations Document: t10750ms 250_3.0ghz19.docx Revision: 2019-09-10
Module With straight PCB contacts Pin Without peripheral sealing ...
Module fitted with PCB contacts for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together
SIM3D83N - Amphenol Air LB
Receptacle SIM serie3 Short 4 modules Metallic Shielded Black nickel Without polarization
Certificate of RoHS Compliance - Holland Electronics
125dm08-blkrc demarcation panel:eight,125a,tfd/cb, alarm, +-24-48vdc, black hpgmt15 100a max,dual 15/15 20a gmt,stud/screw,r cvr,universal vdc,bay alarm,1ru,universal mount hpgmt15rc 100a max,dual 15/15 20a gmt,stud/screw,r cvr,universal vdc,bay alarm,1ru,universal mount,rohs
TITLE: DWG NO: REV: SH: OF: REVISIONS REV DESCRIPTION DATE ECO BY APPR
material: thermoplastic,colors: black 2.use with ahdp02/04/06-18-*p/s-bra 3.cable exit designed for corrugated tube nw 13,17 and 19. 4. rohs compliant 5. all dimensions are for reference use only. 147.4 ref 28.3±1.0
340545 | aldenproducts.com
Maximum Wire Gauge. 22. Housing Color
SIME0816PB - amphenol-airlb.fr
Module for EN4165 / SIM connectors. EN4165 / SIM connector is modular, multifunctional and rectangular. It consists of shells and modules, which together create an integrated solu