Search Results for renault trafic p049b fault code
Smart Power Relay E-1048-8C - el-cab.com.pl
www.e-t-a.de Smart Power Relay E-1048-8C... 2 1651 5 Wire breakage monitoring in wire breakage thresholds: ON and OFF ambient temperaturein OFF-condition (ver.1): Rload > 100 kΩ condition of load1) Temperature shutdown in OFF-condition (ver.2): Rload > 10 kΩ Testsin ON-condition: Iload < 0.2 x IN indication via group fault signalisation
Thermometrics Surface Mount Devices - amphenol-sensors.com
for ±10% replace T5 by T10 in code. • Tolerance on B value ±200 K • Minimum temperature: -40°F (-40°C) • Maximum temperature: 257°F (125°C) • Dissipation factor: 3 mW/K • Time constant: 8 seconds maximum Code R25 W B (25/85) NHQ202B410T5 2000 4100 NHQ222B410T5 2200 4100 NHQ252B410T5 2500 4100 NHQ302B410T5 3000 4100 NHQ472B355T5 ...
MA3TNE1900-S3 19 position panel connector, threaded, E type - Amphenol Sine
MA3TNE1900-S3 19 position panel connector, threaded, E type, clockwise insert, 11.0-15.0mm cord grip
Electronic Circuit Protector ESX10 - el-cab.com.pl
Electronic Circuit Protector ESX10 www.e-t-a.de Electronic Circuit Protector ESX10 2 1642 4 Status output SF ESX10-104/-124 Electrical data plus-switching signal output,
Telaire CO2 Zone Ventilation Control In Buildings Application Note
regulated to ensure the code required ventilation rate per person is provided to each zone based on actual occupancy. This approach is similar to temperature control in that a sensor in each space measures and regulates the delivery of warm or cool air to ensure comfort. Now ventilation can be measured and con-trolled in the same way. 3.
SFG22HD-14-B | ANDREW
G22HD High Capacity Sector Frame with 2 7/8in OD x 14.5ft face. Base Kit Only. No antenna pipes.
High Performance Thermal-Magnetic Circuit Breakers 446/447/449
without notice is reserved.Product markings may not be exactly as the ordering codes. Errors and omissions excepted. Current ratings (A) Internal resistance (Ω) Current ratings (A) Type 446: Type 447: 30 0.006 100 < 0.002 40 0.0048 125 < 0.001 50 0.0038 160 < 0.001 60 0.0028 225 < 0.001 70 0.0025 300 < 0.001 80 0.0023 400 < 0.001 90 0.0019 ...