Search Results for renault trafic p049b fault code
NovaSensor NPP-301 Pressure Sensor FAQ's - amphenol-sensors.com
2 NPP-301 Frequently Asked Questions 3. How do I hook up the NPP-301? A basic test circuit is shown in Figure 1 below. Pin 1 can be found by having the top cover’s beveled
Modus W Series - amphenol-sensors.com
Pressure Code Differential Pressure Range, psid Operating Static Pressure, psi 31E 0 to 6 psi 32E 0 to 10 psi 0 to 100 psi 33E 0 to 15 psi 34E 0 to 30 psi 35E 0 to 60 psi 36E 0 to 100 psi 0 to 300 psi 37E 0 to 150 psi 38E 0 to 200 psi US Units Pressure Code Differential Pressure Range, kPa Operating Static Pressure, kPa 31P 0 to 50 Pa
Thermometrics temperature sensor solutions - amphenol-sensors.com
Global Excellence in Temperature Sensors The Thermometrics temperature product line contributes more than 70 years of technology experience in the
TEMPOSONICS LP
TEMPOSONICS® LP m INSTALLATION 550575 C CONNECTIONS 8-Pin Integral or Hanging Connector (male profile) Connection Type ‘C’, ‘H’, or ‘J’ Mating Accessories:
(#98412BK) (#91400)
Offer valid January 1, 2016 – December 31, 2018 on any TPC Wire & Cable ®Corp. ®Super-Trex®,Trex-Onics®, Thermo-Trex , Chem-Gard® and Defender brand cables. Discount taken on original list prices. Exclusions apply. *Discount applies to new customers, customers that have not ordered in the last 18 months and customers who have not previously purchased the Super-
FOHHB23L00010 | 48Gb, MSHD ACTIVE OPTICAL CABLE | Amphenol
Amphenol is one of the leading manufacturers of MSHD ACTIVE OPTICAL CABLE.Contact us today for more details of MSHD ACTIVE OPTICAL CABLE, part number FOHHB23L00010
NOTES: 1. FOR CONNECTORS WITH DATE CODE EARLIER THAN CABLE ASSEMBLY 08/ ...
for connectors with date code earlier than 08/20 please contact sales at sv microwave (sales@svmicrowave.com). n/a n/a n/a third angle projection 1) all dimensions are after plating. 2) break corners & edges .005 r. max. 3) cham. 1st & last threads. 4) surface roughness 63 mil-std-10.
NTC Thermistor Type RL10 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
NTC Leadless Chips - amphenol-sensors.com
Other resistance values in the range shown; e.g., code NDU152C2R1 for 1500 W ±1% at 77°F (25°C) • Reference temperature in the range of 32°F (0°C) up to the maximum operating temperature • Resistance value outside the ranges shown with modified dimensions Data • Minimum operating temperature: -40°F (-40°C)
NTC Miniature Series - amphenol-sensors.com
2 Type P20/25/30 Specifications NTC Types P20/25/30 dimensions Thermal and Electrical Properties (All Def initions and Test Methods are Per MIL-PRF-23648) Body Dimensions: Thermistor Type: P20 P25 P30 Minimum Diameter: .020 in (.51 mm) .025 in (.64 mm) 030 in (.76 mm)
Smart Power Relay E-1048-8D - el-cab.com.pl
www.e-t-a.de Smart Power Relay E-1048-8D... 2 1646 5 Type E-1048-8D Smart Power Relay DC 12 V/24 V, 1 A...30 A in DICE version (low-high) at control input IN+ Housing / temperature range 4 with housing-40 °C...85 °C (for rated current up to 20 A) 5 with housing -40 °C ... 85 °C (60 °C at IN = 30 A) improved ambient req. (IP protection class etc.)
Installing the Sensor - amphenol-sensors.com
Telaire Ventostat™ 8000 Series CO2 Sensor User Instructions T63216-008 September 2014 Page 1 of 4 ® Amphenol Advanced Sensors Installing the Sensor!WARNING!
Charles Universal Broadband Enclosure
Use wire that is sized per National Electrical Code NFPA70 table 310.16. The AC load center is equipped with a 100kA surge suppressor. 3.2 -48VDC Power System . The DB3, and DB4 models are equipped with a 48VDC power system with four rectifiers. The DB3 ha s an ABB Infinity S power system,
RTS1BS10N4S03 Receptacle, Inline, 4 positions, size 10, soc - Amphenol Sine
RTS1BS10N4S03 Receptacle, Inline, 4 positions, size 10, socket contact, silicone rubber seal. Comparable to PN #UTS1JC104S
Type S/AS/ES Thermometrics Precision, Ultrastable NTC Temperature Standards
Coding All temperature standards Type “S”, “AS”, & “ES” may be ordered by part number and are available in two-wire and four-wire terminations.
SPECIAL OFFER BU 100 O MOR O Y SPER-TREX A ND CABLE - offers.tpcwire.com
Promo code must be entered on purchase order to receive discount. Code may be used one time only. Offer not valid on prior orders. Warranty and disclaimer: Seller makes no warranties, express or implied, with respect to this product, and seller disclaims any implied warranties of merchantability or fitness for any particular purpose. Further ...
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
ROHS COMPLIANT PRODUCT DATA DRAWING REV DESCRIPTION D DCN 38201 05/11 PJS
cage code 2400 centrepark west drive, suite 100 west palm beach, fl 33409 title: proprietary the information contained in this drawing is the sole property of sv microwave, inc. any reproduction in part or as a whole without the written permission of sv microwave, inc is prohibited. surface area: sheet 1 of 1 dimensions are in inches tolerances:
AT06-12SD-SRGRY 12-Way Plug Female Connector with Strain Re
AT06-12SD-SRGRY 12-Way Plug Female Connector with Strain Relief Endcap, Standard Seal, D Position Key, Grey
AHDP02-24-21SR-SRA 21 Position Sealed Panel Mount Receptacl - Amphenol Sine
AHDP02-24-21SR-SRA 21 Position Sealed Panel Mount Receptacle, Socket, Shell Size 24, Reduced Diameter Seal (Blue), Smooth Ring Adapter