Search Results for renault trafic p049b fault code
NTC Type JR - amphenol-sensors.com
The code number to be ordered may be specified as follows: Code Type JR Chip Thermistor In Eyelet Tag Code R 25 and Tolerance 103R5 10 KW ± 5% 203R5 20 KW ± 5% Code Wire Length WL in mm M3 M4 see dimensions below M5 Code Wire length WL in mm L500 50 ± 5 L101 100 ± 10 L201 200 ± 20 L301 300 ± 20
NovaSensor NPP-301 Series Pressure Sensor - amphenol-sensors.com
The code number to be ordered may be specified as follows: NPP Code Description Shipping 301A-100A 5 psia (1.03 bar), non-ported IC tubes 301A-200A 30 psia (2.06 bar), non-ported IC tubes ...
Coach Multimedia Solutions - el-cab.com.pl
2 | Coach Multimedia Solutions Coach Multimedia Solutions | 3 Coach Multimedia Solutions Infotainment und Funktionalität auf Tour Bosch Car Multimedia steht für Produktinnovationen auf dem Gebiet der mobilen Kommunikation bei professionellen Systemlösungen.
Thermometrics temperature sensor solutions - amphenol-sensors.com
Global Excellence in Temperature Sensors The Thermometrics temperature product line contributes more than 70 years of technology experience in the
Telaire CO2 Zone Ventilation Control In Buildings Application Note
regulated to ensure the code required ventilation rate per person is provided to each zone based on actual occupancy. This approach is similar to temperature control in that a sensor in each space measures and regulates the delivery of warm or cool air to ensure comfort. Now ventilation can be measured and con-trolled in the same way. 3.
Electronic Circuit Protector ESX10 - el-cab.com.pl
Electronic Circuit Protector ESX10 www.e-t-a.de Electronic Circuit Protector ESX10 2 1642 4 Status output SF ESX10-104/-124 Electrical data plus-switching signal output,
NTC Type NDK - amphenol-sensors.com
code NDK152C2R1 for 1500 W ±1% at 77°F (25ºC) in the range of 32°F (0ºC) up to the maximum operating temperature • Reference temperatures • Wire lengths 1.181 in to 23.62 in (30 mm to 600 mm) 0.195(±1 mm or ±2%, whichever is the greater) • Other wire materials Data • Minimum operating temperature range: -40°F to 311°F
Telaire CO2 Zone Ventilation Control In Buildings Application Note
regulated to ensure the code required ventilation rate per person is provided to each zone based on actual occupancy. This approach is similar to temperature control in that a sensor in each space measures and regulates the delivery of warm or cool air to ensure comfort. Now ventilation can be measured and con-trolled in the same way. 3.
High Performance Thermal-Magnetic Circuit Breakers 446/447/449
without notice is reserved.Product markings may not be exactly as the ordering codes. Errors and omissions excepted. Current ratings (A) Internal resistance (Ω) Current ratings (A) Type 446: Type 447: 30 0.006 100 < 0.002 40 0.0048 125 < 0.001 50 0.0038 160 < 0.001 60 0.0028 225 < 0.001 70 0.0025 300 < 0.001 80 0.0023 400 < 0.001 90 0.0019 ...
Hybrid Power Relay (HPR) - el-cab.com.pl
1050 V / 1 min to ISO 16750-2, Code F Insulation resistance > 100 MΩ (initially)to ISO 16750-2, Code F Temperature range -40 … +85° C Degree of Protection enclosure 6K9K to ISO 20653 terminal area IP00 to ISO 20653 Vibration 57.9 m/s2 to ISO 16750-3 chapter 4.1.2.7 Shock 500 m/s2: ON position 300 m/s2: OFF position to ISO 16750-3, chapter 4.2.2