Search Results for representative dave min
EB1087-XX-X00 Series - 5.00mm Spacing - EBY Electro
Wire Range Min / Max (Solid): 14-24AWG. Wire Range Min / Max (Stranded): 12-24AWG. MECHANICAL: Soldering Tempertures: 260°C, 500°F for 5 seconds Max. MATERIAL: Insulator Body Material: Polyamide, UL 94V-0. Wire Retention Spring: Stainless Steel. Contact Solder Pin Material: Brass, Tin Plated. Color: Please See PDF.
Amphenol All Sensors Products | All Sensors
Discover Amphenol All Sensors customizable ultra low pressure solutions by family.
Ampehnol All Sensors Products
Discover Amephenol All Sensors customizble ultra low pressure solutions by family.
SIM2B25A000CS - Amphenol Air LB
Operating temperature - Min-55 °C: Operating temperature - Max: 175 °C: Salt Spray: 500 h: Fluid resistance - Withstanding under sprinkling: Fuel, Hydraulic fluids, Cleaning products, De-icing fluids, Cooling fluids: Fire; Smoke compliance: ABD 0031, EN 2591-317, NFF 16-101, NFF 16-102:
NTC Thermistors Type RL30 - amphenol-sensors.com
Uncoated Disc With Radial Leads Description Point-matched disc thermistor with bare lead-wires. Features • Low cost solid state sensor • Resistance tolerances down to ±2%
Reverse Polarity SMA Waterproof and Tamper Proof Cable Assemblies ...
Reverse Polarity SMA Waterproof and Tamper Proof Cable Assemblies Create Durable Option. Amphenol RF is pleased to introduce waterproof IP67 rated and tamper-resistant cable assemblies designed using 1.13 mm micro coax cable.
Centaur ExaMAX for Military 92 ohms - Amphenol Aerospace
Centaur ExaMAX® backplane connector system meets industry specifications requiring higher bandwidth applications from 25Gb/s to 56Gb/s. The optimized connector design delivers superior signal integrity performance resulting in low crosstalk noise and low insertion loss while minimizing channel performance variation for every differential pair.
ROHS COMPLIANT PRODUCT DATA DRAWING - DCN 36626 03/09 STW
- dcn 36626 03/09 stw smp full detent male to sma female panel mount adapter checked: approved: drawn: stw 03/31/09 stw 03/31/09 dal 03/31/09 rohs compliant
00176520202 - Amphenol Air LB
1765 series is derived from the 1750 series. They consistes of components carrier versions suited for diodes, resistors, fuses etc. They offer a perfect sealing (IP66 / IP68 and IP69K), space and weight-saving.
www.amphenol-socapex.com
0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 1. 2. 3. 0. 0. 0. 0. 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 0 0 0. 1. 2. 3. 4. 5. 0 ...
Thermometrics ZTP-115 Thermopile IR Sensor
Min Typ Max Resistance 9.7 10 10.3 kW Tol. :3%, @25°C Beta - Value 3930 3970 4010 K Tol. :1%, Defined at 25°C/85°C Absolute Maximum Ratings Operating Temperature-20°C ~ 100°C Storage Temperature-40°C ~ 120°C Thermistor for Temperature Compensation Thermistor Resistance (R-T Table) Lead Length (mm) Part No. 3.0 ZTP-115 6.7 ZTP-115L1 13.2 ...
ASRS7A12P - Amphenol Air LB
Plug ASR Non metallized 10 pin contacts size 22 (A1) Polarizing 2
Clamp CC5516 Size 17 - amphenol-airlb.fr
CC5516 series is a line of lightweight Cable Clamps, in composite and silicone, derived from the legacy NSA5516 metallic clamps. They are designed to keep the cable harnesses or h
1900ND04S2X00C - Amphenol Air LB
Connector 1900 Socket With grommet unsealed 21 socket contacts #16 Without polarizer, without contact
Thermometrics TSD-10 Turbidity Sensor - amphenol-sensors.com
Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation The sensor operates on the principle that when light is passed through a sample of water, the amount of light transmitted through the sample is dependent on the amount of soil in the water. As the soil level increases, the amount of transmitted
PROTIMETER Timbermaster - amphenol-sensors.com
1 Timbermaster® Introduction The Protimeter Timbermaster is a conductivity moisture meter designed for use in wood. Moisture measure-ments can be taken using the integral pin electrodes, or using the meter in
Long flanged Receptacle monomodule With conductive panel sealing With ...
Military & Commercial Aerospace specification for rectangular modular connectors; Fully qualified and compliant with ARINC 809 specifications; Tested and qualified per EN4165 Seri
SIM3D84NA - Amphenol Air LB
Receptacle SIM serie3 Flanged 4 modules Metallic Shielded Black nickel Polarization A Not mounted
SIM3E2022SNP - Amphenol Air LB
Module With straight PCB contacts Socket With peripheral sealing Contacts #22 Tin-plated with Lead Polarization N Serie3
TSW-10 Turbidity Sensor - amphenol-sensors.com
Min 100 MΩ by 500V DC Application Section Detecting the turbidity degree of water Theory of Operation The sensor operates on the principle that when light is passed through a sample of water, the amount of light transmitted through the sample is dependent on the amount of soil in the water. As the soil level