Search Results for rf connector 국내 업체
Thermal Shock Testing for RF Connectors - SV Microwave
Thermal Shock Testing for Connectors. Thermal shock testing is crucial in the connector hardiness verification. The RF connectors undergo thermal shock, and their resilience to this stress and any resultant changes are meticulously observed, emphasizing the vital role of our work in ensuring their reliability and durability.
NEX10 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of NEX10 Adapters designed for radio frequency applications. NEX10 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
ANSYS HFSS 3D Component Models - Amphenol RF
Amphenol RF offers ANSYS HFSS 3D component models of printed circuit board connectors for download. These self-contained 3D models allow designers and engineers to simulate the performance of a PCB connector on their PCBa product within a specific design prior to placing an order.
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112562 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112562 PDF Customer Drawing (Size: 74 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 112589: Product Specifications.
QPL and UG Cross Reference - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
APC 7 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC 7 Adapters designed for radio frequency applications. APC 7 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 082-97-RFX PDF Customer Drawing (Size: 177 kb) 082-97-rfx IGS 3D Model (Size: 965 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
F-Type to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of F-Type to BNC Adapters designed for radio frequency applications. F-Type to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Straight Plug LMR-200 50 Ohm | 172214NEX - Amphenol RF
RF Connector N-Type Straight Plug LMR-200 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times LMR-300 Optimized: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder:
Strain Relief for RF Cable Connectors - SV Microwave
One, our extended ferrule cable connectors is ideal for Ø.047" cable solutions, the other our RF strain relief boot features an external molded accessory that is incorporated into the assembly to prevent the cable from overbending. It can be used on both Ø.047" and Ø.085" cable types.
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 112132 PDF Customer Drawing (Size: 76 kb) 112132 STP 3D Model (Size: 268 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 122430 PDF Customer Drawing (Size: 39 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 122430 stp 3D Model (Size: 674 kb ) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
RF Connectors & Adaptors - Amphenol Antenna Solutions
Amphenol’s RF connectors and adaptors are fast fitting, precision grade, one-piece pin designs with O-ring seals suited for both copper and aluminium cables.
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol introduces the next-generation OverPass™ solution - Mini Cool Edge IO. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe® Gen 4/PCIe® Gen 5/PCIe® Gen 6
F-Type to SMB Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of F-Type to SMB Adapters designed for radio frequency applications. F-Type to SMB Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 182110 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB
RF Connector SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB. Downloads. 132432 STP 3D Model (Size: 409 kb ) 132432 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMP to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMP to SMA Adapters designed for radio frequency applications. SMP to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight Crimp Plug RG-178 RG-196 50 Ohm | 112516 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 112516 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121H1-ND3G-196AU-50: Body Finish: Nickel:
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-2373 PDF Customer Drawing (Size: 257 kb) 031-2373 IGS 3D Model (Size: 1152 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;