Search Results for rf connector 국내 업체
SMA to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to SMA Adapters designed for radio frequency applications. SMA to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC to TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to TNC Adapters designed for radio frequency applications. BNC to TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMB to F-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMB to F-Type Adapters designed for radio frequency applications. SMB to F-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
M39012/16-0015 BNC Straight Crimp Plug RG-59 RG-62 50 Ohm ... - Amphenol RF
M39012/16-0015 RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm QPL Approved. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-4321 PDF Customer Drawing (Size: 273 kb) 031-4321 IGS 3D Model (Size: 750 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: M39012/16-0015: Body Finish:
UltraLite RF Cable Connectors - SV Microwave
SV Microwave's UltraLite product line has been constructed with aluminum material to create durable, reliable, and lightweight high-performance RF cable connectors. Available in threaded SMA and 2.92mm series, these Ø.047" cable connectors are 66% lighter than their stainless steel counterparts.
Amphenol RF
%PDF-1.6 %âãÏÓ 21 0 obj >stream hÞ|Ñ_kÂ0 ðûQÎã|±¹ù£ D Á§±‰Ê 6†ø XAª´Ñm_~3M›•"¥pi“_Îi ˜a ¬Àz C* N¡xäŸ@ ¿Â@§ Ói²8žs‡Q²ÌŠÒU; ÖÉãþ Þ~Ÿlò|v‡,·ålæ·ÌÁ2¼Z¼‰¡@uóP¼7”‰”jQ:Ì«}a« µ›¹ƒ}øù¥ } õ—#  µ$£4nIi˜Ÿì× ãFö…2 ~R9hBKÑ º–ÒŽ¤ºR œ ] q cú 1é3»Îª°—ØáŽiÚÕ9V7ꦧn ß ~¥c8à ...
TNC to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC to SMA Adapters designed for radio frequency applications. TNC to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
74868 - Amphenol RF
3. c01 cable group includes rg174, rg316 & dacar 462-2. 4. optional leoni dacar 462-2 cable processing may require additional staking operations for enhanced rf performance above 1 ghz. see figures 4 & 9 - stake to achieve internal barrel id 0.055 [1.40 mm]. contact factory for assistance. cable assembly instructions for ip67 sealed fakra plugs ...
UG-603A/U N-Type Straight Clamp Plug RG-59 RG-62 50 Ohm
Alias: 34525: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
UG-88C/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR ... - Amphenol RF
Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish
bnc | Amphenol Global Search | Amphenol
RG58 SMA to BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male and BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
BNC Straight Crimp Jack Belden 1855A 75 Ohm | 112559 - Amphenol RF
RF Connector BNC Straight Crimp Jack Belden 1855A 75 Ohm. Downloads. 112559 PDF Customer Drawing (Size: 42 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6121B1-ND3G-8218-75: Body Finish: Nickel:
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm. Downloads. 000-49000-RFX PDF Customer Drawing (Size: 158 kb) 49000-rfx IGS 3D Model (Size: 906 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 49000-RFX: Body Finish: Nickel: Body Material: Brass:
SMA PCB Surface Mount Jack 50 Ohm | 132134-10 - Amphenol RF
RF Connector SMA PCB Surface Mount Jack 50 Ohm. Downloads. 132134-10 STP 3D Model (Size: 365 kb ) 132134-10 PDF Customer Drawing (Size: 34 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132134-10 HFSS 3D Comp Model (Size: 1482 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132146 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146 STP 3D Model (Size: 308 kb ) 132146 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMPM Product Series Solutions Guide Catalog - Amphenol RF
AMPHENOL RF Amphenol RF, a division of Amphenol Corporation, is the largest manufacturer of radio frequency connectors, coaxial adapters and RF cable assemblies in the world. With a global team of experienced engineers, Amphenol RF is able to offer the broadest portfolio of standard RF products on the market today.
Product Compliance Center - Amphenol RF
SMA to BNC Cable Assemblies; SMA to MCX Cable Assemblies; SMA to MMCX Cable Assemblies; SMA to N-Type Cable Assemblies; SMA to Probe Cable Assemblies; SMA to SMA Cable Assemblies; SMA to SMP Cable Assemblies; SMA to Unterminated Cable Assemblies; SMA to FAKRA Cable Assemblies; SMA to AUTOMATE Type A Cable Assemblies. SMB 50 Ohm Cable Assemblies
FCI Basics | Wire-to-Board, Board-to-Board | Input/Output, FFC/FPC ...
Our solutions include Signal & Mid Power Wire-to-Board, Board-to-Board, Input/Output, FFC/FPC and Backplane. We offer interconnection systems from 2.54mm pitch down to 0.40mm pitch, supporting speeds up to 25Gb/s.
VITA RF 67 for Embedded Computing - SV Microwave
SV Microwave’s VITA 67.1, .2 and .3 product lines are the latest addition to the RF / coaxial section of the VPX platform. These modular solutions include contacts, cable assemblies, adapters and connector Backplane and Plug-in modules that support the entire RF signal path of your embedded system. SV’s VITA products are designed for side ...
MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 252103 PDF Customer Drawing (Size: 70 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: