Search Results for rf connector 국내 업체
SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMA Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. Assembly Instructions C53 (Size: 24 kb) 901-9531-3SF PDF Customer Drawing (Size: 122 kb) 901-9531-3SF 3D Model (Size: 365 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
RP-SMA PCB Through Hole Right Angle Jack 50 Ohm | 132136RP - Amphenol RF
RF Connector RP-SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 132136RP STP 3D Model (Size: 759 kb ) 132136RP PDF Customer Drawing (Size: 66 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
M39012/05-0501 N-Type Right Angle Crimp Plug RG-8 RG-213 ... - Amphenol RF
M39012/05-0501 RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-4440 PDF Customer Drawing (Size: 282 kb) 82-4440 STP 3D Model (Size: 942 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
What Is the Difference Between Average and Peak Power? - Amphenol RF
Average Power is the Input Power to a cable/connector which will produce a maximum safe center conductor temperature under steady state conditions when terminated with a matched load. A safe center conductor temperature is one that will not melt the dielectric.
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-0318-RFX PDF Customer Drawing (Size: 143 kb) 031-318-rfx STP 3D Model (Size: 1603 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole ... - Amphenol RF
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Straight Plug 50 Ohm A Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM4-NXSP-PCB-1 PDF Customer Drawing (Size: 335 kb) FM4-NASP-PCB-1 STP 3D Model (Size: 1815 kb )
TNC Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector TNC Right Angle Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 000-79075 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 79075: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
Twinax Straight Clamp Plug 100 Ohm | 162100 - Amphenol RF
RF Connector Twinax Straight Clamp Plug 100 Ohm. Downloads. 162100 PDF Customer Drawing (Size: 76 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
M39012/16-0503 BNC Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/16-0503 RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-4427 PDF Customer Drawing (Size: 265 kb) 031-4427 IGS 3D Model (Size: 807 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
High Power Connectors | Products | Amphenol Aerospace
Classes RF, RL, and RK: -55°C (–75°F) to 200°C (392°F). Classes RW, DT, & DZ: -55°C (–75°F) to 175°C (347°F). Environmental Seal: Wired, mated connectors with environmental accessories meet the altitude immersion test specified in MIL-DTL-5015. Backfilled connector options offer increased sealing in the unmated condition. Durability:
RP-SMA PCB Through Hole Straight Jack 50 Ohm | 132134RP - Amphenol RF
RF Connector RP-SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 132134RP STP 3D Model (Size: 393 kb ) 132134RP PDF Customer Drawing (Size: 206 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132134RP HFSS 3D Comp Model (Size: 24063 kb ) 132134RP HFSS 3D Comp Model (Size: 1991 kb )
UHF Straight Crimp Plug RG-8 RG-213 RG-225 Non-Constant Impedance
RF Connector UHF Straight Crimp Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C4, C5 (Size: 47 kb) 083-8SP-RFX PDF Customer Drawing (Size: 186 kb) 83-8SP-RFX STP 3D Model (Size: 470 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
Commercial Aerospace | Markets - Amphenol
180° Clocked RF Cable Assemblies SV Microwave has just released a series of 180° clocked cable assemblies that feature right-angle connectors positioned in opposing directions. These high-performance assemblies have been configured to maximize space in applications with tight routing. These fixed-length 6" and 12" cable assemblies are ...
SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm. Downloads. 142166 PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead.
FAKRA Housing D Key Code Claret | 923-40294-D - Amphenol RF
RF Connector FAKRA Housing D Key Code Claret. Downloads. 923-40294-X PDF Customer Drawing (Size: 403 kb) Automotive Solution Guide (Size: 20076 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Cable Type (Terminates to) Not Applicable: Coupling Mechanism: Push-on:
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 132245 STP 3D Model (Size: 1447 kb ) 132245 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
APC 3.5 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC 3.5 Adapters designed for radio frequency applications. APC 3.5 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 901-9839 PDF Customer Drawing (Size: 196 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish:
4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67
RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange Solder 50 Ohm IP67. Downloads. 431-119J-52S PDF Customer Drawing (Size: 136 kb) 431-119-52S STP 3D Model (Size: 504 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: