Search Results for rf connector 국내 업체
Terms and Conditions of Sale - Amphenol RF
AMPHENOL RF Terms and Conditions of Sale . 1. Acceptance, Formation, and Modification: The following Amphenol Corporation (“Seller”) terms and conditions of sale (the “Terms”) apply to all offers (as defined below) and sales made by Seller, except as otherwise agreed in writing and signed by a duly authorized representative of Seller. A written communication issued by Seller to the ...
M39012/05-0501 N-Type Right Angle Crimp Plug RG-8 RG-213 ... - Amphenol RF
M39012/05-0501 RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-4440 PDF Customer Drawing (Size: 282 kb) 82-4440 STP 3D Model (Size: 942 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant ... - Amphenol RF
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C1 (Size: 20 kb) 083-1SP-1050 PDF Customer Drawing (Size: 819 kb) 083-1SP-1050 STP 3D Model (Size: 775 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
TNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 122111 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 122111 PDF Customer Drawing (Size: 71 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121AA-ND3G-59U-75: Body Finish: Nickel:
RP-SMA PCB Through Hole Straight Jack 50 Ohm | 132134RP - Amphenol RF
RF Connector RP-SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 132134RP STP 3D Model (Size: 393 kb ) 132134RP PDF Customer Drawing (Size: 206 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132134RP HFSS 3D Comp Model (Size: 24063 kb ) 132134RP HFSS 3D Comp Model (Size: 1991 kb )
Next-Gen SOSA™/VITA 91 Aligned Connector Series - Amphenol Aerospace
The MIL-HD2 is a next-generation VITA and SOSA-aligned connector series designed to achieve 56G PAM4 data rate requirements with higher density. Products; Technologies ... 67.3, NanoRF and hybrid RF/Fiber 66.5 backplane modules, plug-in modules and contacts that are designed for side-by-side implementation with VITA 46 hardware. ...
Threaded SMPM Connectors, Adapters and Cable Assemblies
SV Microwave has just released a new line of threaded SMPM interconnects including connectors, adapters, and cable assemblies that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force.
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
These connectors use our complete line of crimp, solder, PC tail, and compliant pin contacts from size 0 to size 22D. Filter Connectors . Our Filter Connectors are based on the most popular Mil-Specs: D38999 Series I, II, III; 26482; 5015; and 2M Micro 38999. We also build Filter Adapters, Diode Connectors, and Metal Oxide Varistor (MOV ...
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 000-36875 PDF Customer Drawing (Size: 94 kb) 000-36875 IGS 3D Model (Size: 869 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
1.0-2.3 to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of 1.0-2.3 to N-Type Adapters designed for radio frequency applications. 1.0-2.3 to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm ... - Amphenol RF
RF Connector SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm Tape and Reel Enhanced 20 GHz Performance. Downloads. SMP-MSCM-PCT-10 HFSS 3D Comp Model (Size: 811 kb ) SMP-MSCM-PCT-10 STP 3D Model (Size: 117 kb ) SMP-MSCM-PCT10T PDF Customer Drawing (Size: 433 kb) Product Life Cycle. Product Life Cycle;
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 112123 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 112123 PDF Customer Drawing (Size: 856 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 112123 3D Model (Size: 259 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121BA-ND3G-59U-75: Body Finish:
SMA PCB Through Hole Straight Jack 50 Ohm | 901-144 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack 50 Ohm. Downloads. 901-144 PDF Customer Drawing (Size: 211 kb) 901-144 STP 3D Model (Size: 353 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-144 HFSS 3D Comp Model (Size: 3371 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active:
bnc | Amphenol Global Search | Amphenol
Buy 1ft Amphenol CO-142BNCX200-001 Cables Direct from the Factory at Cables on Demand. RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer…
High Speed Edge Launch PCB Connectors - SV Microwave
SV offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM and SMPS variations.
BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Through Hole Bulkhead Rear Mount 75 Ohm. Downloads. 031-70507 PDF Customer Drawing (Size: 248 kb) 031-70507 STP 3D Model (Size: 1373 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast:
Commercial Aerospace | Markets - Amphenol
180° Clocked RF Cable Assemblies SV Microwave has just released a series of 180° clocked cable assemblies that feature right-angle connectors positioned in opposing directions. These high-performance assemblies have been configured to maximize space in applications with tight routing. These fixed-length 6" and 12" cable assemblies are ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172224 PDF Customer Drawing (Size: 42 kb) 172224 STP 3D Model (Size: 344 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
MHV Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector MHV Straight Clamp Plug RG-58 RG-141 Times LMR-195 Non-Constant Impedance. Downloads. 000-29100 IGS 3D Model (Size: 1149 kb ) 000-29100 PDF Customer Drawing (Size: 84 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 29100: Body Finish: Nickel:
What is an HFSS 3D component model? - Amphenol RF
Amphenol RF offers encrypted ANSYS HFSS 3D component models of printed circuit board connectors for download. They will be found in the document library section. Filter by HFSS Models and you will find an extensive list of downloadable content.