Search Results for rf connector 국내 업체
UG-932/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant ... - Amphenol RF
Alias: 28000: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats ... - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin. Downloads. 901-10511-2 PDF Customer Drawing (Size: 234 kb) 901-10511-2 STP 3D Model (Size: 403 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10511-2 HFSS 3D Comp Model (Size: 5251 kb ) Product Life Cycle.
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead ...
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead IP67
TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm
RF Connector TNC Right Angle Crimp Plug RG-8X Times LMR-240 50 Ohm. Downloads. 122414 STP 3D Model (Size: 575 kb ) 122414 PDF Customer Drawing (Size: 37 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
UG-255/U BNC Plug to UHF Jack Adapter 50 Ohm Straight
UG-255/U BNC Plug to UHF Jack Adapter 50 Ohm Straight
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C34 (Size: 22 kb) 000-79875-RFX PDF Customer Drawing (Size: 130 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 79875-RFX: Body Finish: Nickel:
Waterproof IP67 Rated BNC Connectors Improve System Integrity
Waterproof IP67 Rated BNC Connectors Improve System Integrity. Amphenol RF is pleased to introduce additional products to our waterproof IP67 product portfolio.This latest expansion includes three BNC bulkhead jacks designed to accommodate the popular RG-58, RG-142 and LMR-240 cables.
F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm | 222119 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 222119 PDF Customer Drawing (Size: 72 kb) 222119 STP 3D Model (Size: 410 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
FAKRA CONNECTOR SERIES - Amphenol RF
These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. FAKRA connectors are shipped in bulk (tray or reels, as applicable) for efficient use in high volume applications. Connectors should be stored in original packaging at room temperature of 25°C. TECHNICAL SPECIFICATIONS
BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector BNC Straight Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead Rear Mount 50 Ohm IP67. Downloads. 031-6929 STP 3D Model (Size: 1294 kb ) 031-6929 PDF Customer Drawing (Size: 320 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status:
TR Multicoax | Mezzanine Connectors | Signal Integrity | Amphenol
Dense footprint offers reduced trace lengths compared to boards using traditional SMA and Precision RF-type connectors; Vertical and low-profile right angle form factors; Easy to escape high speed signals in tight spaces and between systems; End Two connector options (SMA, 2.92mm, 1.85mm, SMP, TR)
RF PCB CAPABILITIES - SV Microwave
the PCB mt RF connector and the launch to the trace up to ¼” past the exit of the connector (or until feature pattern transitions to transmission line). Factors that impact simulation design include: • Copper layer pullback from PCB edge • Transmission line impedance accuracy based on calculators
TNC Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm
RF Connector TNC Right Angle Crimp Plug Times LMR-195 Optimized 50 Ohm. Downloads. 031-6822 PDF Customer Drawing (Size: 284 kb) 031-6822 STP 3D Model (Size: 652 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
Automotive | Markets - Amphenol
12G SDI RF Connectors Amphenol RF's line of 12G BNC, HD-BNC, and MCX products are optimized for 4K Ultra HD Broadcast, providing fully intact signal transmission on a single channel. Amphenol RF 12V Power Outlets The traditional 12V outlet socket provides a simple easy-to-use consumer interface port to power in the vehicle for numerous consumer ...
Coax Adapters / RF Adapters for Sale | Cables on Demand - Amphenol
Coax Adapters / RF Adapters - Our newest line of coaxial cable RF adapters from Amphenol Connex, a division of Amphenol RF, combine superior assembly methods with decades of RF connector experience for a reliable, low VSWR interface. Quickly and easily convert between different 50 Ohm connector types including SMA, BNC, MCX, MMCX, N, and SMB.
CROSS REFERENCE SEARCH - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
connector | Amphenol Global Search | Amphenol
RF Connectors - SV Microwave Our robust connector catalog includes various series including SMA, 2.92mm, 2.4mm, 1.85mm, 1mm, SMP, SMPM, and SMPS. SV provides RF connectors in a wide variety of body styles and in straight or right-angle orientations. ...
TNC Jack Bulkhead Rear Mount 50 Ohm | 122336 - Amphenol RF
RF Connector TNC Jack Bulkhead Rear Mount 50 Ohm. Downloads. 122336 STP 3D Model (Size: 1553 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 122334: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMA Press Fit Straight Jack Press-Fit 50 Ohm | 132264SS - Amphenol RF
RF Connector SMA Press Fit Straight Jack Press-Fit 50 Ohm. Downloads. 132264SS PDF Customer Drawing (Size: 60 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
High Frequency D38999 Contact Cable Assemblies - SV Microwave
SV Microwave offers high frequency BMA and SMPM D38999 cabled RF contacts (size 8, 12 & 16) to SMA male connectors on Ø.085 and Ø.141 cable types that populate standard D38999 circular connectors. These fixed length cable assemblies allow you to expand the use of the standard D38999 circular connector to incorporate microwave transmission lines.