Search Results for rf connector 국내 업체
Receiver Multicouplers PRO-DAR - AMPHENOL PROCOM
Mains supply connector: IEC type fitted with noise filter. DC power supply connector: Pluggable terminal block/header fitted with noise filter. Alarm connector: Pluggable terminal block/header. RF connectors: N-female on all ports (other types on request). Comes as standard with black powder lacquered front plate; 19” rack module housing
13965166 connector | Amphenol Global Search | Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
N-Type Terminators - Amphenol RF
Amphenol RF offers a full range of N-Type Terminators designed for radio frequency applications. N-Type Terminators feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight Crimp Plug RG-59 RG-62 50 Ohm | 031-321-RFX - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-321-RFX PDF Customer Drawing (Size: 171 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a wide array of both in-series and between-series TNC adapters in straight and right-angle configurations. 50-ohm and 75-ohm impedance TNC adapters are available with and without panel mounting features.
RF Connector - Amphenol Antenna Solutions
RF Connector AC-14HF-4SM-F 4.3/10 Male Screw Connector for 1/4” Superfl exible Coaxial Cable Quoted performance parameters are provided to offer typical, peak or range values only and may vary as a result of normal testing, manufacturing and operational conditions. Extreme
F-Type Straight Solder Plug 0.085-inch Conformable 0.086 ... - Amphenol RF
RF Connector F-Type Straight Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. 222115 PDF Customer Drawing (Size: 110 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Bright Tin: Body Material: Brass:
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead
ug-88 | Amphenol Global Search | Amphenol
Micro Power Plus 3.0 Connector System - G88MP Series, Wire to Board connector, Right Angle, Dual row, 3.0mm pitch, 06 positions, 100μin Tin, 3.20mm tail length, LCP, Black, TRAY. Amphenol RF offers a broad range of radio frequency SMA Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces.
SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm | 132147 - Amphenol RF
RF Connector SMA Panel Mount Jack 2-Hole Flange Round Post 50 Ohm. Downloads. 132147 PDF Customer Drawing (Size: 42 kb) 132147 IGS 3D Model (Size: 780 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
High Speed Solderless PCB Connectors - SV Microwave
SV Microwave’s high speed RF/coaxial solderless compression mount connectors are ideal for high frequency printed circuit board applications where precision is key. Our solderless application makes assembly fast, easy and without damaging the PCB board. Current interface configurations include our high frequency SMA, 2.92mm, 2.4mm, 1.85mm ...
Learn All About Shielding Electro Magnetic Interferences (EMI)
Filter RF Connectors . Filter D-Sub Connectors . BergStak® 0.40mm Self-Alignment Board-to-Board Connector . Latest. Amphenol at embedded world 2025: Powering the Future of Embedded Systems Feb 19, 2025. PCIe® Gen 7.0 Doubles Data Rate to 128 GT/s For Data-Intensive Markets Feb 6, 2025. Amphenol ...
BNC to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to N-Type Adapters designed for radio frequency applications. BNC to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-2381 PDF Customer Drawing (Size: 148 kb) 031-2381 IGS 3D Model (Size: 1423 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
Mini-SMB PCB Through Hole Right Angle Jack 75 Ohm | 142146-75 - Amphenol RF
RF Connector Mini-SMB PCB Through Hole Right Angle Jack 75 Ohm. Downloads. 142146-75 PDF Customer Drawing (Size: 62 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead
SMA Jack to SMA Jack Adapter 50 Ohm Straight Bulkhead.
N-Type Straight Clamp Jack RG-402 0.141-inch Conformable ... - Amphenol RF
RF Connector N-Type Straight Clamp Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm. Downloads. Assembly Instructions C9 (Size: 25 kb) 082-6097-RFX PDF Customer Drawing (Size: 115 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
BNC Straight Crimp Plug Times LMR-200 Belden 7807A 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-200 Belden 7807A 50 Ohm. Downloads. 112597 PDF Customer Drawing (Size: 63 kb) 112597 STP 3D Model (Size: 250 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121AA-NT3G-LMR200-50:
Automotive Connectivity Solutions | Amphenol Broadband
Amphenol/Times Fiber Communications (TFC) is a leading manufacturer of coaxial cables for automotive applications. TFC’s OEM approved coaxial cable solutions are designed to meet or exceed the industry’s critical performance characteristics, specified operative temperature ranges and the demanding cable routing requirements of the automotive market.
radiall | Amphenol Global Search | Amphenol
Amphenol RF offers a broad range of radio frequency 4.3-10 Connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. Check product specs & datasheets for a wide selection of 4.3-10 Connectors at Amphenol RF online.