Search Results for rf connector 국내 업체
Amphenol RF AUTOMATE Product Series Solutions Guide
AMPHENOL RF Amphenol RF, a division of Amphenol Corporation, is the largest manufacturer of radio frequency connectors, coaxial adapters and RF cable assemblies in the world. With a global team of experienced engineers, Amphenol RF is able to offer the broadest portfolio of standard RF products on the market today.
Frequently Asked Questions - Amphenol RF
Here are some answers to some Frequently Asked questions that you may have for Amphenol RF. Browse and search FAQ articles to get the answers you need.
Hex Nut | 172-HEXNUT - Amphenol RF
Hex Nut 0.776-inch .625-24UNEF
BNC Cable Jack RG-6 4-Hole Flange 75 Ohm | 112727 - Amphenol RF
RF Connector BNC Cable Jack RG-6 4-Hole Flange 75 Ohm. Downloads. 112727 PDF Customer Drawing (Size: 328 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-6: Contact Finish: Gold: Contact Material: Phosphor Bronze: Contact Termination:
Antenna Mounts, Cable & Accessories - PCTEL
Adhesive Ceiling Collar Direct RF Connector Glass M-Arinc Magnetic Mirror NMO Pole Screw Stud Through Hole Trunk Wall. Industries. Agriculture Banking/Financial Cellular Education Government Healthcare Heavy Equipment Hospitality Manufacturing Military/Defense Mining & Construction Public Safety Rail Retail Transportation Utilities, ...
4.3-10 Panel Mount Jack 4-Hole Flange M3 Threaded 50 Ohm IP67
RF Connector 4.3-10 Panel Mount Jack 4-Hole Flange M3 Threaded 50 Ohm IP67. Downloads. 431-130J-52S PDF Customer Drawing (Size: 125 kb) 431-130J-52S STP 3D Model (Size: 666 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
Distributor Inventory Search - Amphenol RF
Global designer, manufacturer, and marketer of radio frequency interconnection solutions worldwide. With consistent year over year growth, innovative technology, and a team that breeds success, Amphenol RF has been established as the RF industry leader.
UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm
RF Connector UHF Straight Crimp Plug Times LMR-400 Optimized Belden 9913 50 Ohm. Downloads. 182130 PDF Customer Drawing (Size: 68 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
SMP RF Series Technical Specifications - SV Microwave
SV Microwave offers a complete line of SMP connectors that conform to DSCC 94007, 94008, and MIL-STD-348. The SMP connector was developed to meet an industry need for a smaller high-frequency compact design that incorporated ease of use and functionality.
fakra | Amphenol Global Search | Amphenol
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination ...
Technical - Amphenol RF
What is the recommended soldering reflow process for surface mount RF connectors? When running an HFSS simulation, do you recommend using Driven Modal or Driven Terminal? Are your PCB mount RF connectors washable?
Crimp Tool | CTL-2 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.178, 0.324, 0.068
HD-BNC Straight Plug to HD-BNC Straight Plug B1855A 75 ... - Amphenol RF
HD-BNC Straight Plug to HD-BNC Straight Plug B1855A 75 Ohm 12 inches (305 mm)
FAQ - Amphenol Socapex
Data storage on external disk, exchange of HD video streams (camera, recording), transmission of high-definition images, communication with digital devices, all with 5Gbit/s transfer speed.
Low Profile RF Cable Assemblies - SV Microwave
SV Microwave just released a new line of Low Profile RF cable assemblies that incorporate a unique ferrule design that protects the cable from overbending while still maintaining a shorter distance from the front of the coupling nut to the back of the cable bend than standard offerings. The ferrule radius prevents overbending of the cable which ...
MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel
RF Connector MMCX Straight PCB Jack Surface Mount 50 Ohm Tape and Reel. Downloads. 908-22101T PDF Customer Drawing (Size: 310 kb) 908-22101T IGS 3D Model (Size: 832 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Beryllium Copper:
UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance
RF Connector UHF Straight Jack Solder Cup Bulkhead Non-Constant Impedance. Downloads. 083-878-RFX PDF Customer Drawing (Size: 249 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Zinc Diecast: Cable Type (Terminates to) Not Applicable: Contact Finish:
18-8 | Amphenol Global Search | Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
TLMP RF CONNECTORS - アンフェノールジャパン株式会社
TLMP RF CONNECTORS Designed for Military Aerospace ... RF Leakage -105 dB @ 40 GHz VSWRInsulators 1.05 + (.007 x f (GHz) Environmental (per MIL-STD-202) Vibration Method 202 test condition D Mechanical shock Method 213, Cond I Thermal shock Method 107, Cond B Corrosion Method 101, Cond B
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 ... - Amphenol RF
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. 132191 PDF Customer Drawing (Size: 82 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 132191 3D Model (Size: 1106 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: