Search Results for rf connector 국내 업체
Catalogs - SV Microwave
Board-to-Board RF Connector Solutions; Attenuators & Terminations: High Power Components: Hi-Rel Interconnects; MIL-DTL-3933 Attenuators: Multiport Contacts: Push-On SMA ; RFfortless: ZMA Interconnects : Triax/Twinax Connectors; Type N Calibration Kits: APC SV RF PCB Capabilities: High-Frequency Coaxial D38999 Contacts. Newsletter. Subscribe.
rg142 | Amphenol Global Search | Amphenol
Buy 1ft Amphenol CO-142BNCX200-001 Cables Direct from the Factory at Cables on Demand. RG142 BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG142 coax cable with pre-terminated BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 8 GHz is guaranteed with our dual-layer…
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm | 132291 - Amphenol RF
RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm. Downloads. 132291 STP 3D Model (Size: 1574 kb ) 132291 PDF Customer Drawing (Size: 72 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 ...
RF Connector SMA Straight Solder Plug RG-402 0.141-inch Conformable Times Tflex 402 50 Ohm. Downloads. Assembly Instructions C47 (Size: 14 kb) 901-9868-RFX PDF Customer Drawing (Size: 105 kb) 901-9868-rfx IGS 3D Model (Size: 667 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 ... - Amphenol RF
RF Connector N-Type Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. 172132 PDF Customer Drawing (Size: 321 kb) 172132 STP 3D Model (Size: 1860 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
N-Type to UHF Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to UHF Adapters designed for radio frequency applications. N-Type to UHF Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Mini-FAKRA Type B Connector Series - Amphenol RF
%PDF-1.6 %âãÏÓ 945 0 obj > endobj 993 0 obj >/Filter/FlateDecode/ID[1082C875C2D003429BB1DD82CE34AA8A>4D5B4C881E4E0848B4DE020CE59D0D67>]/Index[945 69]/Info 944 0 R ...
RF Attenuators - Amphenol RF
Amphenol RF offers a full range of RF attenuators designed for radio frequency applications. Amphenol RF attenuators feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172254 PDF Customer Drawing (Size: 64 kb) 172254 HFSS 3D Comp Model (Size: 1565 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 172254 Stp 3D Model (Size: 306 kb ) 172254 HFSS 3D Comp Model (Size: 1887 kb )
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132204 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132204 STP 3D Model (Size: 393 kb ) 132204 PDF Customer Drawing (Size: 32 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
SMA Panel Mount Jack 2-Hole Flange Stripline 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Stripline 50 Ohm. Downloads. 901-9244-1SF PDF Customer Drawing (Size: 786 kb) 901-9244-1SF STP 3D Model (Size: 354 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Passivated: Body Material: Stainless Steel:
Capabilities - Amphenol RF
Fully Automated Assembly. Amphenol RF utilizes fully automated assembly for high-volume production in order to provide a high-quality, cost-effective solution for our customers.
Triax Right Angle Clamp Plug Non-Constant Impedance
RF Connector Triax Right Angle Clamp Plug Non-Constant Impedance. Downloads. 082-5772-1 STP 3D Model (Size: 291 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to) Triax Style Group: Contact Finish: Gold: Contact Material:
Assembly Instructions-C26 - Amphenol RF
%PDF-1.4 %âãÏÓ 4 0 obj /Linearized 1 /O 6 /H [ 1054 185 ] /L 18248 /E 17045 /N 1 /T 18051 >> endobj xref 4 32 0000000016 00000 n 0000000984 00000 n 0000001239 00000 n 0000001443 00000 n 0000001609 00000 n 0000001817 00000 n 0000002699 00000 n 0000002912 00000 n 0000003778 00000 n 0000003958 00000 n 0000003980 00000 n 0000005264 00000 n 0000005285 00000 n 0000006148 00000 n 0000006170 00000 ...
distributors | Amphenol Global Search | Amphenol
View all fiber optic distributors and suppliers for cable assembly, connectors, tools and equipment. LUTZE Inc. 13330 South Ridge Drive • Charlotte, North Carolina 28273 • USA Phone: 704-504-0222 • Fax: 704-504-0223 • E-Mail: info (at) lutze.com. Amphenol Aerospace's Distributors.
SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm
RF Connector SMB Panel Mount Jack 2-Hole Flange Solder Cup 50 Ohm. Downloads. 142166 PDF Customer Drawing (Size: 74 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold: Contact Material:
BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm
RF Connector BNC Straight Crimp Plug Times LMR-400 Belden 9913 50 Ohm. Downloads. 112563 STP 3D Model (Size: 619 kb ) 112563 PDF Customer Drawing (Size: 251 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121A6-NT3G-9913-50:
BNC Straight Crimp Plug AT&T 734 AT&T 734A 75 Ohm | 031-70237
RF Connector BNC Straight Crimp Plug AT&T 734 AT&T 734A Belden 734A1 75 Ohm. Downloads. Assembly Instructions C26a (Size: 34 kb) 031-70237 PDF Customer Drawing (Size: 81 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status:
High Performance Armored RF Cable Assemblies - SV Microwave
• Armored bend radius prevents accidental overbend of RF cable • Fully armored and partially armored options available • Withstands pull force up to 45 lbf • Fits all standard connector series including SMA, 2.92 mm, 2.4 mm, 1.85 mm, ZMA, Type N and TNC Fully Armored End-to-End
UG-496/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
UG-496/U HN-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm