Search Results for rf connector 국내 업체
SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector SMA Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 132114 STP 3D Model (Size: 309 kb ) 132114 PDF Customer Drawing (Size: 222 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
High Power Connectors | Products | Amphenol Aerospace
Classes RF, RL, and RK: -55°C (–75°F) to 200°C (392°F). Classes RW, DT, & DZ: -55°C (–75°F) to 175°C (347°F). Environmental Seal: Wired, mated connectors with environmental accessories meet the altitude immersion test specified in MIL-DTL-5015. Backfilled connector options offer increased sealing in the unmated condition. Durability:
Solderless Male Edge Launch and Compression Mount Connectors | SV Microwave
SV Microwave’s high speed RF/coaxial solderless male edge launch and compression mount connectors are ideal for high frequency PCB applications where precision is key. These rugged, durable and reuseable connectors accommodate multiple PCB thicknesses and do not cause damage to the printed circuit board.
SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector SMA Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 132231 PDF Customer Drawing (Size: 84 kb) 132231 stp 3D model (Size: 265 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
BT High Temperature Connectors - Amphenol Aerospace
BT-RA Connectors: BT-RA connectors meet the applicable requirements of Class A connectors to MIL-C-5015D and will operate continuously at temperatures up to 1000°F (537°C). Intermateability and interchangeability with MIL-C-5015 connectors is assured.
Unveiling the Hidden World of Snap-on Connectors - SV Microwave
When choosing an SMPx connector, carefully consider your specific requirements and select the detent design that best aligns with your needs. Stay tuned for more deep dives into the intricate world of RF and microwave engineering. Until next time, keep those connectors snapping and those RF signals flowing!
Cable Assemblies | Products - Amphenol
Our cable assemblies include the latest industry innovations in radio frequency (RF), fiber optics, high-power requirements and high-speed data transfer for the newest systems and applications. In addition, our broad portfolio of cable connectors and accessories can be used in our cable assemblies to provide a complete solution.
AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole ... - Amphenol RF
RF Connector AUTOMATE Type A Mini-FAKRA Single Port PCB Through Hole Right Angle Plug 50 Ohm Z Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM1-NXRP-PCB-1 PDF Customer Drawing (Size: 301 kb) FM1-NZRP-PCB-1 STP 3D Model (Size: 1176 kb )
SMA PCB Through Hole Right Angle Jack 50 Ohm | 901-143-4
RF Connector SMA PCB Through Hole Right Angle Jack 50 Ohm. Downloads. 901-143-4 PDF Customer Drawing (Size: 114 kb) 901-143-4 STP 3D Model (Size: 385 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Stainless Steel: Cable Type (Terminates to)
Pre-Tinned (De-Golded) PCB Connectors - SV Microwave
SV Microwave's new pre-tinned PCB connectors are available in our proven high-performance, high-density SMP and SMPM series. SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors.
BNC Straight Crimp Plug RG-316DS RD-316 RG-188DS RD-188 50 Ohm
RF Connector BNC Straight Crimp Plug RG-316DS RD-316 RG-188DS RD-188 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-315-1005 PDF Customer Drawing (Size: 132 kb) 031-315-1005 STP 3D Model (Size: 313 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
BMB RF Interconnects Stock Details - SV Microwave
SV Microwave's new BMB RF Interconnects feature a wide range of RF interconnects, including standard and bulkhead cable connectors for multiple cable types, and PCB connectors designed for board-to-board applications. With both Full Detent and Smooth Bore connector options, as well as a bullet, these interconnects provide versatility and performance.
N-Type Straight Plug 1/4-inch Helical Corrugated 50 Ohm
RF Connector N-Type Straight Plug 1/4-in Helical Corrugated 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) 1/4-inch Helical Corrugated: Contact Finish: Silver: Contact Material: Phosphor Bronze: Contact Termination:
FAKRA GEN 2 Straight Crimp Plug RG-174 RG-188 RG-316 ... - Amphenol RF
RF Connector FAKRA Generation 2 Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm IP67 B Key Code. Downloads. 349-50832 Assembly Instructions (Size: 475 kb) Automotive Solution Guide (Size: 20076 kb) 2FA1-NXSP-C01E6 PDF Customer Drawing (Size: 154 kb) Product Life Cycle. Product Life Cycle;
LiteTouch Interface Connector | LTI | SV Microwave
SV Microwave has developed a new RF series that re-imagines the design of our proprietary LiteTouch product line to create an easy-to-clean exposed interface in a familiar SMA-sized form factor. Our LTI (LiteTouch Interface) product line includes cable connectors for both Ø.047” and Ø.085” cable types and panel mount adapters that are ...
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm. Downloads. SMP-MSLD-PCS-16 PDF Customer Drawing (Size: 386 kb) SMP-MSLD-PCS-16 STP 3D Model (Size: 63 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) SMP-MSLD-PCS-16 HFSS 3D Comp Model (Size: 1058 kb ) Product Life Cycle.
SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Alt Footprint
RF Connector SMA PCB Through Hole Right Angle Jack Bulkhead 50 Ohm Alternate Footprint. Downloads. 901-10555 PDF Customer Drawing (Size: 149 kb) 901-10555 STP 3D Model (Size: 1655 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass:
38999 Connectors with Power Contacts - Amphenol Aerospace
EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all ...
SMA Jack to SMP Jack Adapter 50 Ohm Straight | AD-SMAJSMPJ-3 - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
RP-SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 ...
RF Connector RP-SMA Straight Solder Jack RG-405 0.086-inch Conformable Bulkhead 50 Ohm. Downloads. 132105RP STP 3D Model (Size: 866 kb ) 132105RP PDF Customer Drawing (Size: 48 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: