Search Results for rf connector 국내 업체
BNC Right Angle Crimp Plug RG-6 75 Ohm | 112540 - Amphenol RF
RF Connector BNC Right Angle Crimp Plug RG-6 75 Ohm. Downloads. 112540 PDF Customer Drawing (Size: 73 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
BMZ RF Series Technical Specifications - SV Microwave
Contacts and Connectors; Modules and Blocks; VITA Cable Assemblies; VITA Tools. Components. Attenuator; Short; Termination. Tools. Removal Tools. New Products; Capabilities; Cable Builders. ... RF Leakage Interface Only -(80-f GHz) dB min (Fully mated) Dielectric Withstanding Voltage: 1000 VRMS; Mating Cycles: 500; Force to Engage: 12 ounces ...
N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 172117-30 PDF Customer Drawing (Size: 61 kb) 172117-30 STP 3D Model (Size: 358 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to)
38999 Connectors with Power Contacts - Amphenol Aerospace
EN-style contacts are also available ensuring there is an option to intermate with EN-Style connectors, which use a .142" diameter pin. Features & Benefits: Ensure reliability of contact system with Temper-Grip, far beyond the maximum temperature of the connector; Upgrade ampacity 20-30% by changing your pin contacts to HCP, available in all ...
D38999 Series III Bulkhead Feedthrough Connectors - Amphenol Aerospace
Amphenol Aerospace's Bulkhead Feedthrough connectors are double-ended receptacles with feedthrough contacts that mate to standard Mil-Spec D38999 plugs. Available in multiple shell and contact styles, they are designed to meet applicable requirements for 38999 Series III and allow for long-term ease of assembly and serviceability as well as ...
13965166 connector | Amphenol Global Search | Amphenol
AFSI’s line of 109 series hermaphroditic connectors offers the ultimate in flexibility and is a direct replacement for the TAC4. The 109 connector line meets or exceeds the pertinent requirements of SMPTE standard 358M on harsh environment multi-channel fiber optic connectors suitable for deployment in demanding outdoor broadcast applications, including HDTV signal transmission.
SMA Straight Crimp Jack RG-316DB Bulkhead 50 Ohm IP67
RF Connector Straight Crimp Jack RG-316DB Front Bulkhead 50 Ohm IP67. Downloads. 901-10813 PDF Customer Drawing (Size: 303 kb) IP67 SMA & RP-SMA Panel Mount Bulkhead Jacks Datasheet (Size: 166 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Board to Board Solutions | B2B RF Products - SV Microwave
SV offers a complete line of SMP and SMPM PCB connectors that are ideal for creating a B2B connection. This configuration consists of two PCB surface mount male connectors and a female-female adapter, or “bullet.” Learn how to create an ideal B2B solution in our Board-to-Board RF Connector Solutions Product Portfolio.
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 24 inches
N-Type Straight Plug to N-Type Straight Plug LMR-400 50 Ohm 24 inches (610 mm)
hairini medical centre physio | Amphenol Global Search | Amphenol
Amphenol RF offers a wide range of AUTOMATE Type A Mini-FAKRA cable assemblies to meet the demands of automotive and industrial applications. These cable assemblies are designed on industry-standard cable types, such as TFC 302LL and RG-174, in multiple single, dual and quad-port in-series and between-series configurations with IP-rated options for applications requiring enhanced environmental ...
SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68
RF Connector SMA PCB Through Hole Straight Jack Bulkhead 50 Ohm IP68. Downloads. 132421 STP 3D Model (Size: 1737 kb ) 132421 PDF Customer Drawing (Size: 73 kb) 132421 HFSS Model (Size: 726 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material:
PRODUCT PORTFOLIO - SV Microwave
SV PN: 3211-60350 (Ø.085” cable) SMPM Female VITA 67.3 to SMA Male Cable Assembly for Ø.085” Cable SV PN: 7032-7434-120 (12”) SV PN: 7032-7434-180 (18”) SMPM Male VITA 67.3 to SMA Male Cable Assembly for Ø.085” Cable SV PN: 7032-7840 (12”) SMPM Female VITA 67.3 to 2.92 mm Male Cable Assembly for Ø.085” Cable SV PN: 7032-7435 ...
SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm
RF Connector SMA Panel Mount Jack 2-Hole Flange Female Contact 50 Ohm. Downloads. 132163 PDF Customer Drawing (Size: 34 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: Gold:
BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G ...
RF Connector BNC Straight PCB Jack End Launch Bulkhead Rear Mount 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 031-70526-XX PDF Customer Drawing (Size: 301 kb) 031-70526-13 STP 3D Model (Size: 2073 kb ) HFSS 3D Component File User Guide (Size: 1574 kb)
NM-LCF12-D01 - N Male Connector - RFS Technologies
The 7-16 connector is the most rugged RF connection meeting all requirements even under the most severe environmental conditions. Sealing against outer conductor and jacket by means of the polymer claw and 360 compression fit. Multifunctional, self-lubricating HighTech polymer assembly locks on cable corrugation, avoids electrochemical ...
c10-765127-0701 | Amphenol Global Search | Amphenol
c10-765127-0701 | Amphenol Global Search | Amphenol C10 -752508-Z2P - Amphenol. Search Results for c10. Our wide array of electrical and electronic connectors come in multiple form factors and are designed to meet the latest market needs including high power, high speeds, size and weight reduction, EMI shielding, hermeticity, high pressure and ...
N connectors | Amphenol Global Search | Amphenol
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification.
TNC Straight Crimp Plug Times LMR-200 Belden 7807A 50 Ohm
RF Connector TNC Straight Crimp Plug Times LMR-200 Belden 7807A 50 Ohm. Downloads. 031-6138 PDF Customer Drawing (Size: 72 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
SMA Straight Jack Solder Cup Bulkhead 50 Ohm | 132139 - Amphenol RF
RF Connector SMA Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 132139 PDF Customer Drawing (Size: 61 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6451B1-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish:
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146-32 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E3-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: