Search Results for rf connector nes
SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector SMA Right Angle Crimp Jack RG-174 RG-188 RG-316 Times LMR-100A Bulkhead 50 Ohm. Downloads. 132245 STP 3D Model (Size: 1447 kb ) 132245 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
Pre-Tinned Capabilities | De-Golded Connectors - SV Microwave
SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors. We plan for gold removal in the design stage, modifying the connector body so it can be fixtured effectively and gold can be thoroughly removed from the solderable area - including nearby areas which may be prone to capillary effect wicking.
BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector BNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 112132 PDF Customer Drawing (Size: 76 kb) 112132 STP 3D Model (Size: 268 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
MEG-Array® | Mezzanine Connectors | Amphenol
The MEG-Array ® Mezzanine Connector system provides the high density and high-speed benefits of sa large array supported by the reliability and low costs of standard surface mount PCB assembly. JavaScript seems to be disabled in your browser.
Thermal Shock Testing for RF Connectors - SV Microwave
Thermal Shock Testing for Connectors. Thermal shock testing is crucial in the connector hardiness verification. The RF connectors undergo thermal shock, and their resilience to this stress and any resultant changes are meticulously observed, emphasizing the vital role of our work in ensuring their reliability and durability.
What is the Power Handling Capability of a Connector? - Amphenol RF
Power Handling Capability is the ability of a connector to pass high currents and keep heat rise at a moderate temperature.. The Chart below details different Connector Series and Cable Conductor gauges and outlines their power handling capabilities.
Twinax Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of Twinax Adapters designed for radio frequency applications. Twinax Adapters feature all industry standard connector interfaces in between-series and in-series designs.
HD-BNC Tool | 227-T2000 - Amphenol RF
HD-BNC Tool For Installation and Removal. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
VITA 67.3 Aluminum Connectors - SV Microwave
SV Microwave’s VITA product line is the latest addition to RF / coaxial section of the VPX platform. This newly expanded product line now offers our standard VITA 67.3 in a lighter material - aluminum. ... Designed for side-by-side implementation with other VITA connector standards; Blindmate and simplified cable routing reduces Mean-Time-To ...
APC 7 Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of APC 7 Adapters designed for radio frequency applications. APC 7 Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Straight Plug LMR-200 50 Ohm | 172214NEX - Amphenol RF
RF Connector N-Type Straight Plug LMR-200 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material: Brass: Cable Type (Terminates to) Times LMR-300 Optimized: Contact Finish: Gold: Contact Material: Brass: Contact Termination: Solder:
TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 122398 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 122398 PDF Customer Drawing (Size: 69 kb) 122398 STP 3D Model (Size: 534 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121A6-NT3G-214U-50: Body Finish:
RP-TNC to AMC4 Cable Assemblies| Amphenol RF
Amphenol RF offers a full range of RP-TNC to AMC4 Cable Assemblies designed for radio frequency applications. RP-TNC to AMC4 Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug RG-8X Times LMR-240 Optimized 50 Ohm. Downloads. 172135 PDF Customer Drawing (Size: 94 kb) 172135 STP 3D Model (Size: 342 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze: Body Material:
132113 | Amphenol Global Search | Amphenol
RF Connector SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 132113 PDF Customer Drawing (Size: 128 kb) 132113 STP 3D Model (Size: 336 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle ...
RF Connectors for Waterproof IP67 Applications
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
BNC to BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of BNC to BNC Cable Assemblies designed for radio frequency applications. BNC to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
4.3-10 to N-Type Adapters - RF Coaxial Adapters | Amphenol RF
Amphenol RF offers a full range of 4.3-10 to N-Type Adapters designed for radio frequency applications. 4.3-10 to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RF Connectors for Automotive Industry - Amphenol RF
The latest generation of FAKRA connectors, generation 4.0, features an upgraded SMB connector design with stamped and formed construction for fully automated cable termination. The connectors feature removable connector housings for field replacement, if necessary, and are mechanically keyed and color-coded to prevent mismating on the ...
N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Plug 4-Hole Flange Solder Cup 50 Ohm. Downloads. 000-49000-RFX PDF Customer Drawing (Size: 158 kb) 49000-rfx IGS 3D Model (Size: 906 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 49000-RFX: Body Finish: Nickel: Body Material: Brass: