Search Results for rf connector nes
Space | Hi-Rel and LEO/MEO Satellites - SV Microwave
SV’s durable RF interconnects can withstand the harsh conditions of space, while our high-performance standards mean we guarantee RF performance expectations. ... All the below offerings are directly from the M39012 connector specification. Test: Requirement Paragraph: Test Method Paragraph; Force to engage/disengage Bayonet and Threaded: 3.5 ...
SuperFlex Ø.047" RF Cable Assemblies | SV Microwave
SV Microwave offers fixed-length RF cable assemblies using its extremely pliable SuperFlex Ø.047" cable. SV's SuperFlex product line includes right angle and straight SMP and SMPM connectors for unmatched routing in tight spaces. This super flexible coax cable is capable of extreme bends, which allow it to fit in tight spaces and route for any ...
R-VPX VITA 46 Connector System - Amphenol Aerospace
Amphenol R-VPX VITA 46 Connector System exceeds VITA 47 and offers modularity, flexibility, and low mating force. Ideal in C4ISR systems, defense applications ... 67.3, NanoRF and hybrid RF/Fiber 66.5 backplane modules, plug-in modules and contacts that are designed for side-by-side implementation with VITA 46 hardware. Open.Tech VITA ...
UG-931/U MHV Panel Mount Jack 4-Hole Flange Solder Cup ... - Amphenol RF
UG-931/U MHV Panel Mount Jack 4-Hole Flange Solder Cup Non-Constant Impedance
RF Cable Assemblies - Amphenol RF
Selecting an RF Coaxial Cable Assembly. When selecting a RF Coaxial Cable Assembly, there might be specific characteristics you may want to consider: Cable Type. RF coaxial cable assemblies are available on all industry-standard coax cable types. Micro-Coax Cable. Micro coaxial cable types are a high-reliability, high-sensitivity solution.
74868 - Amphenol RF
3. c01 cable group includes rg174, rg316 & dacar 462-2. 4. optional leoni dacar 462-2 cable processing may require additional staking operations for enhanced rf performance above 1 ghz. see figures 4 & 9 - stake to achieve internal barrel id 0.055 [1.40 mm]. contact factory for assistance. cable assembly instructions for ip67 sealed fakra plugs ...
SMA PCB Surface Mount Jack 50 Ohm | 132134-15 - Amphenol RF
RF Connector SMA PCB Surface Mount Jack 50 Ohm. Downloads. 132134-15 STP 3D Model (Size: 417 kb ) 132134-15 PDF Customer Drawing (Size: 135 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132134-15 HFSS 3D Comp Model (Size: 3355 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMP to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMP to SMA Adapters designed for radio frequency applications. SMP to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
G-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of G-Type Adapters designed for radio frequency applications. G-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
UHF Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 182102 - Amphenol RF
RF Connector UHF Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 182102 PDF Customer Drawing (Size: 115 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
BNC Protective Caps - RF Accessories - Amphenol RF
Amphenol RF offers a full range of BNC Protective Caps designed for radio frequency applications. BNC Protective Caps feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight Receptacle Jack Solder Cup Bulkhead Front ... - Amphenol RF
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated. Downloads. 031-10-RFX PDF Customer Drawing (Size: 112 kb) 031-10-RFX STP 3D Model (Size: 1300 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 31-10 B6651B1-NNYL3G-50: Body Finish:
Radio Frequency Connectors | Products - Amphenol
SV Microwave has released a new line of RF connectors for Ø.047" cable that features an extended-length ferrule to protect the solder joints and fragile cable sections from environmental stress. This cable connector product line includes threaded male SMA, 2.92mm, and 2.4mm configurations and female push-on SMP and SMPM configurations.
Keyed SMA RF Cable Assemblies - SV Microwave
SV Microwave just released fixed length Keyed SMA cable assemblies that offer an ideal solution when polarization is required. These new Keyed SMA connectors are available in 4 unique keying configurations and are cabled to standard SMAs using Ø.085 cable. This new self-aligning design offers more space savings than other bayonet style connectors.
High Performance RF PCB Thru-Hole Connectors - SV Microwave
High Performance RF PCB Thru-Hole Connectors As part of our commitment to continuous quality improvement, SV has re-designed a line of thru-hole PCB connectors with current design standards to improve performance at higher frequencies.
EMI Gasket Bulkhead Connectors and Adapters - SV Microwave
SV Microwave has just released a series of SMA and 2.92mm cable connectors and adapters with built-in electromagnetic interference (EMI) shielding. These interconnects feature a gasket that improves EMI shielding over similar products, resulting in minimal to no electromagnetic interference.
BNC Straight Crimp Plug RG-178 RG-196 50 Ohm | 112516 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-178 RG-196 50 Ohm. Downloads. 112516 PDF Customer Drawing (Size: 68 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121H1-ND3G-196AU-50: Body Finish: Nickel:
F-Type to SMB Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of F-Type to SMB Adapters designed for radio frequency applications. F-Type to SMB Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RF Connectors for Quick Connect Applications
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
HV Connector | Amphenol Global Search | Amphenol
HVDC is a low mating force, high mating cycle connector that achieves enhanced performance due to multiple points of contact vs. standard 2 or 4 tine contacts. Support up to 1000 amps with High Power and High Voltage Connectors and Contacts based on D38999, 5015, and 22992 Class L Mil-Spec connectors.