Search Results for rf connector nes
112533 | Amphenol Global Search | Amphenol
RF Connector BNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm. Downloads. 112533 STP 3D Model (Size: 248 kb ) 112533 PDF Customer Drawing (Size: 68 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
SMA to MMCX Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to MMCX Adapters designed for radio frequency applications. SMA to MMCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
About Us - Amphenol RF
Our global team of experienced engineers develop innovative solutions utilizing the most advanced manufacturing technology available, along with Statistical Process Control, to produce RF connectors, coaxial adapters and radio-frequency cable assemblies in high volume with industry-leading quality. Our engineers specialize in creating custom ...
N-Type Tee Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type Tee Adapters designed for radio frequency applications. N-Type Tee Adapters feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. This connector is machined from brass and features a nickel plated body and coupling nut. A male center contact is held in place by a Delrin insulator.
UG-88C/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR ... - Amphenol RF
Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish
TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm | 122408 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-8X Times LMR-240 50 Ohm. Downloads. 122408 PDF Customer Drawing (Size: 93 kb) 122408 STP 3D Model (Size: 592 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121AA-ND3G-8X-50: Body Finish: Nickel: Body Material:
RF Connector Accessories | Amphenol RF | Page 5
Amphenol RF offers a full range of connector accessories designed for radio frequency applications. Our connector accessories feature all industry standard connector interfaces in between-series and in-series designs. | Page 5
Coax Adapters / RF Adapters for Sale | Cables on Demand - Amphenol
Coax Adapters / RF Adapters - Our newest line of coaxial cable RF adapters from Amphenol Connex, a division of Amphenol RF, combine superior assembly methods with decades of RF connector experience for a reliable, low VSWR interface. Quickly and easily convert between different 50 Ohm connector types including SMA, BNC, MCX, MMCX, N, and SMB.
TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector TNC Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 122116 PDF Customer Drawing (Size: 58 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T1121EA-004-NT3G-50: Body Finish: Nickel: Body Material: Brass:
TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-2373 PDF Customer Drawing (Size: 257 kb) 031-2373 IGS 3D Model (Size: 1152 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
RF PCB CAPABILITIES - SV Microwave
the PCB mt RF connector and the launch to the trace up to ¼” past the exit of the connector (or until feature pattern transitions to transmission line). Factors that impact simulation design include: • Copper layer pullback from PCB edge • Transmission line impedance accuracy based on calculators
UG-603A/U N-Type Straight Clamp Plug RG-59 RG-62 50 Ohm
Alias: 34525: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
ip67 | Amphenol Global Search | Amphenol
The swappable custom battery connector solutions with cable assemblies are offered in 2 power & 6 signal configurations. These connectors can carry a continuous current up to 100A with 10,000 mating cycles. They are IP67-rated in mated condition and can be mated in two directions (bi-directional mating). FMLB for power terminals to…
RF Terminators - Amphenol RF
Amphenol RF offers a full range of RF terminators designed for radio frequency applications. Amphenol RF terminators feature all industry standard connector interfaces in between-series and in-series designs.
VITA Contacts and Connectors - SV Microwave
Enhance your system's RF performance with SV Microwave's higher-ranking VITA contacts and connectors. Explore its features and technical specifications. Check Inventory. Register. Log in ... Contacts and Connectors. Contacts and Connectors. Grid List. Filters. per page. Part # 8341-40001 NanoRF Female VITA 67.3 Backplane Contact for .047 Cable ...
N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm
RF Connector N-Type Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 082-97-RFX PDF Customer Drawing (Size: 177 kb) 082-97-rfx IGS 3D Model (Size: 965 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
LRM - Line Replaceable Module | Products | Amphenol Aerospace
LRM surface mount connectors meet the high density needs of today’s integrated electronic modules. The flexibility in design allows Amphenol to meet and exceed the wide variety of user requirements. With multiple different contacts being used in the connectors, mainly digital (brush), there are thousands of combinations of inserts that are possible.
rf connector to pcb | Amphenol Global Search | Amphenol
RF Connector QMA PCB Surface Mount Right Angle Jack Bulkhead 50 Ohm. Downloads. 930-111J-51P STP 3D Model (Size: 1032 kb ) 930-111J-51P PDF Customer Drawing (Size: 299 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Zinc Diecast: Cable Type (Terminates to) ...
M39012/16-0014 BNC Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/16-0014 RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-4326 PDF Customer Drawing (Size: 921 kb) 031-4326 IGS 3D Model (Size: 1690 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.