Search Results for rf connector nes
VITA 66.5 RF/Fiber Hybrid Connectors - SV Microwave
This newly expanded product line now includes VITA 66.5 RF/Fiber Hybrid connectors. Available in SMPM and SMPS series, this product line has undergone extensive design and testing to make sure that it adheres to the latest SOSA specification. SV Microwave is an associate member of The Open Group and an active participant of the SOSA Electro ...
RF INTERCONNECT SOLUTIONS FOR CAMERA & VISION SYSTEMS - Amphenol RF
MINI FAKRA CONNECTOR RF BOARD-TO-BOARD RECEPTACLE PCB WITH ACTIVE COMPONENTS FRONT HOUSING LENS. Title: Camera and Vision Systems Solution Overview Author: Amphenol RF Subject: camera and vision systems Keywords: camera backs, automotive cameras, industrial automation, vision systems, camera systems
N-Type to SMB Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to SMB Adapters designed for radio frequency applications. N-Type to SMB Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Leading the Evolution of RF/Microwave Technology on a Global Scale | SV ...
Part # SF1521-60070-1S 2.92mm Female Solderless PCB Compression Mount Connector, 2 Hole, with 4.76mm Screws (CPW / Microstrip) Available Inventory: 639
Amphenol RF AUTOMATE Product Series Solutions Guide
AMPHENOL RF Amphenol RF, a division of Amphenol Corporation, is the largest manufacturer of radio frequency connectors, coaxial adapters and RF cable assemblies in the world. With a global team of experienced engineers, Amphenol RF is able to offer the broadest portfolio of standard RF products on the market today.
rf connector to pcb | Amphenol Global Search | Amphenol
Various RF connectors and cable assembly configurations are available in both design types. AUTOMATE® CONNECTOR SERIES OVERVIEW Straight and right-angle versions available in single, dual and quad-port configurations for PCB and cable-mount designs. 5 FEATURES & BENEFITS • Low 45 N mating force ideal for high-density, multi-port applications ...
SMA to FME Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to FME Adapters designed for radio frequency applications. SMA to FME Adapters feature all industry standard connector interfaces in between-series and in-series designs.
TNC to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC to SMA Adapters designed for radio frequency applications. TNC to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
TNC Plug to Plug Cable Assemblies - Amphenol RF
%PDF-1.4 %âãÏÓ 6 0 obj > endobj xref 6 60 0000000016 00000 n 0000001839 00000 n 0000001947 00000 n 0000003078 00000 n 0000003190 00000 n 0000003366 00000 n 0000004552 00000 n 0000005714 00000 n 0000005739 00000 n 0000006179 00000 n 0000006686 00000 n 0000007258 00000 n 0000007511 00000 n 0000008001 00000 n 0000008137 00000 n 0000008248 00000 n 0000008503 00000 n 0000009014 00000 n ...
FAKRA CONNECTOR SERIES - Amphenol RF
These characteristics are typical and may not apply to all connectors. Connector configurations may affect performance. FAKRA connectors are shipped in bulk (tray or reels, as applicable) for efficient use in high volume applications. Connectors should be stored in original packaging at room temperature of 25°C. TECHNICAL SPECIFICATIONS
Mini-UHF Connectors - RF Connectors - Amphenol RF
With a miniature 3/8-24 thread size, these connectors provide excellent RF performance for applications up to 2.5 GHz. Mini-UHF connectors terminate to various cable types. Crimp-type cable plugs and jacks are available as well as panel and printed circuit board receptacles.
SMPS RF Series Technical Specifications - SV Microwave
SV Microwave offers a complete line of SMPS connectors. The SMPS connector utilizes the same great features of the SMP and SMPM connector series in an even more compact package. The SMPS series is ideal in applications where density is of the utmost importance.
UltraLite RF Cable Connectors - SV Microwave
SV Microwave's UltraLite product line has been constructed with aluminum material to create durable, reliable, and lightweight high-performance RF cable connectors. Available in threaded SMA and 2.92mm series, these Ø.047" cable connectors are 66% lighter than their stainless steel counterparts.
Micro-Mini (SMP / SMPM) Solderless PCB Connectors
SV Microwave’s extreme frequency subminiature RF/coaxial push-on solderless PCB compression mount connectors are ideal for high frequency printed circuit board applications where precision and density are key. Our solderless application makes assembly fast, easy and without damaging the PCB board.
Twinax Straight Clamp Plug 100 Ohm | 162100 - Amphenol RF
RF Connector Twinax Straight Clamp Plug 100 Ohm. Downloads. 162100 PDF Customer Drawing (Size: 76 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) Twinax Style Group: Contact Finish: Gold: Contact Material: Brass: Contact Termination:
BNC Straight Crimp Jack Belden 1855A 75 Ohm | 112559 - Amphenol RF
RF Connector BNC Straight Crimp Jack Belden 1855A 75 Ohm. Downloads. 112559 PDF Customer Drawing (Size: 42 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6121B1-ND3G-8218-75: Body Finish: Nickel:
HD-BNC Straight Crimp Plug Belden 1855A Belden 4855R ... - Amphenol RF
RF Connector HD-BNC Straight Crimp Plug Belden 1855A Belden 4855R Belden 4855P 75 Ohm 12G Optimized. Downloads. 12G SDI Broadcast Solutions Brochure (Size: 1023 kb) 034-1107-12G STP 3D Model (Size: 1568 kb ) 034-1107-12G PDF Customer Drawing (Size: 197 kb) Product Life Cycle. Product Life Cycle; Part Status: Active:
Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm
RF Connector Mini-UHF Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 182110 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
HFSS Models - Document Library - Amphenol RF
Back; SMA Adapters; SMA to 1.0-2.3 Adapters; SMA to 4.3-10 Adapters; SMA to 7-16 Adapters; SMA to AFI Adapters; SMA to AMC Adapters; SMA to AMC4 Adapters; SMA to BNC Adapters
Radio Frequency Connectors | Products | Amphenol
Amphenol SV Microwave offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high-performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM, and SMPS variations.