Search Results for rf connector nes
MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm
RF Connector MCX Straight Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 252103 PDF Customer Drawing (Size: 70 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
High Speed Edge Launch PCB Connectors - SV Microwave
SV offers a complete line of extreme frequency (DC - 100 GHz) coaxial / RF edge launch PCB connectors that meet the need for high performing, highly reliable precision connectors. Current RF test connector configurations include single and multiport 2.92 mm, 2.4 mm, 1.85 mm, SMA, SMP, SMPM and SMPS variations.
What Is the Difference Between Average and Peak Power? - Amphenol RF
Average Power is the Input Power to a cable/connector which will produce a maximum safe center conductor temperature under steady state conditions when terminated with a matched load. A safe center conductor temperature is one that will not melt the dielectric.
RF Cables - Amphenol Mobile Consumer Products
Room 2604 Railway Plaza, 39 Chatham Road South Tsim Sha Tsui, Kowloon, Hong Kong Phone: T: 852-2699-2663 Fax: (1800) 765-4321
SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm ... - Amphenol RF
RF Connector SMP Straight PCB Limited Detent Jack Surface Mount 50 Ohm Tape and Reel. Downloads. SMP-MSLD-PCS-T STP 3D Model (Size: 67 kb ) SMP-MSLD-PCS-T PDF Customer Drawing (Size: 139 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number:
Removal Tools - SV Microwave
Part # 500-32-053 SMPM Female VITA 67.3 Bullet Insertion/Removal Tool, 10 inch (Push/Pull) Available Inventory: 4
TNC to N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC to N-Type Adapters designed for radio frequency applications. TNC to N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
RF Connectors for Waterproof IP67 Applications
Amphenol RF offers a broad range of radio frequency connectors including industry standard designs and highly engineered Amphenol RF proprietary interfaces. RF connectors range in size from ultra miniature to large-form factor and are available in various PCB mounted, SMT and through hole, and crimp, clamp and solder coaxial cable termination styles.
MCX Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MCX Adapters designed for radio frequency applications. MCX Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Triax Straight Jack Solder Cup Bulkhead 50 Ohm | 000-34450 - Amphenol RF
RF Connector Triax Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 000-34450 PDF Customer Drawing (Size: 75 kb) 000-34450 STP 3D Model (Size: 1888 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 34450: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to)
UG-88/U BNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm
Cable Type (Terminates to) RG-58, RG-141, Times LMR-195, Times LMR-200-LLPL, Belden 7806A, Belden 8219, Belden 8240, Belden 8259, Belden 8262, Belden 9201, Belden 9203, Belden 9310, Belden 9311 Contact Finish
SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB
RF Connector SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB. Downloads. 132432 STP 3D Model (Size: 409 kb ) 132432 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
CONEC connectors by CONEC
These connectors are used where dust and spray water occur and functioning of usual connectors would be negatively affected. These connectors are available as standard or high density in the usual pole number. D-SUB Combination and D-SUB filter connectors are also available in protection class IP67.
TNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear ... - Amphenol RF
RF Connector TNC Straight Crimp Jack RG-179 Belden 179DT Bulkhead Rear Mount 75 Ohm. Downloads. 122193 PDF Customer Drawing (Size: 81 kb) 122193 STP 3D Model (Size: 1279 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: T6421E1-ND3G-179U-75: Body Finish: Nickel:
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-5375-RFX PDF Customer Drawing (Size: 105 kb) 082-5375-RFX STP 3D Model (Size: 368 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
MMCX to RP-SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of MMCX to RP-SMA Adapters designed for radio frequency applications. MMCX to RP-SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
122365 | Amphenol Global Search | Amphenol
122365 | Amphenol Global Search | Amphenol Trex-Onics ® Shielded Horizontal CAT6 Cable is designed with finely stranded conductors that provide high flexibility and longer flex-life. This ethernet cable features Ultra-Shield construction, which includes a heavy-duty combination of tinned copper braid, foil shield, and tinned drain wire ...
UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant ... - Amphenol RF
RF Connector UHF Straight Solder Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C1 (Size: 20 kb) 083-1SP PDF Customer Drawing (Size: 823 kb) 083-1SP STP 3D Model (Size: 461 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: PL-259: Body Finish:
AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole ... - Amphenol RF
RF Connector AUTOMATE Type A Mini-FAKRA Quad Port PCB Through Hole Right Angle Plug 50 Ohm C Code. Downloads. AUTOMATE Mini-FAKRA Type A Data Sheet (Size: 475 kb) FM4-NXRP-PCB-1 PDF Customer Drawing (Size: 378 kb) FM4-NCRP-PCB-1 STP 3D Model (Size: 4039 kb )
5GRF INTERCONNECTS - SV Microwave
RF INTERCONNECTS. 2. TABLE OF CONTENTS: 3 Solderless Edge Launch Connectors 5eTouch Solderless PCB Connectors Lit 7 Mini-D RF High Performance System Additional Product Overview: oaxial PCB Connectors9 C 9 High Frequency Adapters 10 RF Cable Assemblies tandard Solderless PCB Connectors10 S 11 SMP, SMPM & SMPS Product Line