Search Results for rf connector nes
Stay Under the Radar with Black Plated RF Connectors for Covert ...
The SMA is available as a jack designed for the LMR 195 cable type. They are constructed with brass bodies and a black zinc cobalt finish. These connectors join a growing portfolio of alternative plated connectors and adapters which offer additional benefits over standard plated options. View All: Black Plated RF Connectors and Adapters
BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 112562 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 112562 PDF Customer Drawing (Size: 74 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 112589: Product Specifications.
N-Type Protective Cap Plug | 202102 - Amphenol RF
N Cap for Female Connector, With Chain. Back; BNC Adapters; BNC to 1.0-2.3 Adapters; BNC to AMC Adapters; BNC to BNC Adapters
TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 031-5061 - Amphenol RF
RF Connector TNC Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 031-5061 IGS 3D Model (Size: 1180 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Silver: Body Material: Brass: Cable Type (Terminates to)
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132204 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132204 STP 3D Model (Size: 393 kb ) 132204 PDF Customer Drawing (Size: 32 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Torque Resistant Edge Launch RF PCB Connectors - SV Microwave
Traditional threaded RF PCB edge launch connectors may cause damage to the PCB board trace when torqued down during mating. This product line features a new design that increases the rotational captivation of the center contact, which prevents damage to the PCB trace.
SMA to MCX Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to MCX Cable Assemblies designed for radio frequency applications. SMA to MCX Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMA to PSMP Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of SMA to PSMP Adapters designed for radio frequency applications. SMA to PSMP Adapters feature all industry standard connector interfaces in between-series and in-series designs.
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. 122430 PDF Customer Drawing (Size: 39 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 122430 stp 3D Model (Size: 674 kb ) Assembly Instructions Right Angle Crimp Solder (Size: 143 kb) Product Life Cycle.
RF Connectors for Broadband - Amphenol RF
Amphenol RF offers a range of 50 and 75 ohm RF interconnect products including board-to-board connectors, cable assemblies, and adapters. IP67 and IP68 rated waterproof connectors are ideal for applications where products are exposed to the elements.
UG-59B/U HN-Type Straight Clamp Plug RG-8 RG-213 RG-225 50 Ohm
Alias: UG-59B/U: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-8, RG-213, RG-225, Times AA-4478, Belden 8267, Belden 9251, Belden 9880 ...
SMA Terminators - Amphenol RF
Amphenol RF offers a full range of SMA Terminators designed for radio frequency applications. SMA Terminators feature all industry standard connector interfaces in between-series and in-series designs.
F-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of F-Type Adapters designed for radio frequency applications. F-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
Contact Us - Amphenol RF
Back; N-Type Adapters; N-Type to 1.0-2.3 Adapters; N-Type to 2.2-5 Adapters; N-Type to 4.1-9.5 Adapters; N-Type to 4.3-10 Adapters; N-Type to 7-16 Adapters
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm | 132146 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146 STP 3D Model (Size: 308 kb ) 132146 PDF Customer Drawing (Size: 59 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
UG-492A/U BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead
UG-492A/U BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
RF Connectors & Adaptors - Amphenol Antenna Solutions
Amphenol’s RF connectors and adaptors are fast fitting, precision grade, one-piece pin designs with O-ring seals suited for both copper and aluminium cables.
Quantum Computing RF Products - SV Microwave
RF interconnects and cable assemblies are essential in transporting to and from the quantum computer. Inside the cryo-chamber, connectors and cables may be required to perform in extreme cold temperatures (as low as zero degrees Kelvin) or may be used in between the stages of the ‘chandelier’ where hermeticity is required. ...
Non-magnetic RF Interconnects - SV Microwave
SV Microwave’s non-magnetic RF connectors provide high-performance, reliable solutions for a variety of medical, aerospace, and quantum computing applications. Carefully selected non-magnetic materials, plating, and manufacturing techniques have been chosen for this suite of products. They are ideal for applications that require low magnetic ...
Connectors | Products - Amphenol
12G SDI RF Connectors Amphenol RF's line of 12G BNC, HD-BNC, and MCX products are optimized for 4K Ultra HD Broadcast, providing fully intact signal transmission on a single channel. Amphenol RF ACA-B Series This series meets the applicable requirements of SAE AS95234 and VG95234 with optional RADSOK® socket contacts for up to 250 amps ...