Search Results for rf connector nes
SMP RF Series Technical Specifications - SV Microwave
SV Microwave offers a complete line of SMP connectors that conform to DSCC 94007, 94008, and MIL-STD-348. The SMP connector was developed to meet an industry need for a smaller high-frequency compact design that incorporated ease of use and functionality.
pl259 | Amphenol Global Search | Amphenol
Antenna Cable Pack Supplied with connectors and weather boot to make the installation quick and easy. 16' cable pack with screw-on adapter and PL259 cable that has a small connector on one end which is designed to facilitate easy routing through holes and conduits. Solderless PL259 for RG8X/RG58AU. Support. Cables & Adapters.
BNC to BNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of BNC to BNC Adapters designed for radio frequency applications. BNC to BNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector N-Type Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 172100 STP 3D Model (Size: 350 kb ) 172100 PDF Customer Drawing (Size: 69 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
TNC to AMC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of TNC to AMC Cable Assemblies designed for radio frequency applications. TNC to AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector SMA Straight Crimp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Downloads. 132113 PDF Customer Drawing (Size: 128 kb) 132113 STP 3D Model (Size: 336 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias:
N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm | 172102 - Amphenol RF
RF Connector N-Type Straight Crimp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. 172102 PDF Customer Drawing (Size: 70 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 172102 3D Model (Size: 377 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
SMP Right Angle Solder Plug 0.085-inch Conformable 0.086 ... - Amphenol RF
RF Connector SMP Right Angle Solder Plug 0.085-inch Conformable 0.086-inch Conformable RG-405 50 Ohm. Downloads. SMP-FR-C07-2-R (Size: 117 kb) SMP-FR-C07-2-R STP 3D Model (Size: 170 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold:
Threaded SMPM Connectors, Adapters and Cable Assemblies
SV Microwave has just released a new line of threaded SMPM interconnects including connectors, adapters, and cable assemblies that feature a standard SMPM RF interface with a threaded coupling nut to ensure low mating and de-mating force.
Tools - SV Microwave
Stay at the forefront of RF connector technology, offering a reliable choice for precision, ease of access, and seamless connections. Removal Tools . Grid List. Filters. per page. Part # 500-80-014 3mm Bullet Removal Tool Available Inventory: 18. 500-80-014. 3mm Tool 500-80-014. Add to compare list ...
Quantum Computing - Amphenol RF
RF connectors and cable assemblies are used in quantum computing to transmit signals that manipulate the state of qubits; qubit manipulation is the mechanism that carries out quantum computing operations. Specific interconnect features required include the ability to withstand cryogenic (very low) temperatures, non-magnetic, high-frequency and ...
SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm
RF Connector SMA Right Angle Solder Plug RG-405 0.086-inch Conformable 50 Ohm. Downloads. 132111 STP 3D Model (Size: 328 kb ) 132111 PDF Customer Drawing (Size: 64 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA1182A2-3GT50G-.085-50: Body Finish: Gold:
Amphenol Connectors | Cable Assemblies | Interconnects | Mobile, RF, Optics
Amphenol introduces the next-generation OverPass™ solution - Mini Cool Edge IO. The 0.60mm pitch connector come with a slim form factor design, capable of transmitting high-speed signal up to 64G PAM4/PCIe® Gen 4/PCIe® Gen 5/PCIe® Gen 6
TNC Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of TNC Adapters designed for radio frequency applications. TNC Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMA to BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of SMA to BNC Cable Assemblies designed for radio frequency applications. SMA to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMPM Product Series Solutions Guide Catalog
www.amphenolrf.com 7 Straight Jacks – Full Detent (continued) Part Number Packaging Type Body Mount Max Frequency (GHz) Image 925-196J-51P Individual Bag Surface Mount 26.5
N-Type Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type Adapters designed for radio frequency applications. N-Type Adapters feature all industry standard connector interfaces in between-series and in-series designs.
SMPM RF Series Technical Specifications - SV Microwave
SV Microwave offers a complete line of SMPM connectors. The SMPM connector was developed to improve the application density and operating frequency range of the SMP connector. The SMPM connector is widely used in high-density, high-performance applications today.
Protective Caps - RF Accessories - Amphenol RF
Amphenol RF offers a full range of Protective Caps designed for radio frequency applications. Protective Caps feature all industry standard connector interfaces in between-series and in-series designs.
BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm
RF Connector BNC Right Angle PCB Jack Surface Mount Bulkhead Rear Mount 75 Ohm. Downloads. 112800 STP 3D Model (Size: 669 kb ) 112800 PDF Customer Drawing (Size: 279 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B6252C1-006-NT30G-75: Body Finish: Nickel: Body Material: