Search Results for rf connector nes
Crimp Tool | CTL-3 - Amphenol RF
Tool Frame with Die Set, Hex Cavity Dimensions are 0.1, 0.213, 0.429
Mil-Spec and Custom Circular Connectors - Amphenol Aerospace
These connectors use our complete line of crimp, solder, PC tail, and compliant pin contacts from size 0 to size 22D. Filter Connectors . Our Filter Connectors are based on the most popular Mil-Specs: D38999 Series I, II, III; 26482; 5015; and 2M Micro 38999. We also build Filter Adapters, Diode Connectors, and Metal Oxide Varistor (MOV ...
TR Multicoax | Mezzanine Connectors | Signal Integrity | Amphenol
Dense footprint offers reduced trace lengths compared to boards using traditional SMA and Precision RF-type connectors; Vertical and low-profile right angle form factors; Easy to escape high speed signals in tight spaces and between systems; End Two connector options (SMA, 2.92mm, 1.85mm, SMP, TR)
M39012/01-0503 N-Type Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/01-0503 RF Connector N-Type Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-4427 PDF Customer Drawing (Size: 254 kb) 082-4427 IGS 3D Model (Size: 895 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
bnc | Amphenol Global Search | Amphenol
RG58 SMA to BNC Coaxial Cable Assemblies by Amphenol combine 50 Ohm RG58 coax cable with pre-terminated SMA Male and BNC Male connectors for a reliable low-loss interface with your RF equipment. Performance beyond 4 GHz is guaranteed with our 95% Tinned Copper Shielded MIL-C-17 type RG58C/U coax.
N-Type Straight Solder Jack RG-402 0.141-inch Conformable ... - Amphenol RF
RF Connector N-Type Straight Solder Jack RG-402 0.141-inch Conformable Times Tflex 402 Bulkhead 50 Ohm IP67. Downloads. 172137-10 STP 3D Model (Size: 1876 kb ) 172137-10 PDF Customer Drawing (Size: 79 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: White Bronze:
N-Type to SMA Adapters - RF Coaxial Adapters - Amphenol RF
Amphenol RF offers a full range of N-Type to SMA Adapters designed for radio frequency applications. N-Type to SMA Adapters feature all industry standard connector interfaces in between-series and in-series designs.
High Performance Armored RF Cable Assemblies - SV Microwave
• Armored bend radius prevents accidental overbend of RF cable • Fully armored and partially armored options available • Withstands pull force up to 45 lbf • Fits all standard connector series including SMA, 2.92 mm, 2.4 mm, 1.85 mm, ZMA, Type N and TNC Fully Armored End-to-End
Pre-Tinned (De-Golded) PCB Connectors - SV Microwave
SV Microwave's new pre-tinned PCB connectors are available in our proven high-performance, high-density SMP and SMPM series. SV Microwave has developed a unique and proprietary method for removing gold in the solder area of our RF connectors.
N-Type Terminators - Amphenol RF
Amphenol RF offers a full range of N-Type Terminators designed for radio frequency applications. N-Type Terminators feature all industry standard connector interfaces in between-series and in-series designs.
F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm | 222119 - Amphenol RF
RF Connector F-Type Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 222119 PDF Customer Drawing (Size: 72 kb) 222119 STP 3D Model (Size: 410 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
HN-Type Right Angle Clamp Plug RG-8 RG-213 RG-225 50 Ohm - Amphenol RF
RF Connector HN-Type Right Angle Clamp Plug RG-8 RG-213 RG-225 50 Ohm. Downloads. Assembly Instructions C17 (Size: 30 kb) 082-856 PDF Customer Drawing (Size: 140 kb) 082-856 IGS 3D Model (Size: 1671 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Nickel:
MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR ... - Amphenol RF
RF Connector MCX Right Angle Crimp Plug RG-174 RG-188 RG-316 Times LMR-100A 50 Ohm. Downloads. 919-387P-51A PDF Customer Drawing (Size: 123 kb) 919-387P-51A STP 3D Model (Size: 446 kb ) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb)
PRODUCT PORTFOLIO - SV Microwave
Plug-In Adapter SV PN: 1132-6116 VITA 67.3 SMPM Female to Female Bullet (OAL .211”) SV PN: 3290-4002 VITA 67.3 SMPM Male Edge Launch Connector (Smooth Bore) SV PN: 3211-60035 VITA 67.3 SMPM Plug-In Male Contact SV PN: 3211-60351 (Ø.047” cable) SV PN: 3211-60350 (Ø.085” cable) SMPM Female VITA 67.3 to SMA Male Cable Assembly for Ø.085 ...
BNC Jack to TNC Plug Adapter 50 Ohm Straight | 242149 - Amphenol RF
BNC Jack to TNC Plug Adapter 50 Ohm Straight
AMC4 to AMC4 Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of AMC4 to AMC4 Cable Assemblies designed for radio frequency applications. AMC4 to AMC4 Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
BMB RF Interconnects Stock Details - SV Microwave
SV Microwave's new BMB RF Interconnects feature a wide range of RF interconnects, including standard and bulkhead cable connectors for multiple cable types, and PCB connectors designed for board-to-board applications. With both Full Detent and Smooth Bore connector options, as well as a bullet, these interconnects provide versatility and performance.
BNC 75 RF Connectors - Amphenol Sine
a wide range of RF connector products is available on request. Item code CAT-CONNEX-01. Straight Crimp Plug - Captive Contact- Standard Cable Assembly Instruction A - page 90 Straight Crimp Plug-Captive Contact-Miniature Cable (Remark: With Teflon sleeve / Hex crimp size .178”) Assembly Instruction B - page 90 #1 #1 #2 #2 BNC 75 RF Connectors
M39012/16-0503 BNC Straight Crimp Plug RG-55 RG-142 RG ... - Amphenol RF
M39012/16-0503 RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm QPL Approved. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-4427 PDF Customer Drawing (Size: 265 kb) 031-4427 IGS 3D Model (Size: 807 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
SMA PCB Surface Mount Jack 50 Ohm | 132134-10 - Amphenol RF
RF Connector SMA PCB Surface Mount Jack 50 Ohm. Downloads. 132134-10 STP 3D Model (Size: 365 kb ) 132134-10 PDF Customer Drawing (Size: 34 kb) HFSS 3D Component File User Guide (Size: 1574 kb) 132134-10 HFSS 3D Comp Model (Size: 1482 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: