Search Results for rf connector nes
Next-Gen SOSA™/VITA 91 Aligned Connector Series - Amphenol Aerospace
The MIL-HD2 is a next-generation VITA and SOSA-aligned connector series designed to achieve 56G PAM4 data rate requirements with higher density. Products; Technologies ... 67.3, NanoRF and hybrid RF/Fiber 66.5 backplane modules, plug-in modules and contacts that are designed for side-by-side implementation with VITA 46 hardware. ...
Automotive | Markets - Amphenol
12G SDI RF Connectors Amphenol RF's line of 12G BNC, HD-BNC, and MCX products are optimized for 4K Ultra HD Broadcast, providing fully intact signal transmission on a single channel. Amphenol RF 12V Power Outlets The traditional 12V outlet socket provides a simple easy-to-use consumer interface port to power in the vehicle for numerous consumer ...
UHF Straight Crimp Plug RG-8 RG-213 RG-225 Non-Constant Impedance
RF Connector UHF Straight Crimp Plug RG-8 RG-213 RG-225 Non-Constant Impedance. Downloads. Assembly Instructions C4, C5 (Size: 47 kb) 083-8SP-RFX PDF Customer Drawing (Size: 186 kb) 83-8SP-RFX STP 3D Model (Size: 470 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
SMA PCB End Launch Jack 50 Ohm Round Flange with Flats ... - Amphenol RF
RF Connector SMA PCB End Launch Jack 50 Ohm Round Flange with Flats High Frequency 0.010 Pin. Downloads. 901-10511-2 PDF Customer Drawing (Size: 234 kb) 901-10511-2 STP 3D Model (Size: 403 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) 901-10511-2 HFSS 3D Comp Model (Size: 5251 kb ) Product Life Cycle.
SMA Attenuators - Amphenol RF
Amphenol RF offers a full range of SMA Attenuators designed for radio frequency applications. Amphenol RF SMA Attenuators feature all industry standard connector interfaces in between-series and in-series designs.
BNC Straight Crimp Plug RG-59 RG-62 75 Ohm | 112123 - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-59 RG-62 75 Ohm. Downloads. 112123 PDF Customer Drawing (Size: 856 kb) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) 112123 3D Model (Size: 259 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1121BA-ND3G-59U-75: Body Finish:
Backshells - RF Accessories - Amphenol RF
Amphenol RF offers a full range of Backshells designed for radio frequency applications. Backshells feature all industry standard connector interfaces in between-series and in-series designs.
Highly Efficient Small Form Factor GNSS and GPS Patch Antennas for ...
Highly Efficient Small Form Factor GNSS and GPS Patch Antennas for Accurate Navigation. Amphenol RF is pleased to introduce embedded GNSS and GPS antennas into our growing antenna solutions. These passive and active internal antennas offer a lightweight, compact option for applications that rely on accurate location detection for navigational purposes.
Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port
RF Connector Mini-SMB PCB Through Hole Right Angle Jack Bulkhead 75 Ohm Dual Port. Downloads. 903-865J-71P STP 3D Model (Size: 1393 kb ) 903-865J-71P PDF Customer Drawing (Size: 133 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass:
BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector BNC Straight Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C26 (Size: 263 kb) 031-320-RFX PDF Customer Drawing (Size: 149 kb) 031-320-RFX STP 3D Model (Size: 202 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead - Amphenol RF
BNC Jack to BNC Jack Adapter 50 Ohm Straight Bulkhead JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm ... - Amphenol RF
UG-30/U N-Type Jack to N-Type Jack Adapter 50 Ohm Straight Bulkhead IP67 JavaScript seems to be disabled in your browser. For the best experience on our site, be sure to turn on Javascript in your browser.
BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 ...
RF Connector BNC Straight Solder Plug 0.141-inch Conformable RG-402 Times Tflex 402 50 Ohm. Downloads. 112551 PDF Customer Drawing (Size: 57 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: B1181A1-N/3GT3G-.141-50: Body Finish: Nickel/Gold: Body Material:
TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm - Amphenol RF
RF Connector TNC Straight Clamp Plug RG-58 RG-141 Times LMR-195 50 Ohm. Product Life Cycle. Product Life Cycle; Part Status: Active - Not Recommended for New Design: Replacement Part Number: 122274: Product Specifications. Alias: T1141A1-ND3G-1-50: Body Finish: White Bronze: Body Material: Brass:
N-Type Straight Crimp Plug Times LMR-600 Optimized 50 Ohm
RF Connector N-Type Straight Crimp Plug Times LMR-600 Optimized 50 Ohm. Downloads. 172206 PDF Customer Drawing (Size: 40 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 172206 STP 3D Model (Size: 285 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
BNC Straight Receptacle Jack Solder Cup Bulkhead Front ... - Amphenol RF
RF Connector BNC Straight Receptacle Jack Solder Cup Bulkhead Front Mount 50 Ohm Isolated. Downloads. 031-10 PDF Customer Drawing (Size: 247 kb) 031-10 STP 3D Model (Size: 806 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: 31-10: Body Finish: Nickel: Body Material:
Armored RF Cable Assemblies - SV Microwave
Armored bend radius prevents accidental overbend of RF cable; Fully armored and partially armored options available; Withstands pull force up to 45 lbf; Fits all standard connector series including SMA, 2.92 mm, 2.4 mm, 1.85 mm, ZMA, Type N and TNC. Applications. Harsh environment conditions;
UG-932/U MHV Straight Clamp Plug RG-59 RG-62 Non-Constant ... - Amphenol RF
Alias: 28000: Body Finish: Nickel: Body Material: Brass: Cable Type (Terminates to) RG-59, RG-62, Belden 8221, Belden 8241, Belden 9169, Belden 9204, Belden 9228 ...
LiteTouch Solderless PCB Connectors - SV Microwave
As frequencies increase and board substrates become thinner, the standard solderless PCB compression mount connectors can create undesirable results on thin (< .010”) dielectric PCB. SV's LiteTouch PCB connector addresses this issue by maintaining a solderless connection while keeping the board material intact.
SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm | 132142 - Amphenol RF
RF Connector SMA Panel Mount Jack 4-Hole Flange Solder Cup 50 Ohm. Downloads. 132142 PDF Customer Drawing (Size: 52 kb) 132142 STP 3D Model (Size: 403 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: