Search Results for rf connector small with two loops
SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 ... - Amphenol RF
RF Connector SMA Straight Crimp Jack RG-55 RG-142 RG-223 RG-400 Bulkhead 50 Ohm. Downloads. 132191 PDF Customer Drawing (Size: 82 kb) Assembly Instructions 3 Piece Crimp-Solder (Size: 44 kb) 132191 3D Model (Size: 1106 kb ) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish:
TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm - Amphenol RF
RF Connector TNC Right Angle Crimp Plug RG-55 RG-142 RG-223 RG-400 50 Ohm. Downloads. Assembly Instructions C36 (Size: 21 kb) 031-2381 PDF Customer Drawing (Size: 148 kb) 031-2381 IGS 3D Model (Size: 1423 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle. Product Life Cycle;
N-Type Terminators - Amphenol RF
Amphenol RF offers a full range of N-Type Terminators designed for radio frequency applications. N-Type Terminators feature all industry standard connector interfaces in between-series and in-series designs.
M39012/05-0501 N-Type Right Angle Crimp Plug RG-8 RG-213 ... - Amphenol RF
M39012/05-0501 RF Connector N-Type Right Angle Crimp Plug RG-8 RG-213 RG-225 50 Ohm QPL Approved. Downloads. Assembly Instructions C11 (Size: 17 kb) 082-4440 PDF Customer Drawing (Size: 282 kb) 82-4440 STP 3D Model (Size: 942 kb ) Assembly instructions 3 Pc Crimp - Crimp (Size: 43 kb) Product Life Cycle.
How well do Right Angle RF Connectors Work? - SV Microwave
The body of a mitered connector is two separate machined parts that are fused around a swept contact. This connector has improved RF performance over both its predecessors consistently performing up to 18 GHz with a lower VSWR and Insertion Loss. Electrical Performance Data
fAKRA | Amphenol Global Search | Amphenol
Amphenol RF offers fixed length FAKRA assemblies featuring the popular RG-58 and RG-174 flexible cables. These cable assemblies feature a variety of connector configurations and are available in a number of standard length options from 12 inches to five meters which makes them ideal for a wide range of automotive development applications.
HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm | 034-1026 - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; ... RF Connector HD-BNC Straight Crimp Plug Belden 1855A 75 Ohm. Downloads. 034-1026 PDF Customer Drawing (Size: 184 kb)
Triax Straight Jack Solder Cup Bulkhead 50 Ohm | 000-34450 - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; ... RF Connector Triax Straight Jack Solder Cup Bulkhead 50 Ohm. Downloads. 000-34450 PDF Customer Drawing (Size: 75 kb) 000-34450 STP 3D Model (Size: 1888 kb )
AMC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of AMC Cable Assemblies designed for radio frequency applications. AMC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors ...
2.92 mm Connectors - Amphenol RF
Amphenol RF offers 2.92 mm connectors designed for precision laboratory use and SATCOM applications. This connector series is engineered to offer low VSWR and excellent return and insertion loss, along with high power handling capabilities. 2.92 connectors are sometimes referred to as K connectors and have the ability to mate with SMA, 3.5 mm ...
N-Type Connectors - Amphenol RF
N-Type connectors are designed to satisfy the need for a durable, weatherproof, medium-size RF connector with consistent performance which includes models that support up to 18 GHz. Amphenol RF’s N-Type connector features a threaded coupling mechanism and is fully interchangeable with N-Type connectors made to the MIL-C-39012 specification ...
Frequency Range Chart for RF Connectors - Amphenol RF
BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies; BNC to MCX Cable Assemblies; BNC to Mini-SMB 75 Ohm Cable Assemblies; ... Frequency Range Chart for RF Connectors; Frequency Range Chart. Frequency Range Chart.
SMP Straight PCB Catchers Mitt Jack Through Hole 50 Ohm
RF Connector SMP Straight PCB Catcher's Mitt Jack Through Hole 50 Ohm. Downloads. SMP-MSCM-PCS-10 STP 3D Model (Size: 112 kb ) SMP-MSCM-PCS-10 PDF Customer Drawing (Size: 398 kb) SMP-MSCM-PCS-10 HFSS 3D Comp Model (Size: 2866 kb ) HFSS 3D Component File User Guide (Size: 1574 kb) Product Life Cycle.
SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB
RF Connector SMA PCB End Launch Jack 50 Ohm Flush Flange 0.032 PCB. Downloads. 132432 STP 3D Model (Size: 409 kb ) 132432 PDF Customer Drawing (Size: 75 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable:
Product Compliance Center - Amphenol RF
RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors; AMC Connectors; ... BNC to 1.0-2.3 Cable Assemblies; BNC to AMC Cable Assemblies; BNC to BNC Cable Assemblies; BNC to HD-BNC Cable Assemblies;
Keyed SMA RF Cable Assemblies - SV Microwave
SV Microwave just released fixed length Keyed SMA cable assemblies that offer an ideal solution when polarization is required. These new Keyed SMA connectors are available in 4 unique keying configurations and are cabled to standard SMAs using Ø.085 cable. This new self-aligning design offers more space savings than other bayonet style connectors.
HD-BNC Connectors - Amphenol RF
Check product specs & datasheets for a wide selection of HD-BNC Connectors at Amphenol RF online. Shop Categories Search. Products. Back; RF Connectors. Back; Featured Category. RF Connectors; 1.0-2.3 Connectors; 1.6-5.6 Connectors; 2.2-5 Connectors; 2.92 mm Connectors; 4.1-9.5 Connectors; 4.3-10 Connectors; 7-16 Connectors; AFI Connectors ...
BNC Cable Assemblies - Amphenol RF
Between-series BNC cable assemblies have a BNC connector terminated to one side of a length of cable with another connector series terminated to the opposite side. Between-series BNC cable assembly configurations include BNC to 1.0-2.3, AMC, HD-BNC, MCX, Mini-SMB, MMCX, SMA, SMB and SMZ connector options.
MMCX to BNC Cable Assemblies - Amphenol RF
Amphenol RF offers a full range of MMCX to BNC Cable Assemblies designed for radio frequency applications. MMCX to BNC Cable Assemblies feature all industry standard connector interfaces in between-series and in-series designs.
SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm
RF Connector SMA Panel Mount Jack 4-Hole Flange Round Post 50 Ohm. Downloads. 132146-32 PDF Customer Drawing (Size: 67 kb) Product Life Cycle. Product Life Cycle; Part Status: Active: Product Specifications. Alias: SMA6551E3-3GT50G-50: Body Finish: Gold: Body Material: Brass: Cable Type (Terminates to) Not Applicable: Contact Finish: